Relays
Sensors
Facial Image Sensing Technology
By Part# / Name
By Category
Switches
Micro Sensing Devices
Connectors
Foundry

Sealed Basic Switches

Search by product list

D2QW Sealed Ultra Subminiature Basic Switch

Sealed long stroke slide-contact switch
for reliable ON/OFF action even in severe
environmental conditions.

  • Extra-long stroke even without levers. (OT: 2.7 mm)
  • Clip contacts with highly reliable slide contact
    mechanism.
  • High temperature resistance and drip-proof
    structure for wide range of applications
    environmental resistance required.
    (Conforms to IP67, except for terminal section.)
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Models with Solder Terminals
Actuator Terminals Contact form Model
With posts on left
Pin plunger

D2VW:Ordering Information1

Solder SPST-NO D2QW-C003H
Simulated roller leaf lever

D2VW:Ordering Information5

D2QW-C073H

Contact Form
SPST-NO

OrderingInformationRatings / CharacteristicsDimensions
Ratings
Rated voltage (V) Resistive load
30 VDC
14 VDC
0.1 A
10 mA
Note: The ratings values apply under the following test conditions:
Ambient temperature:
Ambient humidity:
Operating frequency:
20±2°C
65±5%
30 operations/min

Characteristics
Item Specification
Operating speed 1 mm to 500 m/s
Operating frequency 30 operations/min
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance (initial value) 100 mΩ max.
Dielectric strength 600 VAC, 50/60 Hz for 1 min between terminals of the same polarity
1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts
Vibration resistance Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Destruction: 1,000 m/s2 max.
Malfunction: 300 m/s2 max.
Durability
Mechanical: 500,000 operations min. (30 operations/min)
Electrical: 200,000 operations min. (at 30 VDC 0.1 A)
500,000operations min. (at 14 VDC 10 mA)
(20 operations/min)
Degree of protection IEC IP67 (excluding the terminals on terminal models)
Degree of protection against electric
shock
Class I
Proof tracking index (PTI) 175
Ambient operating temperature –40 to 85 °C (with no icing)
Ambient operating humidity 95% max. (for 5 to 35°C)
Weight Approx. 0.7 g (for pin plunger models with terminals)
OrderingInformationRatings / CharacteristicsDimensions
(Unit: mm)
Pin Plunger Models
D2QW-C003F
Characteristic Models with posts
OF max. 1.5 N
OT ref. (2.7 mm)
FP max.
OP
TTP max.
9.2 mm
8.4±0.3 mm
5.9 mm

Simulated Roller Leaf Lever Models
D2QW-C073H
Characteristic Models with posts
OF max. 1.5 N
OT ref. (3.5 mm)
FP max.
OP
TTP max.
14.4 mm
12.0±0.5 mm
8.7 mm
Related Links
Technology
Application Guide