|
Sealed Basic Switches
D2JW Sealed Ultra Subminiature Basic Switch
Ultra-small and Highly Sealed
- Degree of protection for the molded lead wire models conforms to IEC IP67.(Lead wire type only)
- Wide range of operating temperature from -40ºC to 85ºC.
- Gold-alloy crossbar contact and coil spring offer long life expectancy and high contact reliability.
- RoHS Compliant
 |
|
|
|
|
|
Updated April 25, 2011
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Actuator |
Contact form |
Model |
Solder terminals  |
Molded lead wires  |
| Pin plunger
 |
SPDT |
D2JW-011 |
D2JW-011-MD |
| SPST-NC |
--- |
D2JW-012-MD |
| SPST-NO |
--- |
D2JW-013-MD |
| Short hinge lever
 |
SPDT |
D2JW-01K1A1 |
D2JW-01K1A1-MD |
| SPST-NC |
--- |
D2JW-01K1A2-MD |
| SPST-NO |
--- |
D2JW-01K1A3-MD |
| Hinge lever
 |
SPDT |
D2JW-01K11 |
D2JW-01K11-MD |
| SPST-NC |
--- |
D2JW-01K12-MD |
| SPST-NO |
--- |
D2JW-01K13-MD |
| Hinge roller lever
 |
SPDT |
D2JW-01K21 |
D2JW-01K21-MD |
| SPST-NC |
--- |
D2JW-01K22-MD |
| SPST-NO |
--- |
D2JW-01K23-MD |
| Simulated roller lever
 |
SPDT |
D2JW-01K31 |
D2JW-01K31-MD |
| SPST-NC |
--- |
D2JW-01K32-MD |
| SPST-NO |
--- |
D2JW-01K33-MD |
| Note: |
The standard lengths of the lead wires (AVS0.3f) of models incorporating them are 30 cm. |
Contact Form SPDT *Indicates the color of the lead wire.
Ratings
| Electrical ratings |
0.1 A at 30 VDC (resistive load) |
| The ratings values apply under the following test conditions: |
 |
Ambient temperature: 20 ±2ºC Ambient humidity: 65± 5% Operating frequency: 30 operations/min |
Characteristics
Operating speed (see note 2) |
1 mm to 250 mm/s |
| Operating frequency |
Mechanical: 240 operations/min max. Electrical: 30 operations/min max. |
| Insulation resistance |
100 MΩ min. (at 500 VDC) |
| Contact resistance (initial value) |
100 mΩ max. (molded lead wire models: 140 mΩ max.) |
Dielectric strength (see note 3) |
600 VAC, 50/60 Hz for 1 min between terminals of the same polarity 1,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts |
Vibration resistance (see note 4) |
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance (see note 4) |
Destruction: 1,000 m/s2 {approx. 100G} max. Malfunction: 200 m/s2 {approx. 20G} max. |
Durability (see note 5) |
Mechanical: 1,000,000 operations min.(60 operations/min) Electrical: 100,000 operations min.(30 operations/min) |
| Degree of protection |
IEC IP67 (excluding the terminals on terminal models) |
| Degree of protection against electric shock |
Class I |
| Proof tracking index (PTI) |
175 |
| Ambient operating temperature |
-40ºC to 85ºC (at ambient humidity of 60% max.)(with no icing or condensation) |
| Ambient operating humidity |
35% to 98% (for 5ºC to 35ºC) |
| Weight |
Approx. 7 g (pin plunger models with molded lead wire models) |
| Note: |
1. |
The data given above are initial values. |
| |
2. |
The operating speed value shown is for pin plunger models.(For different models, consult your OMRON sales representative. ) |
| |
3. |
The dielectric strength values shown apply for use with Separator (terminal type). |
| |
4. |
The values shown apply for malfunctions of 1 ms max. |
| |
5. |
For testing conditions, consult your OMRON sales representative. |
| Note: |
1. |
All units are in millimeters unless otherwise indicated. |
| |
2. |
Unless otherwise specified, a tolerance of ±0.4mm applies to all dimensions. |
| |
3. |
Actuators of the molded lead wire terminals are omitted here. The dimensions (other than the terminals) and operating characteristics of the molded lead wire terminals are the same as those for the solder terminals. |
| |
4. |
The operating characteristics are for operation in the A direction ( ). |
|
Pin Plunger Models D2JW-011 |
 |
 |
OF max. RF min. |
2.45 N {250 gf} 0.98 N {100 gf} |
PT max. OT min. MD max. |
0.6 mm 0.3 mm 0.1 mm |
| OP |
8.1 ± 0.3 mm |
|
|
Short Hinge Lever Models D2JW-01K1A1 |
 |
 |
OF max. RF min. |
1.15 N {117 gf} 0.23 N {23 gf} |
PT max. OT min. MD max. |
5.4 mm 0.7 mm 0.5 mm |
| OP |
8.4 ± 0.8 mm |
|
|
Hinge Lever Models D2JW-01K11 |
 |
 |
OF max. RF min. |
0.80 N {82 gf} 0.15 N {16 gf} |
PT max. OT min. MD max. |
6.4 mm 1.4 mm 0.7 mm |
| OP |
8.4 ± 0.8 mm |
|
|
Simulated Roller Lever Models D2JW-01K31 |
 |
 |
OF max. RF min. |
0.95 N {97 gf} 0.19 N {20 gf} |
PT max. OT min. MD max. |
5.5 mm 1.1 mm 0.6 mm |
| OP |
10.3 ± 0.8 mm |
|
|
Hinge Roller Lever Models D2JW-01K21 |
 |
 |
OF max. RF min. |
0.98 N {100 gf} 0.19 N {20 gf} |
PT max. OT min. MD max. |
5.2 mm 1.1 mm 0.5 mm |
| OP |
14.6 ± 0.8 mm |
|
|
|
Switches
Product Lineup
Support
Related Links


|