Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Sealed Basic Switches

Search by product list
D2HW Sealed Ultra Subminiature Basic Switch
Smallest sealed snap-action switch in the industry with a very long stroke for reliable ON/OFF action.
  • The case dimensions are 78% of conventional models, contributing to down-sizing of mechanical modules.
  • Extra-long stroke even without levers. (OT: 1.4 mm)
  • Made of environment-friendly materials. All models are lead-free, including molded lead wire models.
XF2C
JPN
2D3D
OrderingInformationRatings / CharacteristicsDimensions
PCB-mounted Models
Actuator Terminals Contact form Model
With posts on right
D2HW:Ordering Information1
With posts on left
D2HW:Ordering Information2
Without posts
D2HW:Ordering Information3
Pin plunger

D2HW:Ordering Information4
For PCB Straight SPDT --- --- D2HW-A201D
Angled D2HW-BR201DR D2HW-BL201DL ---
Hinge lever

D2HW:Ordering Information5
Straight --- --- D2HW-A211D
Angled D2HW-BR211DR D2HW-BL211DL ---
Long hinge lever

D2HW:Ordering Information6
Straight --- --- D2HW-A221D
Angled D2HW-BR221DR D2HW-BL221DL ---
Simulated roller hinge lever

D2HW:Ordering Information7
Straight --- --- D2HW-A231D
Angled D2HW-BR231DR D2HW-BL231DL ---
Note: Add "S" to the end of the model number for the UL/CSA-approved version. Consult your OMRON sales representative for details.

Models with Solder Terminals or Molded Lead Wires
Actuator Terminals Contact form Model
With posts on right
D2HW:Ordering Information8
With posts on left
D2HW:Ordering Information9
M3-screw mounting
D2HW:Ordering Information10
Pin plunger

D2HW:Ordering Information11
Solder SPDT D2HW-BR201H D2HW-BL201H D2HW-C201H
Molded lead wires Downwards SPDT D2HW-BR201M D2HW-BL201M D2HW-C201M
SPST-NC D2HW-BR202M D2HW-BL202M D2HW-C202M
SPST-NO D2HW-BR203M D2HW-BL203M D2HW-C203M
Right-side SPST-NC D2HW-BR202MR D2HW-BL202MR D2HW-C202MR
SPST-NO D2HW-BR203MR D2HW-BL203MR D2HW-C203MR
Left-side SPST-NC D2HW-BR202ML D2HW-BL202ML ---
SPST-NO D2HW-BR203ML D2HW-BL203ML ---
Hinge lever

D2HW:Ordering Information12
Solder SPDT D2HW-BR211H D2HW-BL211H D2HW-C211H
Molded lead wires Downwards SPDT D2HW-BR211M D2HW-BL211M D2HW-C211M
SPST-NC D2HW-BR212M D2HW-BL212M D2HW-C212M
SPST-NO D2HW-BR213M D2HW-BL213M D2HW-C213M
Right-side SPST-NC D2HW-BR212MR D2HW-BL212MR D2HW-C212MR
SPST-NO D2HW-BR213MR D2HW-BL213MR D2HW-C213MR
Left-side SPST-NC D2HW-BR212ML D2HW-BL212ML ---
SPST-NO D2HW-BR213ML D2HW-BL213ML ---
Long hinge lever

D2HW:Ordering Information13
Solder SPDT D2HW-BR221H D2HW-BL221H D2HW-C221H
Molded lead wires Downwards SPDT D2HW-BR221M D2HW-BL221M D2HW-C221M
SPST-NC D2HW-BR222M D2HW-BL222M D2HW-C222M
SPST-NO D2HW-BR223M D2HW-BL223M D2HW-C223M
Right-side SPST-NC D2HW-BR222MR D2HW-BL222MR D2HW-C222MR
SPST-NO D2HW-BR223MR D2HW-BL223MR D2HW-C223MR
Left-side SPST-NC D2HW-BR222ML D2HW-BL222ML ---
SPST-NO D2HW-BR223ML D2HW-BL223ML ---
Simulated roller hinge lever

D2HW:Ordering Information14
Solder SPDT D2HW-BR231H D2HW-BL231H D2HW-C231H
Molded lead wires Downwards SPDT D2HW-BR231M D2HW-BL231M D2HW-C231M
SPST-NC D2HW-BR232M D2HW-BL232M D2HW-C232M
SPST-NO D2HW-BR233M D2HW-BL233M D2HW-C233M
Right-side SPST-NC D2HW-BR232MR D2HW-BL232MR D2HW-C232MR
SPST-NO D2HW-BR233MR D2HW-BL233MR D2HW-C233MR
Left-side SPST-NC D2HW-BR232ML D2HW-BL232ML ---
SPST-NO D2HW-BR233ML D2HW-BL233ML ---
Hinge roller lever

D2HW:Ordering Information15
Solder SPDT D2HW-BR241H D2HW-BL241H D2HW-C241H
Molded lead wires Downwards SPDT D2HW-BR241M D2HW-BL241M D2HW-C241M
SPST-NC D2HW-BR242M D2HW-BL242M D2HW-C242M
SPST-NO D2HW-BR243M D2HW-BL243M D2HW-C243M
Right-side SPST-NC D2HW-BR242MR D2HW-BL242MR D2HW-C242MR
SPST-NO D2HW-BR243MR D2HW-BL243MR D2HW-C243MR
Left-side SPST-NC D2HW-BR242ML D2HW-BL242ML ---
SPST-NO D2HW-BR243ML D2HW-BL243ML ---
Leaf lever

D2HW:Ordering Information16
Solder SPDT D2HW-BR261H D2HW-BL261H D2HW-C261H
Molded lead wires Downwards SPDT D2HW-BR261M D2HW-BL261M D2HW-C261M
SPST-NC D2HW-BR262M D2HW-BL262M D2HW-C262M
SPST-NO D2HW-BR263M D2HW-BL263M D2HW-C263M
Right-side SPST-NC D2HW-BR262MR D2HW-BL262MR D2HW-C262MR
SPST-NO D2HW-BR263MR D2HW-BL263MR D2HW-C263MR
Left-side SPST-NC D2HW-BR262ML D2HW-BL262ML ---
SPST-NO D2HW-BR263ML D2HW-BL263ML ---
Simulated roller leaf lever

D2HW:Ordering Information17
Solder SPDT D2HW-BR271H D2HW-BL271H D2HW-C271H
Molded lead wires Downwards SPDT D2HW-BR271M D2HW-BL271M D2HW-C271M
SPST-NC D2HW-BR272M D2HW-BL272M D2HW-C272M
SPST-NO D2HW-BR273M D2HW-BL273M D2HW-C273M
Right-side SPST-NC D2HW-BR272MR D2HW-BL272MR D2HW-C272MR
SPST-NO D2HW-BR273MR D2HW-BL273MR D2HW-C273MR
Left-side SPST-NC D2HW-BR272ML D2HW-BL272ML ---
SPST-NO D2HW-BR273ML D2HW-BL273ML ---
Long leaf lever

D2HW:Ordering Information18
Molded lead wires Downwards SPDT D2HW-BR281M D2HW-BL281M D2HW-C281M
SPST-NC D2HW-BR282M D2HW-BL282M D2HW-C282M
SPST-NO D2HW-BR283M D2HW-BL283M D2HW-C283M
Right-side SPST-NC --- --- D2HW-C282MR
SPST-NO --- --- D2HW-C283MR
Note: 1. The length of standard lead wires (AVSS 0.5) for molded lead wire models is 30 cm.

2. Add "S" to the end of the model number for the UL/CSA-approved version. Consult your OMRON sales representative for details.

Contact Form
SPDT SPST-NC
(Molded Lead Wire Models Only)
SPST-NO
(Molded Lead Wire Models Only)
D2HW:Ordering Information19 D2HW:Ordering Information20 D2HW:Ordering Information21
NoteMolded lead wire colors are indicated in parentheses.

OrderingInformationRatings / CharacteristicsDimensions
Ratings
Rated voltage (V)
Resistive load
125 VAC 0.1 A
12 VDC
24 VDC
42 VDC
2 A
1 A
0.5 A
Note: The ratings values apply under the following test conditions:
Ambient temperature:20±2ºC
Ambient humidity:60±5%
Operating frequency:30 operations/min

Characteristics
Item
Specification
Operating speed 1 mm to 500 mm/s (for pin plunger models)
Operating frequency 30 operations/min max.
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance (initial value) 100 mΩ max. (molded lead wire models: 150 mΩ max.)
Dielectric strength 600 VAC, 50/60 Hz for 1 min between terminals of the same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts
Vibration resistance(see note 2) Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance(see note 2)
Destruction: 1,000 m/s2{approx. 100 G}max.
Malfunction: 300 m/s2{approx. 30 G}max.
Durability (see note 3)
Mechanical: 1,000,000 operations min.(30 operations/min)
Electrical: 100,000 operations min. (20 operations/min)
Degree of protection IEC IP67 (excluding the terminals on terminal models)
Degree of protection against electric shock Class I
Proof tracking index (PTI) 175
Ambient operating temperature -40ºC to 85ºC (with no icing)
Ambient operating humidity 95% max. (for 5 to 35ºC)
Weight Approx. 0.7 g (for pin plunger models with terminals)
Note: 1. The data given above are initial values.

2. For the pin plunger models, the above values apply for use at the free position, operating position, and total travel position.For the lever models, they apply at the total travel position.
The values shown apply for malfunctions of 1 ms max.

3. For testing conditions, consult your OMRON sales representative.

OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
2. Dimensions not indicated in the above diagrams have a tolerance of ±0.2mm.
3. The operating characteristics are for operation in the A direction ().
Pin Plunger Models
D2HW-20
D2HW:Dimensions1
D2HW:Dimensions2
Characteristic
Models without posts
Models with posts and M3-mounting models
OF max.
RF min.
0.75 N {76 gf}
0.10 N {10 gf}
OT ref.
MD max.
1.4 mm(reference value)
0.25 mm
FP max.
OP
TTP max.
11.2 mm
10.4 ± 0.2 mm
9.1 mm
7.2 mm
6.4 ± 0.2 mm
5.1 mm


Hinge Lever Models
D2HW-21
D2HW:Dimensions3
D2HW:Dimensions4
Characteristic
Models without posts
Models with posts and M3-mounting models
OF max.
RF min.
0.75 N { 76 gf}
0.07 N {7 gf}
OT ref.
MD max.
1.6 mm(reference value)
0.5 mm
FP max.
OP
TTP max.
12.8 mm
11.5 ± 0.5 mm
10 mm
8.8 mm
7.5 ± 0.5 mm
6 mm


Long Hinge Lever Models
D2HW-22
D2HW:Dimensions5
D2HW:Dimensions6
Characteristic
Models without posts
Models with posts and M3-mounting models
OF max.
RF min.
0.5 N {50 gf}
0.03 N {3 gf}
OT ref.
MD max.
2.5 mm(reference value)
0.8 mm
FP max.
OP
TTP max.
15.5 mm
13.3 ± 0.8 mm
11 mm
11.5 mm
9.3 ± 0.8 mm
7 mm


Simulated Roller Hinge Lever Models
D2HW-23
D2HW:Dimensions7
D2HW:Dimensions8
Characteristic
Models without posts
Models with posts and M3-mounting models
OF max.
RF min.
0.65 N {66 gf}
0.05 N {5 gf}
OT ref.
MD max.
1.9 mm(reference value)
0.5 mm
FP max.
OP
TTP max.
16.5 mm
15.2 ± 0.5 mm
13.5 mm
12.5 mm
11.2 ± 0.5 mm
9.5 mm


Hinge Roller Lever Models
D2HW-24
D2HW:Dimensions15
 
Characteristic
Models with posts and M3-mounting models
OF max.
RF min.
0.65 N {66 gf}
0.03 N {3 gf}
OT ref.
MD max.
1.9 mm(reference value)
0.6 mm
FP max.
OP
TTP max.
15.3 mm
14 ± 0.6 mm
12.3 mm
D2HW:Dimensions16

Leaf Lever Models
D2HW-26
D2HW:Dimensions9
D2HW:Dimensions10
Characteristic
Models with posts and M3-mounting models
OF max.
RF min.
1.8 N {183 gf}
0.20 N {20 gf}
OT ref.
MD max.
1.8 mm(reference value)
0.5 mm
FP max.
OP
TTP max.
9.3 mm
7.4 ± 0.5 mm
5.8 mm

Simulated Roller Leaf Lever Models
D2HW-27
D2HW:Dimensions11
D2HW:Dimensions12
Characteristic
Models with posts and M3-mounting models
OF max.
RF min.
1.8 N {183 gf}
0.20 N {20 gf}
OT ref.
MD max.
2.0 mm(reference value)
0.5 mm
FP max.
OP
TTP max.
12.5 mm
10.8 ± 0.5 mm
8.9 mm

Long Leaf Lever Models
D2HW-28
D2HW:Dimensions13
D2HW:Dimensions14
Characteristic
Models with posts and M3-mounting models
OF max.
RF min.
0.9 N {92 gf}
0.05 N {5 gf}
OT ref.
MD max.
2.8 mm(reference value)
0.7 mm
FP max.
OP
TTP max.
19 mm
15.4 ± 1.5 mm
12.8 mm