|
Subminiature Basic Switches (S-Size)
SS-P Subminiature Basic Switch
SS Series Compatible Mounting with a Simple Construction and Easy-to-Use Design Concept
- Insert molded case provides enhanced resistance to flux.
- Switch rating of 3 A at 125 V AC possible with a singleleaf movable spring. Models for micro loads are also available.
- Solder, quick-connect terminals (#110), and PCB terminals are available, including even-pitched PCB terminals.
- RoHS Compliant
 |
|
|
|
|
|
Updated August 2, 2010
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| |
Terminals
|
| |
|
| Rating |
Actuator |
|
Solder terminals |
Quick-connect terminals (#110)
|
PCB terminals |
| Uneven pitch |
Even pitch |
| 3 A
|
Pin plunger
|
SS-3GP
|
SS-3GPT
|
SS-3GPD |
SS-3GPB
|
Hinge lever
|
SS-3GLP
|
SS-3GLPT
|
SS-3GLPD |
SS-3GLPB
|
Simulated 
roller lever |
SS-3GL13P
|
SS-3GL13PT
|
SS-3GL13PD |
SS-3GL13PB
|
| 0.1 A
|
Pin plunger
|
SS-01GP |
SS-01GPT |
SS-01GPD |
SS-01GPB |
Hinge lever
|
SS-01GLP |
SS-01GLPT |
SS-01GLPD |
SS-01GLPB |
Simulated 
roller lever |
SS-01GL13P
|
SS-01GL13PT
|
SS-01GL13PD |
SS-01GL13PB
|
Contact Form SPDT |
|
Ratings
| |
SS-3P |
SS-01P |
Resistive load |
| 125 VAC |
3A |
0.1A |
| 30 VDC |
3A |
0.1A |
| Note: |
1. |
The ratings values apply under the following
test conditions.
Ambient temperature: 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min |
| |
2. |
Consult your OMRON sales representative for information
on models for other loads. |
Characteristics
| Operating speed |
0.1 mm to 1 m/s
(pin plunger models) |
| Operating frequency |
| Mechanical: |
300 operations/min max. |
| Electrical: |
30 operations/min max. |
|
| Insulation resistance |
100 MΩ min.
(at 500 VDC) |
| Contact resistance (initial
value) |
SS-3P: 50 mΩ
max. SS-01P: 100 mΩ max. |
| Dielectric strength (See
note 2) |
1,000 VAC, 50/60
Hz for 1 min between terminals of the same polarities 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal
parts and ground,and between each terminal and non-current-carrying
metal parts |
| Vibration resistance (See
note 3) |
Malfunction:
10 to 55 Hz, 1.5-mm double amplitude |
| Shock resistance (See note
3) |
| Destruction: |
1,000 m/s2 {approx.
100 G} max. |
| Malfunction: |
300 m/s2 {approx. 30 G} max. |
|
| Durability (See note 4) |
| Mechanical: |
1,000,000
operations min. (60 operations/min) |
| Electrical: |
SS-3P: |
70,000 operations
min. (20 operations/min, 125 VAC) 100,000 operations min. (20 operations/min, 30 VDC) |
|
SS-01P: |
200,000 operations
min. (20 operations/min) |
|
| Degree of protection |
IEC IP40 |
| Degree of protection against
electrical shock |
Class I |
| Proof Tracking Index (PTI) |
175 |
| Ambient operating temperature |
-25ºC to
85ºC (at ambient humidity of 60% max.)
(with no icing or condensation) |
| Ambient operating humidity |
85% max. (for
5ºC to 35ºC) |
| Weight |
Approx. 1.6 g
(pin plunger models) |
| Note: |
1. |
The data given above are initial values. |
| 2. |
The dielectric strength shown in the table indicates
a value for models with a Separator. |
| 3. |
For the pin plunger models, the above values
apply for both the free position and total travel position.
For the lever models, the values apply at the total travel
position. Contact opening or closing time is within 1 ms. |
| 4. |
Consult your OMRON sales representative for
testing conditions. |
| Note: |
1. |
All units are in millimeters
unless otherwise indicated. |
| |
2. |
The following illustrations and drawings are for solder terminal
models. Refer to Datasheet's page 3 for details on models with
quick-connect
terminals (#110) or PCB terminals. |
| |
3. |
Unless otherwise specified, a tolerance of
±0.4 mm applies to all dimensions. |
| |
4. |
The operating characteristics are for operation
in the A direction( ) |
| Pin Plunger Models |
SS-3GP
SS-01GP
|

|
| OF max.
RF min. |
1.50
N {153gf}
0.2 N {20gf} |
| PT max.
OT min.
MD max. |
0.6mm
0.4mm
0.15mm |
| OP |
8.4±0.3mm |
Hinge Lever Models |
SS-3GLP SS-01GLP |
 |
| OF max. RF min. |
0.5 N {51gf}
0.05 N {5gf} |
| OT min. MD max. |
1.0 mm
0.8 mm |
| FP max. OP |
13.6 mm
8.8±0.8 mm |
|
Simulated Roller Lever Models |
SS-3GL13P
SS-01GL13P |
 |
| OF max. RF min. |
0.5 N {51gf}
0.05 N {5gf} |
| OT min. MD max. |
1.0 mm
0.8 mm |
| FP max. OP |
15.5 mm
10.7±0.8 mm |
|
|
|