Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Subminiature Basic Switches (S-Size)

Search by product list

D3M Subminiature Basic Switch

Quick-connect Terminals Simplify Wiring and Reduce Production Steps

  • Easy wiring is ensured by quick-connect terminals, and horizontal layout of terminals saves mounting space.
  • External actuator mounts in either of two directions to increase Switch mounting flexibility.
  • Same mounting pitch as the OMRON SS Subminiature Basic Switch.
  • RoHS Compliant
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Actuator Actuator mounting position Contact type Model
Pin plunger
img -- SPST-NC D3M-01
SPST-NO D3M-01-3
Hinge lever
img K SPST-NC D3M-01K1
SPST-NO D3M-01K1-3
img L SPST-NC D3M-01L1
SPST-NO D3M-01L1-3
Hinge roller lever
img K SPST-NC D3M-01K2
SPST-NO D3M-01K2-3
img L SPST-NC D3M-01L2
SPST-NO D3M-01L2-3
Simulated roller lever
img K SPST-NC D3M-01K3
SPST-NO D3M-01K3-3
img L SPST-NC D3M-01L3
SPST-NO D3M-01L3-3

Contact Form
SPST-NC SPST-NO

OrderingInformationRatings / CharacteristicsDimensions
Ratings
Rated voltage Resistive load
30 VDC 0.1 A
Note: The ratings values apply under the following test conditions:
Ambient temperature:20±2ºC
Ambient humidity:65±5%
Operating frequency:30 operations/min

Characteristics
Operating speed
0.1 mm to 1m/s(pin plunger models)
Operating frequency
Mechanical: 400 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance
100 MΩ min.(at 500 VDC)
Contact resistance (initial value)(see note 2)
100 mΩ max. including connector and 50-mm AWG28 lead-wire resistance
Dielectric strength(see note 3)
1,000 VAC at 50/60 Hz for 1 min between terminals of the same polarity
1,500 VAC at 50/60 Hz for 1 min between charged metal part and ground
1,500 VAC at 50/60 Hz for 1 min between non-charged metal part and each terminal
Vibration resistance (see note 4)
Malfunction:10 to 55 Hz, 1.5-mm double amplitude
Shock resistance (see note 4)
Destruction: 1,000 m/s2 {approx. 100G} max.
Malfunction: 300 m/s2 {approx. 30G} max.
Durability
(see note 5)
Mechanical: 500,000 operations min.(60 operations/min)
Electrical: 200,000 operations min.(30 operations/min)
Degree of protection
IEC IP40
Degree of protection against electric shock
Class I
Proof tracking index (PTI)
175
Ambient operating temperature
-25ºC to 85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity
85% max. (for 5ºC to 35ºC)
Weight
Approx. 2 g (pin plunger models)
Note: 1. The data given above are initial values.
  2. Includes the resistance of the connector and lead wire (AWG #28, 50-mm length).
  3. The dielectric strength values shown in the table are for models with a Separator.
  4. For the pin plunger models, the above values apply for use at both the free position and total travel position. For the lever models, they apply at the total travel position. Contact opening or closing time is within 1 ms.
  5. For testing conditions, contact your OMRON sales representative.

OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  3. The dielectric strength values shown in the table are for models with a Separator.

Pin Plunger Models
D3M-01
D3M-01-3
img
D3M:dimensions1

OF max.
RF min.
1.50 N {153 gf}
0.25 N {25 gf}
PT max.
OT min.
MD max.
0.6 mm
0.4 mm
0.1 mm
OP
8.4±0.3 mm


Hinge Lever Models(K)

D3M-01K1
D3M-01K1-3

img
D3M:dimensions2

OF max.
RF min.
0.50 N {51 gf}
0.06 N {6 gf}
OT min.
MD max.
1.2 mm
0.8 mm
FP max.
OP
14.0 mm
10.0±0.8 mm

Hinge Lever Models(L)
D3M-01L1
D3M-01L1-3

img
D3M:dimensions3

OF max.
RF min.
1.00 N {102 gf}
0.10 N {10 gf}
OT min.
MD max.
0.7 mm
0.6 mm
FP max.
OP
11.5 mm
9.2±0.6 mm


Hinge Roller Lever Models(K)
D3M-01K2
D3M-01K2-3

img
D3M:dimensions4

OF max.
RF min.
0.50 N {51 gf}
0.06 N {6 gf}
OT min.
MD max.
1.2 mm
0.8 mm
FP max.
OP
19.7 mm
15.7±0.8 mm

Hinge Roller Lever Models(L)
D3M-01L2
D3M-01L2-3

img
D3M:dimensions5

OF max.
RF min.
1.00 N {102 gf}
0.10 N {10 gf}
OT min.
MD max.
0.7 mm
0.6 mm
FP max.
OP
17.2 mm
14.9±0.6 mm


Simulated Roller Lever Models (K)

D3M-01K3
D3M-01K3-3

img
D3M:dimensions6

OF max.
RF min.
0.50 N {51 gf}
0.06 N {6 gf}
OT min.
MD max.
1.2 mm
0.8 mm
FP max.
OP
16.2 mm
12.2±0.8 mm


Simulated Roller Lever Models (L)
D3M-01L3
D3M-01L3-3

img
D3M:dimensions7

OF max.
RF min.
1.00 N {102 gf}
0.10 N {10 gf}

OT min.
MD max.

0.7 mm
0.6 mm
FP max.
OP
13.6 mm
11.3±0.6 mm
Related Links
Technology
Application Guide