Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Subminiature Basic Switches (S-Size)

Search by product list

D2S Subminiature Basic Switch

Subminiature Switch with Superb Flux Resistance

  • One-piece terminal construction to keep out flux.
  • High operating-position accuracy (±0.25 mm) enables easy peripheral design and positioning.
    Use of pin plunger also allows horizontal operation.
  • Available with self-clinching PCB or solder terminals.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Actuator Terminals OF
max
Model
10.1 A 5 A 0.1 A
Pin plunger

img

Solder terminals
1.47 N {150 gf}
D2S-10 D2S-5 D2S-01
0.49 N {50 gf}
--- D2S-5-F D2S-01-F
Self-clinching PCB terminals
1.47 N {150 gf}
D2S-10D D2S-5D D2S-01D
0.49 N {50 gf}
--- D2S-5-FD D2S-01-FD
Hinge lever

img

Solder terminals
0.49 N {50 gf}
D2S-10L D2S-5L D2S-01L
0.18 N {18 gf}
--- D2S-5L-F D2S-01L-F
Self-clinching PCB terminals
0.49 N {50 gf}
D2S-10LD D2S-5LD D2S-01LD
0.18 N {18 gf}
--- D2S-5L-FD D2S-01L-FD
Simulated roller lever

img

Solder terminals
0.49 N {50 gf}
D2S-10L13 D2S-5L13 D2S-01L13
0.18 N {18 gf}
--- D2S-5L13-F D2S-01L13-F
Self-clinching PCB terminals
0.49 N {50 gf}
D2S-10L13D D2S-5L13D D2S-01L13D
0.18 N {18 gf}
--- D2S-5L13-FD D2S-01L13-FD
Hinge roller lever

img

Solder terminals
0.49 N {50 gf}
D2S-10L2 D2S-5L2 D2S-01L2
0.18 N {18 gf}
--- D2S-5L2-F D2S-01L2-F
Self-clinching PCB terminals
0.49 N {50 gf}
D2S-10L2D D2S-5L2D D2S-01L2D
0.18 N {18 gf}
--- D2S-5L2-FD D2S-01L2-FD


Contact Form
SPDT

OrderingInformationRatings / CharacteristicsDimensions
Ratings
 
Item
Model Rated voltage
Resisteve load
D2S-10 250VAC 10.1A
D2S-5 125VAC
250VAC
5A
3A
D2S-01 125VAC 0.1A
30VDC 0.1A
Note: The rating values apply under the following test conditions:
Ambient temperature:20±2°C
Ambient humidity:65±5%
Operating frequency:30 operations/min

Characteristics
Operating speed
0.1 mm to 1 m/s (pin plunger models)
Operating frequency
Mechanical: 400 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance
100 MΩmin. (at 500 VDC)
Contact resistance
(initial value)
(see note 2)
OF 1.47 N {150 gf}: D2S-10, D2S-5 models:
D2S-01 models:
30 mΩ max.
50 mΩ max.
OF 0.49 N {50 gf}: D2S-5 models:
D2S-01 models:
50 mΩ max.
100 mΩ max.
Dielectric strength (see note 3)
1,000 VAC, 50/60 Hz for 1 min between terminals of same polarity
1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground
1,500 VAC, 50/60 Hz for 1 min between each terminal and non-current-carrying metal parts
Vibration resistance
(see note 4)
Malfunction:10 to 55 Hz, 1.5-mm double amplitude
Shock resistance (see note 4)
Destruction: OF 1.47 N {150 gf}:
OF 0.49 N {50 gf}:
1,000 m/s2 {approx. 100G} max.
500 m/s2 {approx. 50G} max.
Malfunction: OF 1.47 N {150 gf}:
OF 0.49 N {50 gf}:
300 m/s2 {approx. 30G} max.
200 m/s2 {approx. 20G} max.
Durability
(see note 5)
Mechanical: D2S-10 models:10,000,000 operations min.(60 operations/min)
D2S-5,D2S-01 models:30,000,000 operations min.(60 operations/min)
(Refer to Engineering Data.)
Electrical: D2S-10 modeis:50,000 operations min.(30 operations/min)
(Refer to Engineering Data.)
Degree of protection
IEC IP40
Degree of protection against electric shock
Class I
Proof tracking index (PTI)
175
Ambient operating temperature
-25º to 85ºC (at ambient humidity of 60% max.) (with no icing)
Ambient operating humidity
85% max. (for 5ºC to 35ºC)
Weight
Approx. 1.6 g (pin plunger models)
Note: 1. The data given above are initial values.
  2. The specifications shown with the OF values are those for pin plunger models.
  3. The dielectric strength shown in the table is for models with a Separator.
  4. For the pin plunger models, the above values apply for use at both the free position and total travel position. For the lever models, they apply at the total travel position.
  5. For testing conditions, consult your OMRON sales representative.
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless specified, a tolerance of ±0.4 mm applies to all dimensions.
  3. The following figures show models with self-clinching PCB terminals. For the solder terminals, refer to Terminals.
  4. The in the model number is replaced with "D" for self-clinching PCB terminals or removed for solder terminals.
  5. The operating characteristics are for operation in the A direction( ).


Pin Plunger Models

SS:Dimensions1

D2S-01,D2S-01-F,
D2S-5,D2S-5-F,
D2S-10
img
Model
D2S-01
D2S-5
D2S-10
D2S-01-F
D2S-5-F
OF max.
RF min.
1.47 N {150 gf}
0.25 N {25 gf}
0.49 N {50 gf}
0.04 N {4 gf}
PT max.
OT min.
MD max.
0.7 mm
0.4 mm
0.1 mm
OP
8.4±0.25 mm


Hinge Lever Models

SS:Dimensions2

D2S-01L, D2S-01L-F,
D2S-5L, D2S-5L-F,
D2S-10L
img
Model
D2S-01L
D2S-5L
D2S-10L
D2S-01L-F
D2S-5L-F
OF max.
RF min.
0.49 N {50 gf}
0.06 N {6 gf}
0.18 N {18 gf}
0.02 N {2 gf}
OT min.
MD max.
1.0 mm
0.8 mm
FP max.
OP
13.6 mm
9.4±0.8 mm


Simulated Roller Lever Models

SS:Dimensions3

D2S-01L13,
D2S-01L13-F,D2S-5L13,
D2S-5L13-F,D2S-10L13
img
Model
D2S-01L13
D2S-5L13
D2S-10L13
D2S-01L13-F
D2S-5L13-F
OF max.
RF min.
0.49 N {50 gf}
0.06 N {6 gf}
0.18 N {18 gf}
0.02 N {2 gf}
OT min.
MD max.
1.0 mm
0.8 mm
FP max.
OP
15.5 mm
11.4±0.8 mm


Hinge Roller Lever Models

SS:Dimensions4

D2S-01L2, D2S-01L2-F,
D2S-5L2, D2S-5L2-F,
D2S-10L2
img
Model
D2S-01L2
D2S-5L2
D2S-10L2
D2S-01L2-F
D2S-5L2-F
OF max.
RF min.
0.49 N {50 gf}
0.06 N {6 gf}
0.18 N {18 gf}
0.02 N {2 gf}
OT min.
MD max.
1.0 mm
0.8 mm
FP max.
OP
19.3 mm
15.1±0.8 mm
Related Links
Technology
Application Guide