Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Miniature Basic Switches (V-Size)

Search by product list

D2RV Reed Miniature Basic Switch

High Reliability for Micro Load Applications, Even in Adverse Atmospheres (Dust, High Humidity, Silicon Gas, Etc.)

  • The reed switch offers exceptional contact reliability in micro load applications.
  • Same mounting pitch as for the V Miniature Basic Switch.
  • Long life expectancy with a bounce time of 1 ms max.
  • RoHS Compliant
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Actuator OF max. D2RV
Pin plunger

img
0.25 N {25 gf}
D2RV-E
0.49 N {50 gf}
D2RV
0.98 N {100 gf}
D2RV-G
Short hinge lever

img
0.49 N {50 gf}
D2RV-L11
0.98 N {100 gf}
D2RV-L11G
Hinge lever

img
0.25 N {25 gf}
D2RV-L
0.49 N {50 gf}
D2RV-LG
Simulated roller lever

img
0.25 N {25 gf}
D2RV-L13
0.49 N {50 gf}
D2RV-L13G
Short hinge roller lever

img
0.49 N {50 gf}
D2RV-L22
0.98 N {100 gf}
D2RV-L22G
Hinge roller lever

img
0.25 N {25 gf}
D2RV-L2
0.49 N {50 gf}
D2RV-L2G

Contact Form
SPST-NO


OrderingInformationRatings / CharacteristicsDimensions
Ratings
Switching voltage
100 VDC max.
Switching current
0.25 A max.
Contact capacity
10 W max.
Note: The values apply under the following test conditions:
Ambient temperature: 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min


Characteristics
Operating speed
0.1mm to 1 m/s (pin plunger models)
Operating frequency
Mechanical: 200 operations/min max.
Electrical: 200 operations/min max.
Insulation resistance
(see note 2)
100 MΩ min. (at 500 VDC)
Contact resistance
(initial value)
150 mΩ max.
Dielectric strength
200 VDC for 1 min between terminals of same polarity
500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal part
Vibration resistance
(see note 3)
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
(see note 3)
Destruction: 500 m/s2 {approx. 50G} max.
Malfunction: 200 m/s2 {approx. 20G} max.
Durability (see note 4)
Mechanical: 10,000,000 operations min. (200 operations/min)
Electrical: 3,000,000 operations min. (200 operations/min)
Degree of protection
IEC IP40
Degree of protection against electric shock
Class I
Proof tracking index (PTI)
175
Ambient operating temperature
-10ºC to 60ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity
80% max. (for 5ºC to 35ºC)
Weight
Approx. 7 g (pin plunger models with terminals)
Note: 1. The data given avove are initial values.
  2. Insulation resistance between terminals of the same polarity is measured at 100 VDC.
  3. For the pin plunger models, the above values apply for use at both the free position and total travel position. For the lever models, they apply at the total travel position.
  4. For testing conditions, contact your OMRON sales representative.
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  3. The in the model number is for the OF code.
  4. The operating characteristics are for operation in the A direction ().
Pin Plunger Models
D2RV-
D2RV:dimensions1
img
Model
D2RV-E
D2RV
D2RV-G
OF max.
0.25 N {25 gf} 0.49 N {50 gf} 0.98 N {100 gf}
PT max.
OT min.
MD max.
1.6 mm
0.6 mm
0.8 mm
OP
14.4±0.6 mm

Short Hinge Lever Models
D2RV-L11
D2RV:dimensions2
img
Model
D2RV-L11
D2RV-L11G
OF max.
0.49 N {50 gf} 0.98 N {100 gf}
PT max.
OT min.
MD max.
1.8 mm
0.4 mm
1 mm
OP
15±0.6 mm

Hinge Lever Models
D2RV-L
D2RV:dimensions3
img
Model
D2RV-L
D2RV-LG
OF max.
0.25 N {25 gf} 0.49 N {50 gf}
PT max.
OT min.
MD max.
4 mm
1 mm
1.6 mm
OP
14.4±1.2 mm

Simulated Roller Lever Models
D2RV-L13
D2RV:dimensions4
Model
D2RV-L13
D2RV-L13G
OF max.
0.25 N {25 gf} 0.49 N {50 gf}
PT max.
OT min.
MD max.
4 mm
1 mm
1.6 mm
OP
18.1±1.2 mm

Short Hinge Roller Lever Models
D2RV-L22
D2RV:dimensions5
img
Model
D2RV-L22
D2RV-L22G
OF max.
0.49 N {50 gf} 0.98 N {100 gf}
PT max.
OT min.
MD max.
1.8 mm
0.4 mm
1 mm
OP
20.4±0.6 mm

Hinge Roller Lever Models
D2RV-L2
img
Model
D2RV-L2
D2RV-L2G
OF max.
0.25 N {25 gf} 0.49 N {50 gf}
PT max.
OT min.
MD max.
4 mm
1 mm
1.6 mm
OP
19.9±1.2 mm
Related Links
Technology
Application Guide