|
Miniature Basic Switches (V-Size)
D2MV Miniature Basic Switch
Ultra-low Load, Miniature Basic Switch
- Twin crossbar contact employed for exceptionally high contact reliability in micro load applications.
- A coil spring employed in the internal mechanism extends durability and improves contact reliability.
- RoHS Compliant
 |
|
|
|
|
|
Updated August 2, 2010
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Actuator |
OF max. |
1 A |
0.1 A |
| Pin plunger
|
0.10 N {10 gf} |
D2MV-1-1C1 |
D2MV-01-1C1 |
| 0.25 N {25 gf} |
D2MV-1-1C2 |
D2MV-01-1C2 |
| 0.49 N {50 gf} |
D2MV-1-1C3 |
D2MV-01-1C3 |
| Short hinge lever
|
0.49 N {50 gf} |
D2MV-1L11-1C3 |
D2MV-01L11-1C3 |
| Hinge lever
|
0.29 N {30 gf} |
D2MV-1L-1C3 |
D2MV-01L-1C3 |
| Long hinge lever
|
0.15 N {15 gf} |
D2MV-1L111-1C3 |
D2MV-01L111-1C3 |
| Simulated roller lever
|
0.29 N {30 gf} |
D2MV-1L13-1C3 |
D2MV-01L13-1C3 |
| Short hinge roller lever
|
0.49 N {50 gf} |
D2MV-1L22-1C3 |
D2MV-01L22-1C3 |
| Hinge roller lever
|
0.29 N {30 gf} |
D2MV-1L2-1C3 |
D2MV-01L2-1C3 |
| Note: |
Consult your OMRON representative for details
on SPST-NO and SPST-NC models. |
Contact Form
Ratings
| Model
|
D2MV-1 |
D2MV-01 |
Resisteve load |
| 125VAC |
1A |
0.1A |
| 30VDC |
1A |
0.1A |
| Note: |
The ratings values apply under
the following test conditions:
Ambient temperature: 20±2ºC Ambient humidity: 65±5%
Operating frequency: 30 operations/min |
Characteristics
| Operating speed |
1 mm to 1 m/s (pin
plunger models) |
| Operating frequency |
| Mechanical: |
300 operations/min max. (pin plunger models) |
| Electrical: |
60 operations/min max. |
|
| Insulation resistance |
100 MΩ min. (at 500
VDC) |
| Contact resistance (initial
value) |
D2MV-01 models: 50 mΩ
max. D2MV-1 models: 30 mΩ max. |
| Dielectric strength (see note 2) |
1,000 VAC, 50/60 Hz for
1 min between terminals of same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying
metal parts and the ground 1,500 VAC, 50/60 Hz for 1 min between each terminal and
non-current-carrying metal parts |
| Vibration resistance
(see note 3) |
Malfunction: 10 to 55 Hz,
1.5-mm double amplitude |
| Shock resistance (see note 3)
|
| Destruction: |
Models with OF of 0.10 N: 150 m/s2 {approx.
15G} max. Models with OF between 0.25 and 0.49 N: 400 m/s2 {approx. 40G} max. |
| Malfunction: |
100 m/s2 {approx. 10G}
max. |
|
| Durability (see note 4) |
| Mechanical: |
10,000,000 operations min.(60 operations/min) |
| Electrical: |
D2MV-1 models:500,000 operations min.(30 operations/min) D2MV-01 models:1,000,000 operations min.
(30 operations/min) |
|
| Degree of protection |
IEC IP40 |
| Degree of protection against
electric shock |
Class I |
| Proof tracking index (PTI) |
175 |
| Ambient operating temperature |
-25ºC to 80ºC
(at ambient humidity of 60% max.)
(with no icing or condensation) |
| Ambient operating humidity |
85% max. (for 5ºC
to 35ºC) |
| Weight |
Approx. 6 g (pin plunger models) |
| Note: |
1. |
The data given above are initial values. |
| |
2. |
The values for dielectric
strength shown are for models with a Separator. |
| |
3. |
For the pin plunger models, the above values
apply for use at both the free position and total travel
position. For the lever models, they apply at the total
travel position. |
| |
4. |
For testing conditions, contact your OMRON saels representative. |
| Note: |
1. |
All units are in millimeters
unless otherwise indicated. |
| |
2. |
The RF values indicated in parentheses
are for cases where the lever weight is not applied to
the plunger. |
| |
3. |
Unless otherwise specified, a tolerance
of ±0.4 mm applies to all dimensions. |
| |
4. |
The operating characteristics are for operation in
the A direction ( ). |
| Pin Plunger Models |
 |
D2MV-1-1C
D2MV-01-1C |
| Note: |
The in the model number is for the OF code. |
|
|
 |
| Model |
D2MV-1-1C1
D2MV-01-1C1 |
D2MV-1-1C2
D2MV-01-1C2 |
D2MV-1-1C3
D2MV-01-1C3 |
| OF max. RF min. |
0.10 N {10 gf} 0.005 N {0.5 gf} (reference value) |
0.25 N {25 gf} 0.01 N {1 gf} (reference value) |
0.49 N {50 gf} 0.02 N {2 gf} (reference value) |
| PT max. OT min. MD max. |
1.2 mm 1.3 mm 0.25 mm |
| OP |
14.7±0.4
mm |
|
|
|
| Short Hinge Lever Models |
 |
D2MV-1L11-1C3
D2MV-01L11-1C3 |
 |
| Model |
D2MV-1L11-1C3
D2MV-01L11-1C3 |
| OF max. RF min. |
0.49 N {50 gf} 0.04 N {4 gf}(referenve value) |
| PT max. OT min. MD max. |
1.7 mm 1.0 mm 0.4 mm |
| OP |
15.2±0.5 mm |
|
|
|
| Hinge Lever Models |
 |
D2MV-1L-1C3
D2MV-01L-1C3 |
 |
| Model |
D2MV-1L-1C3
D2MV-01L-1C3 |
| OF max. RF min. |
0.29 N {30 gf} 0.02 N {2 gf}(referenve value) |
| PT max. OT min. MD max. |
3.3 mm 2.1 mm 0.7 mm |
| OP |
15.2±1.2 mm |
|
|
|
| Long Hinge Lever Models |
 |
D2MV-1L111-1C3
D2MV-01L111-1C3 |
 |
| Model |
D2MV-1L111-1C3
D2MV-01L111-1C3 |
| OF max. RF min. |
0.15 N {15 gf} 0.01 N {1 gf}(reference value) |
| PT max. OT min. MD max. |
6.0 mm 4.0 mm 1.4 mm |
| OP |
15.2±2.6 mm |
|
|
|
| Simulated Roller Lever Models |
 |
D2MV-1L13-1C3
D2MV-01L13-1C3 |
 |
| Model |
D2MV-1L13-1C3
D2MV-01L13-1C3 |
| OF max. RF min. |
0.29 N {30 gf} 0.02 N {2 gf}(reference value) |
| PT max. OT min. MD max. |
3.3 mm 1.9 mm 0.7 mm |
| OP |
18.7±1.2 mm |
|
|
|
| Short Hinge Roller Lever Models |
 |
D2MV-1L22-1C3
D2MV-01L22-1C3 |
 |
| Model |
D2MV-1L22-1C3
D2MV-01L22-1C3 |
| OF max. RF min. |
0.49 N {50 gf} 0.04 N {4 gf}(reference value) |
| PT max. OT min. MD max. |
1.7 mm 1.0 mm 0.4 mm |
| OP |
20.7±0.6 mm |
|
|
|
| Hinge Roller Lever Models |
 |
D2MV-1L2-1C3
D2MV-01L2-1C3 |
 |
| Model |
D2MV-1L2-1C3
D2MV-01L2-1C3 |
| OF max. RF min. |
0.29 N {30 gf} 0.02 N {2 gf}(reference value) |
| PT max. OT min. MD max. |
3.3 mm 2.1 mm 0.7 mm |
| OP |
20.7±1.2 mm |
|
|
Switches
Product Lineup
Support
Related Links


| |