Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Miniature Basic Switches (V-Size)

Search by product list

D2MC Low-torque Basic Switch

Highly Reliable Rotary-action Switch for Low Torque Operation (0.5 m N · m {5.1 gf · cm})

  • 0.5-A rated model employs crossbar gold-alloy contacts for excellent contact reliability in the micro load range.
  • Long life (10,000,000 mechanical operations min.) through use of a movable coil spring.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Direction of actuation OTq max. 5A 0.5A
Clockwise
0.5mN·m{5.1 gf·cm}
D2MC-5E D2MC-01E
0.75mN·m {7.6 gf·cm}
D2MC-5F D2MC-01F
1.00mN·m {10.2 gf·cm}
D2MC-5H D2MC-01H
Counterclockwise
0.5mN·m {5.1 gf·cm}
D2MC-5EL D2MC-01EL
0.75mN·m {7.6 gf·cm}
D2MC-5FL D2MC-01FL
1.00mN·m {10.2 gf·cm}
D2MC-5HL D2MC-01HL
Note: All the models listed here are supplied without actuator lever. If an actuator lever is required, please order separately by indicating the model number of the actuator lever (CAA1M). Refer to page 160.
Contact Form (SPDT)
OrderingInformationRatings / CharacteristicsDimensions
Ratings
 
Item
Model
Rated voltage
Resistive load
D2MC-5 125VAC
250VAC
5A
5A
D2MC-01 125VAC 0.5A
30VDC 0.5A
Note: The ratings values apply under the following test conditions:
Ambient temperature: 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min.

Characteristics
Item
D2MC-5
D2MC-01
Operating speed
1ºC to 360ºC/sec
Operating frequency
Mechanical: 240 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance
100 MΩ min. (at 500 VDC)
Contact resistance
(initial value)
20 mΩ max. 100 mΩ max.
Dielectric strength
600 VAC, 50/60 Hz for 1 min between terminals of same polarity
1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal part
Vibration resistance
(see note 2)
Malfunction:10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
(see note 2)
Destruction: 1,000 m/s2 {100 G} max.
Malfunction: Models with OTq of 0.5 mN · m: 100 m/s2 {10 G} max.
Models with OTq of 0.75 mN · m: 100 m/s2 {10 G} max.
Models with OTq of 1.00 mN · m: 200 m/s2 {20 G} max.
Durability
(see note 3)
Mechanical: 10,000,000 operations min.
(60 operations/min)
Electrical: 100,000 operations min.
(30 operations/min)
Mechanical: 10,000,000 operations min.
(60 operations/min)
Electrical: 100,000 operations min. (30 operations/min,
125 VAC,30 VDC0.1A)
Degree of protection
IEC IP40
Degree of protection against electric shock
Class I
Proof tracking index (PTI)
175
Ambient operating temperature
-25ºC to 80ºC (at ambient humidity of 60% max.) (with no icing)
Ambient operating humidity
35% to 85% max. (for 5 ºC to 35ºC)
Weight
Approx. 10 g
Note: 1. The data given above are initial values.
  2. Malfunction:1ms max.
  3. For testing conditions,
contact your OMRON sales representative.
OrderingInformationRatings / CharacteristicsDimensions
Note:  1. All units are in millimeters unless otherwise indicated.
  2. The in the model number are for the Ratings and OTg code.
  3. The angle given for the free position (FP) is the angle made with the horizontal.
Clockwise
D2MC-
D2MC:dimensions2
 


Model
D2MC-5E
D2MC-01E
D2MC-5F
D2MC-01F
D2MC-5H
D2MC-01H
OTq
max.
RTq min.
0.5 mN·m
{5.1gf·cm}
0.06mN·m
{0.6gf·cm}
0.75 mN·m
{7.6gf·cm}
0.09mN·m
{0.9gf·cm}
1.0mN·m
{10.2gf·cm}
0.13mN·m
{1.3gf·cm}
PT max.
OT min.
MD min.
RT min.
21º
17º

21º
17º

21º
17º

TT min.
FP
38º
15±3º (See note 3)

Counterclockwise
D2MC-L
D2MC:dimensions2
 
 

Model
D2MC-5EL
D2MC-01EL
D2MC-5FL
D2MC-01FL
D2MC-5HL
D2MC-01HL
OTq
max.
RTq min.
0.5 mN·m
{5.1gf·cm}
0.06mN·m
{0.6gf·cm}
0.75 mN·m
{7.6gf·cm}
0.09mN·m
{0.9gf·cm}
1.0mN·m
{10.2gf·cm}
0.13mN·m
{1.3gf·cm}
PT max.
OT min.
MD min.
RT min.
21º
17º

21º
17º

21º
17º

TT min.
FP
38º
15±3º (See note 3)
Related Links
Technology
Application Guide