Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

PCB Mounting Solid-State Relays

Search by product list

G3S/G3SD Solid-State Relay

Ultra-small Relay Breaks up to 1A

  • Ultra-small, dual in-line package(DIP) SSR.
  • Terminals compatible with G6B Electromagnetic Relay's. Mix with G6Bs as the application requires.
  • Close side-by-side mounting possible. In addition,heat sink dedicated to this mounting style also available.
  • Both AC-and DC-load versions available.
  • High isolation of 2,500 VAC between input and output freeing inputs from noise surge generated in the load.
  • Built-in varistor effectively absorbs external surges.
    (In case of SSR for AC switching)
  • Approved by UL and CSA.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Isolation Zero cross
function
Indicator Rated output load
(applicable output load)
Rated input
voltage
Model
Phototriac No No 1A at 100 to 240 VAC
(1A at 75 to 264 VAC)
(see note 1)
5 VDC G3S-201PL-US
12 VDC
24 VDC
1.2A at 100 to 240 VAC
(1.2A at 75 to 264 VAC)
(see note 1)
5 VDC G3S-201PL-PD-US
12 VDC
24 VDC
Photocoupler 1A at 4 to 24 VDC
(1A at 3 to 26 VAC)
(see note 2)
5 VDC G3SD-Z01P-US
12 VDC
24 VDCs
1.1A at 4 to 24 VDC
(1.1A at 3 to 26 VDC)
(see note 2)
5 VDC G3SD-Z01P-PD-US
12 VDC
24 VDCs
Note: 1. Product is labelled"250VAC".
2. Product is labelled"24VDC".
OrderingInformationRatings / CharacteristicsDimensions
Ratings
Input
Rated voltage Operating voltage Impedance Voltage levels
G3S-201PL/201PL-PD G3S-Z01PL/Z01P-PD Must operate voltage Must release Voltage
5VDC 4 to 6 VDC 450Ω±20% 630Ω±20% 4 VDC max. 1 VDC min.
12VDC 9.6 to 14.4 VDC 1.1KΩ±20% 1.5KΩ±20% 9.6 VDC max.
24VDC 19.2 to 28.8 VDC 2.2kΩ±20% 2.8KΩ±20% 19.2 VDC max.
Note: 1. Each model has 5-VDC, 12-VDC,and 24-VDC input versions.

Output
Model Applicable load
Rated load voltage Rated load voltage range Load current lnrush current
G3S-201PL 100 to 240 VAC 75 to 264 VAC 0.1 to 1A 15A(60Hz, 1cycle)
G3S-201PL-PD 0.1 to 1.2A
G3S-Z01P 4 to 24 VDC 3 to 26VDC 0.01 to 1A 3A(10ms)
G3S-201PL-PD 0.01 to 1.1A

Characteristics
Item G3S-201PL/201PL-PD G3SD-Z01P/Z01P-PD
Operate time 1 ms max.
Release time 1/2 of load power source cycle + 1 ms max. 1 ms max.
Output ON voltage
drop
1.6V (RMS) max. 1.5V max.
Leakage current 2mA max 0.1mA max.(at 26VDC)
Insulation
resistance
100MΩ min.(at 500 VDC)
Dlelectric strength 2,500 VAC, 50/60 Hz for 1min
Vibration resistance Malfunction:10 to 55Hz, 1.5mm double amplitude
Shock resistance Malfunction:1,000m/s2
Ambient
temperature
Operating: -30ºC to 80ºC(with no icing or condensation)
Storage: -30ºC to 100ºC(with no icing or condensation)
Ambient humidity Operating:45% to 85%
Approved standards UL508 File No. E64562/CSA C22,2(No.0, No.14) File No.LR35535
Weight Approx.13g
OrderingInformationRatings / CharacteristicsDimensions
Characteristics
Note: All units are milimeters unless otherwise indicated
G3S:Dimensions1

G3S:Dimensions2 G3S:Dimensions2

G3S:Dimensions4 G3S:Dimensions5
Related Links
Technology
Application Guide