Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

PCB Mounting Solid-State Relays

Search by product list

G3MB Solid-State Relay

Low-cost, Subminiature PCB-mounting SSR Switching 2A

  • Bottom is approximately three times as small as that of the G3M and ideal for high-density PCB applications.
  • DC input-AC output for 2-A load at 25ºC.
  • Mono-block lead frame incorporating teminals, heat sink, and a PCB directly mounted with bare chips made it possible to minaturize the relay.
  • Standard models approved by UL, CSA and-UTU models by VDE(TŰV).
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Isolation Zero cross
function
Indicator Input
resister
Snubber
circuit
Applicable output
load
Rated input
voltage
Model
Phototriac No No Yes Yes 2A at 100 to 120 VAC
(rated load voltage)
5 VDC G3MB-102PL
(-UTU)
12 VDC
24 VDC
Yes 2A at 100 to 240 VAC
(rated load voltage)
5 VDC G3MB-202P
(-UTU)
G3MB-202P-4
(-UTU)
12 VDC
24 VDC
No 5 VDC G3MB-202PL
(-UTU)
G3MB-202PL-4
(-UTU)
12 VDC
24 VDCs
Yes No No *1 G3MB-202PEG-4
(-UTU)
No G3MB-202PLEG-4
(-UTU)
Note: 1. When ordering models conforming to VDE(TŰV), add"-UTU" to the model number.
2. *Recommended Operating Conditions.
Item Min. Standard Max.
Forward current 5mA 10mA 20mA
Must release voltage 0 --- 1V
OrderingInformationRatings / CharacteristicsDimensions
Specifications
Ratings
Input Resistor Contact
Rated voltage Operating voltage Impedance Voltage levels
Must operate voltage Must release voltage
5VDC 4 to 6 VDC 440Ω±20% 4 VDC max. 1 VDC min.
12VDC 9.6 to 14.4 VDC 1KΩ±20% 9.6 VDC max.
24VDC 19.2 to 28.8 VDC 2.2kΩ±20% 19.2 VDC max.
Note: 1. Each model has 5-VDC, 12-VDC input versions.

No Input Resistor
Item Max
LED forward current 50mA
Repetitlve peak LED forward current 1A
LED reverse voltage 5V

Output
Model Applicable load
Rated load voltage Load voltage range Load current lnrush current
G3MB-102PL 100 to 120 VAC, 50/60Hz 75 to 132 VAC, 50/60Hz 0.1 to 2A 30A(60Hz, 1cycle)
G3MB-202P
G3MB-202PL
100 to 240 VAC, 50/60Hz 75 to 264VAC, 50/60Hz
G3MB-202PEG-4
G3MB-202PLEG-4

Characteristics
Item G3MB-102PL G3MB-202P,-202P-4,-202PEG-4 G3MB-202PL,-202PL-4,-202PLEG-4
Operate time 1 ms max. 1/2 of load power source cycle
+ 1 ms max.
1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage
drop
1.6V (RMS) max.
Leakage current 1mA max.(at 100 VAC) 1.5mA max.(at 200VAC)
Insulation
resistance
1,000MΩ min.(at 500 VDC)
Dlelectric strength 2,500 VAC, 50/60 Hz for 1min
Vibration resistance Malfunction:10 to 55Hz, 0.75mm double amplitude
Shock resistance Malfunction:1,000m/s2
Ambient
temperature
Operating: -30ºC to 80ºC(with no icing or condensation)
Storage: -30ºC to 100ºC(with no icing or condensation)
Ambient humidity Operating:45% to 85%
Approved standards UL508 File No. E64562
CSA C22,2(No.14) File No.LR35535
TŰV R9351062(EN60950)("-UTU"type)
Weight Approx.5g
OrderingInformationRatings / CharacteristicsDimensions
Characteristics
Note: All units are milimeters unless otherwise indicated

G3MB:Dimensions1 G3MB:Dimensions2
Related Links
Technology
Application Guide