Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Mass Flow Sensors

Search by product list

D6F-□N2/-02L2 MEMS Flow Sensor

For LPG and LNG Applications.
Metal Body.

  • Measures gas flow of 1 to 5 L/min.
  • High accuracy of ±3 FS.
  • Flow rates can be measured without being
    affected by temperature or voltage.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Ordering Information
Case
Applicable fluid
Measured flow
rate range
Model number
Aluminum alloy City gas (13A)* 0-1L/min D6F-01N2-000
0-5L/min D6F-05N2-000
LPG * 0-2L/min D6F-02L2-000
*The fluid must be clean, dry gas, with no dust or oil mist.
OrderingInformationRatings / CharacteristicsDimensions
Absolute maximum rating
Item
Symbol
Rating
Unit
Power Supply Voltage Vcc 26.4 VDC
Output Voltage Vout 6 VDC


Performance
Item
Model numberl
D6F-01N2-000
D6F-05N2-000
D6F-02L2-000
Flow rate 0 to 1 L/min
(normal)
(See note.)
0 to 5 L/min
(normal)
(See note.)
0 to 2 L/min
(normal)
(See note.)
Joints Re 1/4 thread
Case material Aluminum alloy
Operating
conditions
Applicable fluid City gas (13A) LPG
(The fluid must be clean, dry gas, with no dust or oil mist.)
Max. allowable
pressure
200 kPa
Operating temperature −10 to 60°C (with no condensation or icing)
Operating humidity 85% max. (with no condensation or icing)
Storage temperature −40 to 80°C (with no condensation or icing)
Storage humidity 85% max. (with no condensation or icing)
Power supply voltage 10.8 to 26.4 VDC
Output signal Analog output, 1 to 5 VDC (non-linear output)
Current consumption Without load: Vcc = 12 to 24 VDC, Vss = 0 V, 25°C, 15 mA max.
Insulation resistance

Between Sensor outer cover and lead terminals: 20 MΩmin.
(at 500 VDC)

Withstand voltage Between Sensor outer cover and lead terminals: 500
VAC, 50/60 Hz min. for 1 min
(leakage current: 1 mA max.)
Note: "L/min (normal)" is the volume flow rate at 0°C and 101.3 kPa.

Connection
D6F-01N2-000
D6F-05N2-000
D6F-02L2-000


OrderingInformationRatings / CharacteristicsDimensions
  (Unit :mm)

D6F-01N2-000
D6F-05N2-000
D6F-02L2-000



Mounting Hole Dimensions
Lead Wires (Included)
Related Links
Technology
Application Guide