Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Mass Flow Sensor

Search by product list

D6F-03A3 MEMS Flow Sensor

Includes an MEMS Flow Element.High-accuracy Sensing Even for Shiny Bodies.

  • The industry's thinnest and lightest flow sensor(See note.), with a MEMS flow chip.
  • Unique flow path structure provides high precision and fast response.

Note: According to OMRON investigation as of January 2006.

This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Sensor
Flow rate
Model number
Minimum order
0 to 3 L/min D6F-03A3-000 1

Cable (Order Separately)
Contacts
Wires
Housing
Model number
SSH-003T-P0.2 AWG 28 SHR-03V-03 D6F-CABLE2
OrderingInformationRatings / CharacteristicsDimensions
Absolute maximum rating
Item
Symbol
Rating
Unit
Power Supply Voltage Vcc 26.4 VDC
Output Voltage Vout 5.7 VDC


Performance
Item
Model number
D6F-03A3-000
Flow rate 0 to 3 L/min (normal) (See note.)
Case material Thermoplastic resin
Operat ing conditions Applicable fluid Air (The fluid must be clean, dry gas, with no dust or oil mist.)
Operating temperature 0 to 50°C (with no condensation or icing)
Operating humidity 85% max. (with no condensation or icing)
Storage temperature −10 to 60°C (with no condensation or icing)
Storage humidity 85% max. (with no condensation or icing)
Power Supply Voltage 10.8 to 26.4 VDC
Output Signal Analog output: 1 to 5 VDC
Load resistance: 10 kΩ min. (non-linear output)
Current Consumption Without load: Vcc = 12 to 24 VDC, Vss = 0 V, 25°C, 15 mA max.
Insulation Resistance Between Sensor outer cover and lead terminals: 20 MΩ min. (at 500 VDC)
Withstand voltage Between Sensor outer cover and lead terminals: 500 VAC, 50/60 Hz for 1 min (leakage current: 1 mA max.)
Note: "L/min (normal)" is the volume flow rate at 0°C and 101.3 kPa.

Connection
D6F-03A3-000

  Pressure-welded Connectors
  Socket : 03SR-3S
  Electric Wires : AWG30
  Crimped Connectors
  Contacts : SSH-003T-P0.2
  Wires : AWG32-28
  Housing : SHR-03V-S-B or SHR-03V-S
OrderingInformationRatings / CharacteristicsDimensions
  (Unit :mm)

Sensor
D6F-03A3-000



Mounting Hole Dimensions
Cable (Order Separately)
D6F-CABLE2

Related Links
Technology
Application Guide