|
Vibration Sensors(Sealed types)
D7E-1/-2 Micro Sensor - Shock/Vibration
 |
|
|
Updated March 23, 2009
|
| Shock/Vibration |
| D7E-1 |
D7E-2 |
|
D7E-1 |
D7E-2 |
| Features |
· Compact seismic
detector · Self-resetting · Quick-connect
terminals |
· Compact seismic
detector · Self-resetting · Quick-connect
terminals |
| Acceleration range |
Varies by model (100-200cm/s2) |
Varies by model (100-200cm/s2) |
| Operating angle |
--- |
50-80 degrees |
| Return angle (reset) |
2.5 degrees minimum
from horizontal |
2.5 degrees or more |
| Contact capacity |
0.1 mA at 5 VDC
to 100 mA at 30 VDC resistive load |
0.1 mA at 5 VDC
to 100 mA at 30 VDC resistive load |
| Contact form |
SPST-NC |
SPST-NC |
| Temperature range |
-25º to + 60ºC |
-25º to + 60ºC |
| Service life |
5000 operations
min. |
5000 operations
min. |
Unit: mm (inch)
D7E- |
 |
|