Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Micro Sensor-shock/vibration

Search by product list

D7E-3 Micro Sensor - Shock/Vibration

D7E-1/-2
Updated March 23, 2009
OrderingInformationRatings / CharacteristicsDimensions
Shock/Vibration
D7E-3
OrderingInformationRatings / CharacteristicsDimensions
 
D7E-3
Features · Compact tilt sensor
· Responds to gradual tilting of 1 degree/sec
· Self-resetting
· Quick-connect terminals
Acceleration range ---
Operating angle 50 - 80 degrees
Return angle (reset) 25 degrees or more
Contact capacity 0.1 mA at 5 VDC to 100 mA
at 30 VDC resistive load
Contact form SPST-NC
Temperature range -25º to + 60ºC
Service life 5000 operations min.
OrderingInformationRatings / CharacteristicsDimensions
Unit:mm (inch)
D7E- D7E-_:Dimensions1
Related Links
Technology
Application Guide