|
Search by Part#
Click the first letter of part# to search each product on this web site.

| XB |
XB4A0.4-mm Pitch Board to FPC Connector (Plug, SMT Terminal) |
XB4B0.4-mm Pitch Board to FPC Connector (Socket, SMT Terminal) |
| XF |
XF2BRotary Backlock Connector (0.3mm-Pitch, Dual Contact) |
| XF2CRotary Backlock Connector (0.3mm-pitch,Upper contact) |
| XF2JZIF Slide-locking Type (0.5mm-pitch) |
| XF2KRotary Backlock Connector (0.4-mm Pitch, Dual Contact) |
| XF2LZIF Slide-locking connector (0.5mm-pitch) |
| XF2MRotary Backlock connector
(0.5mm-pitch, Dual Contact) |
| XF2URotary Backlock Connector(0.5mm-pitch, Dual contact) |
| XF2WRotary Backlock Connector
(0.5-mm Pitch, Dual Contact) |
| XF3ARotary Backlock Connector
(0.3-mm Pitch, Upper Contact) |
| XF3BRotary Backlock Connector
(0.3-mm Pitch, Dual Contact) |
| XF3CRotary Backlock Connector
(0.25-mm Pitch, Dual Contact) |
XF3EXF3E Rotary Backlock Connector
(0.3-mm Pitch, Dual Contact) |
XF3HXF3H Rotary Frontlock Connector
(0.3-mm Pitch, Lower Contact) |
| XG |
XG4AMIL-type Plug, with Long Lock |
| XG4CBox-type Plug |
| XG4EIDC Plug |
| XG4HBoard-to-board Socket |
| XG4MMIL-type Socket |
| XG4M-UMIL-type Connector with socket Lock |
|