Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor
 
How to choose the right Air Velocity Sensor
  Miniature-size of 20mm(H)×39mm(W)×9mm(D)
Saving Mounting space by MEMS Flow Sensor chip of 1.55m m×1.55mm.
Even a slight air of 0-4m/s can be detected accurately.
The design of the sensor is based on a centrifugal principle to segregate particulates from the air. With this method, long term stable monitoring for air velocity can be realized.



Model Model D6F-W01A1 Model D6F-W04A1
Figure

Product Information
Flow Range
Flow range(Air Velocity at 25 ºC, 1 atmosphere)
case material Thermoplastic resin
Applicable Gas Air
Power Supply Voltage DC10.8-26.4V
Output Signal Analog Output 1-5V DC (Non-linear Output)