OMRON's MEMS flow sensor features high
sensitivity and quick response by measuring mass flow rate.
Moreover, Thermopile can provide low power consumption by thermal
electromotive force.
OMRON offers wide solutions from flow rate measurements to process
control.
Application
For Air
Model
D6F-01A1-110
D6F-02A1-110
D6F-03A3-110
Figure
Flow Range
(Volumetric flow rate at 0ºC101.3kPa)
Joint shape
Bamboo Type
(
Inner diameter : φ4 Maximum external diameter : φ8 Minumum inner diameter
: φ7.4)
M5×3.1screw
case material
Thermoplastic resin
Applicable Gas
Air (Air must be dry and clean without dust and oil mist)
Application
For LNG
For LPG
Model
D6F-01A2-000
D6F-05A2-000
D6F-02L2-000
Figure
Flow Range
(Volumetric flow rate at 0ºC101.3kPa)
Joint shape
Rc 1/4 screw
case material
Aluminum alloy
Applicable Gas
LNG (13A)
LPG
(Air must be dry and clean without
dust and oil mist)
Application
For Air
Model
D6F-10A5-000
D6F-10A6-000
D6F-20A5-000
D6F-20A6-000
D6F-50A5-000
D6F-50A6-000
Figure
Flow Range
(Volumetric flow rate
at 0ºC101.3kPa)
case material
Thermoplastic resin
Applicable Gas
Air (Air must be dry and clean without dust and oil mist)