 |
| |
 |
| |
Differential pressure type Flow sensor
E8Y- -F
An electronic small size flow meter with high cost performance
Real time flow monitoring.
Differential pressure sensing with resistance to environment.
Sensing flow range from 0.3 to 3 LPM, 2 to 20 LPM.
Vertical-mounting type(-F V)
and Horizontal-mounting type(-F H)
are available.
|
 |
| |
(Please contact to local OMRON representatives for delivery.) |
| Sensing Flow Range |
Comparative output |
Type |
Model |
| 0.3-3L/min |
NPN Open Collector |
Vertical-mounting type |
E8Y-A5C-F03V |
| Horizontal-mounting type |
E8Y-A5C-F03H |
| 2-20L/min |
Vertical-mounting type |
E8Y-A5C-F20V |
| Horizontal-mounting type |
E8Y-A5C-F20H |
|
 |
| |
E8Y-A5C-F03V/H |
E8Y-A5C-F20V/H |
| Power Supply Voltage |
12 to 24V DC within ±10% Ripple (p-p)
10% or less |
| Current Consumption |
50mA or less |
| Sensor Type |
Differential Pressure Flow Sensing |
| Rated Flow Range |
0.3-3L/min |
2-20L/min |
| Flow Resistance |
5L/min |
40L/min |
| Applicable Gas |
Noncorrosive gas, Nonflammable gas |
| Comparative output |
Output Mode |
NPN Open Collector(NO/NC) |
| Load Current |
100mA |
| Applied Voltage |
30V DC or less |
| Residual Voltage |
1.0V or less (at 100mA source current),
0.4V or less (at 16mA source current) |
| Repeatability |
±3.0%F.S. |
| Display |
7-segment 3-digit red LED |
| Indicator |
Yellow LED (OUT1: When Comparative
Output is On)
Yellow LED (OUT2: When Comparative Output is On) |
| Response time |
0.5s or less |
| Linearity |
±3.0%F.S. |
| Setting Ability |
0.1l/min |
0.1l/min |
| Protection Circuit |
Reverse polarity connection, load
short-circuiting |
| Operating temperature |
-10-+55ºC(with no condensation) |
| Operating humidity |
25-85"RHwith no icing or condensation) |
| Storage Temperature |
-25-+65ºC |
 |
| Influence of Temperature |
within±3.0%F.S. |
| Influence of Humidity |
within±3.0%F.S. |
| Degree of Protection |
IP40 (IEC) |
| Dielectric Strength |
1,000V AC 50/60Hz 1min |
| Insulation resistance |
100MΩ and above between the case and Charging
part |
| Endurance Vibration |
Transportation Vibration: 10-150Hz half
amplitude 0.75mm or
100m/s2
8 minutes each in X, Y, and Z directions for 4 times |
| Endurance Shock |
Durability: 300m/s2 3 times each in X, Y, and
Z directions |
| Pressure Port |
Rc(PT)1/8 thread |
| Cable |
Vinyl-insulated round cable φ42m |
| Weight |
Approx. 160g |
 |
| (Unit :mm) |
| |
|
Vertical-mounting
type
E8Y-A5C-F03V
E8Y-A5C-F20V |
 |
|
| |
|
| |
Horizontal-mounting
type
E8Y-A5C-F03H
E8Y-A5C-F20H
|
 |
|
|
|
|
|
|
|