Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices
 
  MEMS Flow Sensor
D6F-10A5/D6F-20A5/D6F-50A5
D6F-10A6/D6F-20A6/D6F-50A6

Small size and high accuracy at flow rates of up to 50 LPM

•High Accuracy Sensor that detects air mass flow rate of 10 to 50LPM
•Small size of 30mm(H)×78mm(W)×30mm(D)

   
O`D6F-10A5/D6F-20A5/D6F-50A5

  (Please contact to local OMRON representatives for delivery.)
case material Applicable Gas Flow Range Model
Thermoplastic resin Air* 0-10L/min D6F-10A5-000
D6F-10A6-000
0-20L/min D6F-20A5-000
D6F-20A6-000
0-50L/min D6F-50A5-000
D6F-50A6-000
  *Air must be dry and clean without dust and oil mist
  Cable(Sell separately)
Terminal Wire Housing Model
MOLEX-50079 AWG#26 MOLEX-51021 D6F-CABLE1

 PAGE TOP

Å'åâ'Î'èSi
Item Symbol Rating Unit
Power Supply Voltage Vcc 26.4 VDC
Output Voltage Vout 6 VDC
 PAGE TOP

«
Item Model
D6F-10A5-000
D6F-10A6-000
D6F-20A5-000
D6F-20A6-000
D6F-50A5-000
D6F-50A6-000
Flow Range 0-10L/min(Nomal)* 0-20L/min(Nomal)* 0-50L/min(Nomal)*
case material Thermoplastic resin
Recommended operation condition Applicable Gas Air (Air must be dry and clean without dust and oil mist)
Withstand Pressure 500kPa
Operating temperature -10-+60ºC(with no icing or condensation)
Operating humidity Under 85%RH(with no icing or condensation)
Storage temperature -40-+80ºC(with no icing or condensation)
Storage humidity Under 85%RH(with no icing or condensation)
Power Supply Voltage 10.8-26.4VDC
Output Signal Analog Output 1-5VDC (Non-linear Output)
Current Consumption No-load Vcc=12-24VDC Vss=0V 25ºC Max. 15mA
Insulation resistance 20MΩ and above(500VDC, between lead terminals and case)
Dielectric Strength 500VAC 50/60VDC and above, 1 minute (Leakage current Typ.1mA, between lead terminal and case)
  *LPM(Normal.)- volumetric flow rate at 0ºC, 101.3kPa
 PAGE TOP

 
 PAGE TOP

  D6F-10A5-000
D6F-20A5-000
D6F-50A5-000

Mounting hole dimension

Cable(Sell separately)
D6F-CABLE1


 

Installation
  Manifold mount type
  Screw fitting type
 
D6F-10A6-000
D6F-20A6-000
D6F-50A6-000

Cable(Sell separately)
D6F-CABLE1


 PAGE TOP