Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices
 
».iî.ñ
  MEMS Flow Sensor
D6F-01N2/05N2/02L2

High sensitivity sensor for LNG/LPG

•Detects flow from 1LPM to 5LPM
•within ±3F.S
•Insensitive to temperature or pressure when measuring gas flow


    SOO`¡-@
O`D6F-01N2/05N2/02L2

  (Please contact to local OMRON representatives for delivery.)
case material Applicable Gas Flow Range Model
Aluminum alloy LNG (13A)* 0-1L/min D6F-01N2-000
0-5L/min D6F-05N2-000
LPG * 0-2L/min D6F-02L2-000
  * Air must be dry and clean without dust and oil mist
 PAGE TOP

Item Symbol Rating Unit
Power Supply Voltage Vcc 26.4 VDC
Output Voltage Vout 6 VDC
 PAGE TOP

Item Model
D6F-01N2-000 D6F-05N2-000 D6F-02L2-000
Flow Range 0-1L/min (Nomal) * 0-5L/min (Nomal) * 0-2L/min (Nomal) *
Joint shape Rc 1/4 screw
case material Aluminum alloy
Recommended operation condition Applicable Gas LNG (13A) LPG
(Air must be dry and clean without dust and oil mist)
Withstand Pressure 200kPa
Operating temperature -10-+60ºC(with no icing or condensation)
Operating humidity Under 85%RH(with no icing or condensation)
Storage temperature -40-+80ºC(with no icing or condensation)
Storage humidity Under 85%RH(with no icing or condensation)
Power Supply Voltage 10.8-26.4VDC
Output Signal Analog Output 1-5VDC(Non-linear Output)
Current Consumption No-load, Vcc=12-24VDC, Vss=0V 25ºC, Max.15mA
Insulation resistance 20MΩ and above(500VDC, between lead terminal and case)
Dielectric Strength 500VAC 50/60VDC and above, 1 minute (Leakage current Typ.1mA, between lead terminal and case)
  *LPM(Normal.)- volumetric flow rate at 0ºC, 101.3kPa
 PAGE TOP

  D6F-01N2-000
D6F-05N2-000
D6F-02L2-000
 PAGE TOP

SOO`¡-@
(Unit :mm)

  D6F-01N2-000
D6F-05N2-000
D6F-02L2-000
Mounting hole dimension

Lead Wire(Accessory)

 PAGE TOP