Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices
 
Product Information
  MEMS Flow Sensor
D6F-  A1-110

Compact sensor for high precision mass airflow measurement

•within±3F.S.
•Insensitive to temperature or pressure when measuring gas flow

Ordering Information   Ratings / Characteristics   Dimensions
O`D6F- A1-110

  (Please contact to local OMRON representatives for delivery.)
case material Applicable Gas Flow Range Model
Thermoplastic resin Air* 0-1L/min D6F-01A1-110
0-2L/min D6F-02A1-110
  *Air must be dry and clean without dust and oil mist
 PAGE TOP


Item Symbol Rating Unit
Power Supply voltage Vcc 26.4 VDC
Output Voltage Vout 6 VDC
 PAGE TOP


«
Item Model
D6F-01A1-110 D6F-02A1-110
Sensing Flow Range 0-1L/min(Nomal)* 0-2L/min(Nomal)*
Joint shape Bamboo Type
(Inner diameter:4φ, Maximum external diameter:8.6φ, Minumum inner diameter:7.4φ)
case material Thermoplastic resin
Recommended operation condition Applicable Gas Air
(Air must be dry and clean without dust and oil mist)
Withstand Pressure 200kPa
Operating temperature -10-+60ºC(with no icing or condensation)
Operating humidity Under 85% RH(with no icing or condensation)
Storage temperature -40-+80ºC(with no icing or condensation)
Storage humidity Under 85% RH(with no icing or condensation)
Power Supply Voltage 10.8-26.4VDC
Output Signal Analog Output 1-5V DC (Non-linear Output)
Current Consumption No-load, Vcc=12-24VDC, Vss=0V Max.15mA
Insulation resistance 20MΩ and above(500VDC, between lead terminal and case)
Dielectric Strength 500VAC 50/60VDC and above, 1 minute (Leakage current Typ.1mA, between lead terminal and case)
 PAGE TOP


Connection
  D6F-01A1-110
D6F-02A1-110
 PAGE TOP


SOO`¡-@
(Unit :mm)

  D6F-01A1-110
D6F-02A1-110
SOO`¡-@}
Mounting hole dimension
Lead Wire(Accessory)


 PAGE TOP