Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Power Relays

Search by product list

G6M PCB Relay

Slim, Miniature Relay, Capable of Relaying Programmable Controller and Temperature Controller Outputs

  • Slim 5-mm width, and miniature size.
  • Reduced bottom area ideal for high-density mounting.
  • Highly efficient magnetic circuit for high sensitivity(40% higher than the G6D, with power consumption of 120 mW).
  • Satisfies IEC61131-2 and IEC61010 requirements.
  • SIL (single-in-line) terminal pitch.
  • UL, CSA approved. VDE approval pending.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Classification
Contact form
Enclosure ratings
Model
Standard SPST-NO Fully sealed G6M-1A
Note: When ordering, add the rated coil voltage to the model number.
Example: G6M-1A
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
Rated voltage 5 VDC 12 VDC 24 VDC
Rated current 24 mA 10 mA 5 mA
Coil resistance 208 Ω 1,200 Ω 4,800 Ω
Must operate voltage 70% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 160% of rated voltage (at 23ºC)
Power consumption Approx. 120 mW
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
  2. Operating characteristics are measured at a coil temperature of 23ºC.
  3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil. It is not the maximum voltage that can be applied continuously.
  4. The must operate voltage is 72% or less of the rated voltage if the relay is mounted vertically and the terminals are pointing downwards.

Contact Ratings
Rated load 3 A at 250 VAC, 3 A at 30 VDC
Rated carry current 5 A
Max. switching voltage 270 VAC, 125 VDC
Max. switching current 5 A
Max. switching power 750 VA, 90 W
Min. permissible load 10 mA at 5 VDC (at 120 operations/min)
Note: P level: λ60 = 0.1 × 10-6/operation

Characteristics
Contact resistance 100 mΩ max.
Operate time 10 ms max.
Release time 5 ms max.
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 3,000 VAC, 50/60 Hz for 1 min between coil and contacts
750 VAC, 50/60 Hz for 1 min between contacts of same polarity
Impulse withstand voltage 5,080 V (1.2 × 50 μs) between coil and contacts
Vibration resistance
Destruction: 10 to 55 Hz, 2.5-mm single amplitude (5.0-mm double amplitude)
Malfunction: 10 to 55 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance Destruction: 1,000 m/s2
Malfunction: 100 m/s2
Endurance
Mechanical: 20,000,000 operations min. (at 18,000 operations/hr)
Electrical: 100,000 operations min. (3 A at 250 VAC/30 VDC, resistive load)
Ambient temperature Operating: -40ºC to 85ºC (with no icing)
Ambient humidity Operating: 5% to 85%
Weight Approx. 4 g
OrderingInformationRatings / CharacteristicsDimensions
G6M-1A
G6M-1A:Dimensions1 *Average value
Terminal Arrangement /
Internal Connections

(BOTTOM VIEW)
G6M-1A:Dimensions2
Mounting Holes
(BOTTOM VIEW)
Tolerance: ±0.1
G6M-1A:Dimensions3
Related Links
Technology
Application Guide