|
Power Relays
G6DS PCB Relay
Slim, Miniature Relay with 1-pole 5-A Switching Capability
- Slim 5-mm width and miniature size.
(20.3× 5.08 × 12.5 mm max.)
- Ideal for high-density mounting.
- Delivers high switching performance (5 A at 250 VAC/30 VDC) and enables
various loads all in a slim, miniature size.
- Highly sensitive coil type (120 mW) also available.
- Satisfies EN 61131-2 (PLC) and EN 61010 (measuring instrument/control
equipment) reinforced insulation requirement.
- Special socket also added to the series.
- RoHS compliant.
- Applications:
PLCs, I/O modules, I/O ports, Timers, Temperature Controllers, and Control Boards.
 |
|
|
|
Updated March 23, 2009
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
Classification |
Contact form |
Enclosure ratings |
Model |
| Standard |
SPST-NO |
Fully sealed |
G6DS-1A |
| High-sensitivity |
G6DS-1A-H |
| Note: |
When ordering, add the rated coil voltage to the model number. Example: G6DS-1A |
Accessories(Order Separately)
| Connecting Socket |
P6DS-04P |
| Relay Pullout Tool |
R99-01 for G6DS |
Coil Ratings
| Item |
Standard |
High-sensitivity |
| Rated voltage |
5 VDC |
12 VDC |
24 VDC |
5 VDC |
12 VDC |
24 VDC |
| Rated current |
36 mA |
15 mA |
7.5 mA |
24 mA |
10 mA |
5 mA |
| Coil resistance |
139Ω |
800Ω |
3,200Ω |
208Ω |
1,200Ω |
4,800Ω |
| Must operate voltage |
70% max.
of rated voltage |
| Must release voltage |
5% min.
of rated voltage |
| Max. voltage |
160% of
rated voltage (at 23ºC) |
| Power consumption |
Approx.
180 mW |
Approx. 120 mW |
| Note: |
1. |
The rated current and coil resistance
are measured at a coil temperature of 23ºC with a tolerance of ±10%. |
| |
2. |
Operating characteristics are measured at a coil temperature
of 23 ºC. |
| |
3. |
“Max. voltage” refers to the maximum
voltage that can be applied to the
relay coil. It is not the maximum voltage
that can be applied continuously. |
Contact Ratings
| Item |
Resistive load (cos φ=1) |
Inductive load
(cos φ=0.4, L/R=7 ms) |
| Rated
load |
5 A at 250 VAC, 5 A
at 30 VDC |
2 A at 250 VAC, 2 A at 30 VDC |
| Rated carry current |
5 A |
| Max. switching voltage |
250 VAC,
30 VDC |
| Max. switching current |
5 A |
| Max. switching power |
1,250 VA,
150 W |
Failure rate (reference
value) (See note.) |
5 mA at
24 VDC |
Note: P level: λ60 = 0.1 x 10-6/operation Characteristics
| Contact resistance (See note 1.) |
100 mΩ max. |
| Operate time |
10 ms max. |
| Release time |
5 ms max. |
| Insulation resistance (See note 2.) |
1,000 MΩ min. (at 500 VDC) |
| Dielectric strength |
3,000 VAC, 50/60 Hz for 1 min between coil and contacts 750 VAC, 50/60 Hz for 1 min between
contacts of same polarity |
| Impulse withstand voltage |
6,000 V (1.2 x 50 µs) between coil
and contacts |
| Vibration resistance |
| Destruction: |
10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm
double amplitude) |
| Malfunction: |
10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm
double amplitude) |
|
| Shock resistance |
| Destruction: |
1,000 m/s2 |
| Malfunction: |
150 m/s2(standard
type). 130 m/s2(high-sensitivity
type). |
|
| Endurance |
| Mechanical: |
20,000,000 operations min. (at 18,000 operations/hr) |
| Electrical: |
100,000 operations min. (at 1,800 operations/hr)
for standard type. 80,000 operations min.
(at 1,800 operations/hr) for high-sensitivity type. (at 23 ºC) |
|
| Ambient temperature |
Operating: -40ºC to 85ºC (with
no icing) |
| Ambient humidity |
Operating: 5% to 85% |
| Weight |
Approx. 2.3 g |
| Note: |
The data shown above are initial values. |
| |
1. |
The contact
resistance is possible with 1 A applied
at 5 VDC using a fall-of-potential
method. |
| |
2. |
The insulation resistance
is possible between coil and contacts
and between contacts of the same polarity
at 500 VDC. |
| Note:. |
All units are in millimeters unless otherwise indicated. |
G6D-1A/1A-H  |
Mounting Holes (BOTTOM VIEW) 
|
Terminal Arrangement / Internal Connections (BOTTOM VIEW) |
|
Relays
Product Lineup
Support
Related Links


|