Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Power Relays

Search by product list
G6C-1 PCB Relay
SPST-NO Type Breaks 10-A Loads;
SPST-NO + SPST-NC Type Breaks 8-A Load
  • Compact: 20 × 15 × 10 mm (L × W × H).
  • Low power consumption: 200 mW.
  • Flux protection or fully sealed construction available.
  • Unique moving loop armature reduces relay size, magnetic interference, and contact bounce.
  • Single- and double-winding latching types also available
G6C-1
JPN
OrderingInformationRatings / CharacteristicsDimensions
Classification
Contact form
Straight PCB
Self-clinching PCB
Flux protection
Fully sealed
Flux protection
Fully sealed
Single-side stable SPST-NO G6C-1117P-US G6C-1114P-US G6C-1117C-US G6C-1114C-US
SPST-NO + SPSTNC G6C-2117P-US G6C-2114P-US G6C-2117C-US G6C-2114C-US
Single-winding latching SPST-NO G6CU-1117P-US G6CU-1114P-US G6CU-1117C-US G6CU-1114C-US
SPST-NO + SPSTNC G6CU-2117P-US G6CU-2114P-US G6CU-2117C-US G6CU-2114C-US
Double-winding latching SPST-NO G6CK-1117P-US G6CK-1114P-US G6CK-1117C-US G6CK-1114C-US
SPST-NO + SPSTNC G6CK-2117P-US G6CK-2114P-US G6CK-2117C-US G6CK-2114C-US
Note: When ordering, add the rated coil voltage to the model number.
Example: G6C-1117P-US

Accessories (Order Separately)
Back Connecting Sockets

Applicable relay
Back connecting socket*(See note 1.)
G6C(U)-1114P-US-P6C
G6C(U)-1117P-US-P6C
G6C(U)-2114P-US-P6C
G6C(U)-2117P-US-P6C
P6C-06P
G6CK-1114P-US-P6C
G6CK-1117P-US-P6C
G6CK-2114P-US-P6C
G6CK-2117P-US-P6C
P6C-08P
Note: 1. Not applicable to the self-clinching versions.
The operating current for the socket is 5 A max.
  2. Use the G6C-P-US-P6C to mount to a P6C Socket.

Removal Tool P6B-Y1
Hold-down Clips P6B-C2
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
Single-side Stable Type
Rated voltage 3 VDC 5 VDC 6 VDC 12 VDC 24 VDC
Rated current 67 mA 40 mA 33.3 mA 16.7 mA 8.3 mA
Coil resistance 45 Ω 125 Ω 180 Ω 720 Ω 2,880 Ω
Coil inductance (H) (ref. value) Armature OFF 0.078 0.22 0.36 1.32 4.96
Armature ON 0.067 0.18 0.29 1.13 4.19
Must operate voltage 70% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 160% of rated voltage (at 23ºC)
Power consumption Approx. 200 mW

Single-winding Latching Type
Rated voltage 3 VDC 5 VDC 6 VDC 12 VDC 24 VDC
Rated current 67 mA 40 mA 33.3 mA 16.7 mA 8.3 mA
Coil resistance 45 Ω 125 Ω 180 Ω 720 Ω 2,880 Ω
Coil inductance (H) (ref. value) Armature OFF 0.09 0.25 0.36 1.75 5.83
Armature ON 0.06 0.20 0.24 1.17 3.84
Must operate voltage 70% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 160% of rated voltage (at 23ºC)
Power consumption Approx. 200 mW

Double-winding Latching Type
Rated voltage 3 VDC 5 VDC 6 VDC 12 VDC 24 VDC
Set coil Rated current 93.5 mA 56.0 mA 46.7 mA 23.3 mA 11.7 mA
Coil resistance 32.1 Ω 89.3 Ω 129 Ω 514 Ω 2,056 Ω
Coil inductance (H) (ref. value) Armature OFF 0.03 0.07 0.10 0.37 1.56
Armature ON 0.02 0.06 0.08 0.32 1.18
Reset coil Rated current 93.5 mA 56.0 mA 46.7 mA 23.3 mA 11.7 mA
Coil resistance 32.1 Ω 89.3 Ω 129 Ω 514 Ω 2,056 Ω
Coil inductance (H) (ref. value) Armature OFF 0.03 0.08 0.12 0.47 1.46
Armature ON 0.02 0.07 0.10 0.38 1.13
Must set voltage 70% max. of rated voltage
Must reset voltage 70% min. of rated voltage
Max. voltage 130% of rated voltage (at 23ºC)
Power consumption Set coil: Approx. 280 mW
Reset coil: Approx. 280 mW
Note:1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
2. Operating characteristics are measured at a coil temperature of 23ºC.
3. The minimum pulse width of the set and reset voltage is 20 ms.

Contact Ratings
Item
SPST-NO
Load Resistive load
(cosφ = 1)
Inductive load
(cosφ = 0.4; L/R = 7 ms)
Rated load 10 A at 250 VAC;
10A at 30 VDC
5 A at 250 VAC;
5 A at 30 VDC
Contact material Ag Alloy (Cd free)
Rated carry current 10 A
Max. switching voltage 380 VAC, 125 VDC (the case of latching 250 VAC, 125 VDC)
Max. switching current 10 A
Max. switching power 2,500 VA, 300 W 1,250 VA, 220 W
Failure rate (reference value) 10 mA at 5 VDC

Characteristics
Contact resistance 30 mΩ max.
Operate (set) time 10 ms max. (mean value: approx. 5 ms)
Release (reset) time 10 ms max. (mean value: approx. 2 ms; latching types: mean value: approx. 5 ms)
Bounce time Operate: 5 ms max.
Release: 5 ms max.
Min. set/reset signal width Latching type: 20 ms (at 23ºC)
Max. switching frequency
Mechanical: 18,000 operations/hr
Electrical: 1,800 operations/hr (under rated load)
Insulation resistance 1,000 MΩ min. (at 500 VDC, at 250 VDC between set coil and reset coil)
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min between coil and contacts
2,000 VAC, 50/60 Hz for 1 min between contacts of different polarity
1,000 VAC, 50/60 Hz for 1 min between contacts of same polarity
250 VAC, 50/60 Hz for 1 min between set and reset coils
Impulse withstand voltage 6.000 V (1.2 x 50 μs) between coil and contacts (latching types: 4,500 V, 1.2 50 μs)
Vibration resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance Destruction: 1,000 m/s2
Malfunction: 100 m/s2
Ambient temperature Operating: -25ºC to 70ºC (with no icing)
Ambient humidity Operating: 5% to 85%
Endurance
Mechanical: 50,000,000 operations min. (at 18,000 operations/hr)
Electrical: 100,000 operations min. (at 1,800 operations/hr)
Weight Approx. 5.6 g
OrderingInformationRatings / CharacteristicsDimensions
Note:1. All units are in millimeters unless otherwise indicated.
2. Orientation marks are indicated as follows:

G6C-117P-US
G6C-1:Dimensions1 G6C-1117P-US
G6C-1117C-US
G6C-1114P-US
G6C-1114C-US
Terminal Arrangement /
Internal Connections

(Bottom View)
G6C-1:Dimensions8
G6C-117C-US
G6C-1:Dimensions2 Mounting Holes
(Bottom View)
Tolerance: ±0.1

G6C-1:Dimensions7
G6C-114P-US
G6C-1:Dimensions5 G6C-2117P-US, G6C-2117C-US
G6C-2114P-US, G6C-2114C-US

Terminal Arrangement /
Internal Connections

(Bottom View)
G6C-1:Dimensions7

G6C-114C-US
G6C-1:Dimensions6 Mounting Holes
(Bottom View)
Tolerance: ±0.1

G6C-1:Dimensions7



G6CU-117P-US

G6C-1:Dimensions9 G6CU-1117P-US
G6CU-1117C-US
G6CU-1114P-US
G6CU-1114C-US

Terminal Arrangement /
Internal Connections

(Bottom View)
G6C-1:Dimensions12

G6CU-117C-US
G6C-1:Dimensions10 Mounting Holes
(Bottom View)
G6C-1:Dimensions11

G6CU-114P-US
G6C-1:Dimensions13 G6CU-2117P-US, G6CU-2117C-US
G6CU-2114P-US, G6CU-2114C-US

Terminal Arrangement /
Internal Connections

(Bottom View)
G6C-1:Dimensions12

G6CU-114C-US
G6C-1:Dimensions14 Mounting Holes
(Bottom View)
G6C-1:Dimensions11


G6CK-117P-US

G6C-1:Dimensions17 G6CK-1117P-US
G6CK-1117C-US
G6CK-1114P-US
G6CK-1114C-US

Terminal Arrangement /
Internal Connections

(Bottom View)
G6C-1:Dimensions24

G6CK-117C-US
G6C-1:Dimensions18 Mounting Holes
(Bottom View)
G6C-1:Dimensions23

G6CK-114P-US
G6C-1:Dimensions21 G6CK-2117P-US, G6CK-2117C-US
G6CK-2114P-US, G6CK-2114C-US

Terminal Arrangement /
Internal Connections

(Bottom View)
G6C-1:Dimensions24

G6CK-114C-US
G6C-1:Dimensions22 Mounting Holes
(Bottom View)
G6C-1:Dimensions23


Back Connecting Sockets
P6C-06p

G6C-1:Dimensions22
Mounting Holes
(Bottom View)
G6C-1:Dimensions24
Mounting Height of Relay with Connecting Socket
G6C-1:Dimensions23
P6C-08P
G6C-1:Dimensions22
Mounting Holes
(Bottom View)
G6C-1:Dimensions24

Removal Tool P6B-Y1

G6C-1:Dimensions15

Hold-down Clips P6B-C2

G6C-1:Dimensions16