Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Power Relays

Search by product list
G6B-214 PCB Relay
  • Subminiature: 20 × 10 × 10 mm (L × W × H).
  • Low power consumption: 200 mW.
  • Unique moving loop armature reduces relay size, magnetic interference, and contact bounce time.
  • Single- and double-winding latching types also available.
G6B-2
JPN
OrderingInformationRatings / CharacteristicsDimensions
Classification
Contact form
Straight PCB
Self-clinching PCB
Single-side stable SPST-NO G6B-1114P-US G6B-1114C-US
SPST-NO+SPST-NC G6B-2114P-US G6B-2114C-US
DPST-NO G6B-2214P-US G6B-2214C-US
DPST-NC G6B-2014P-US G6B-2014C-US
Single-winding latching SPST-NO G6BU-1114P-US G6BU-1114C-US
Double-winding latching SPST-NO G6BK-1114P-US G6BK-1114C-US
High-capacity single-side stable SPST-NO G6B-1174P-US G6B-1174C-US
Note: When ordering, add the rated coil voltage to the model number.
  Example: G6B-1114P-US

Accessories (Order Separately)
Back Connecting Sockets
Applicable relay
Back connecting socket*(See note 1.)
G6B(U)-1114P-US-P6B P6B-04P
G6BK-1114P-US-P6B P6B-06P
G6B-24P-US-P6B P6B-26P
G6B-1174P-US-P6B P6B-04P
Note: 1. Not applicable to the self-clinching type.
  2. Use the G6B-P-US P6B to mount to a P6B Socket.

Removal Tool P6B-Y1
Hold-down Clips P6B-C2
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
Single-side Stable Type
Item
SPST-NO
SPST-NO + SPST-NC, DPST-NO, DPST-NC
Rated voltage (VDC) 5 6 12 24 5 6 12 24
Rated current (mA) 40 33.3 16.7 8.3 60 50 25 12.5
Coil resistance (Ω) 125 180 720 2,880 83.3 120 480 1,920
Coil inductance
(H) (ref. value)
Armature OFF 0.28 0.31 1.2 4.9 --- --- --- ---
Armature ON 0.26 0.28 1.1 4.1 --- --- --- ---
Must operate voltage 70% max. of rated voltage 80% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 160% of rated voltage (at 23ºC) 140% of rated voltage (at 23ºC)
Power consumption Approx. 200 mW Approx. 300 mW

Contact Ratings
Item
SPST-NO
SPST-NO + SPST-NC, DPST-NO, DPST-NC
Load Resistive load (cosφ = 1) Inductive load (cosφ = 0.4; L/R = 7 ms) Resistive load (cosφ = 1) Inductive load (cosφ = 0.4; L/R = 7 ms)
Rated load 5 A at 250 VAC;
5A at 30 VDC
2 A at 250 VAC;
2 A at 30 VDC
5 A at 250 VAC;
5 A at 30 VDC
1.5 A at 250 VAC;
1.5 A at 30 VDC
Contact material Ag Alloy (Cd free)
Rated carry current 5 A
Max. switching voltage 380 VAC, 125 VDC
Max. switching current 5 A
Max. switching power 1,250 VA, 150 W 500 VA, 60 W 1,250 VA, 150 W 375 VA, 80 W
Failure rate (reference value) 10 mA at 5 VDC

Item
SPST-NO (High-capacity)
Load Resistive load (cosf = 1) Inductive load (cosf = 0.4; L/R = 7 ms)
Rated load 8 A at 250 VAC; 8 A at 30 VDC 2 A at 250 VAC; 2 A at 30 VDC
Contact material Ag Alloy (Cd free)
Rated carry current 8 A
Max. switching voltage 380 VAC, 125 VDC
Max. switching current 8 A
Max. switching power 2,000 VA, 150 W
Failure rate (reference value) 10 mA at 5 VDC

Characteristics
Contact resistance 30 mΩ max.
Operate (set) time 10 ms max. (mean value: 1-pole approx. 3 ms, 2-pole approx. 4 ms)
Release (reset) time Single-side stable types: 10 ms max. (mean value: 1-pole approx. 1 ms, 2-pole approx. 2 ms)
Latching types: 10 ms max. (mean value: approx. 3 ms)
Min. set/reset signal width Latching type: 15 ms min. (at 23ºC)
Max. operating frequency Mechanical: 18,000 operations/hr
Electrical: 1,800 operations/hr (under rated load)
Insulation resistance 1,000 MΩ min. (at 500 VDC, at 250 VDC between set coil and reset coil)
Dielectric strength 3,000 VAC (Latching types: 2,000 VAC), 50/60 Hz for 1 min between coil and contacts
1,000 VAC, 50/60 Hz for 1 min between contacts of same polarity
250 VAC, 50/60 Hz for 1 min between set and reset coils
2,000 VAC, 50/60 Hz for 1 min between contacts of different polarity
Vibration resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance
Destruction: 1,000 m/s2
Malfunction: Single-side stable: 100 m/s2; Latching: 300 m/s2
Endurance
Mechanical: 50,000,000 operations min. (at 18,000 operations/hr)
Electrical: 100,000 operation min. (at 1,800 operations/hr)
Ambient temperature Operating: -25ºC to 70ºC (with no icing)
Ambient humidity Operating: 5% to 85%
Weight Double-winding latching: Approx. 3.7 g
High-capacity: Approx. 4.6 g
Double pole: Approx. 4.5 g
Other: Approx. 3.5 g
Note: The data shown above are initial values.
OrderingInformationRatings / CharacteristicsDimensions
Note:1. All units are in millimeters unless otherwise indicated.
2. Orientation marks are indicated as follows:

G6B-2114P-US
G6B-2214P-US
G6B-2014P-US

G6B-2:Dimensions1
Terminal Arrangement/
Internal Connections

(Bottom View)
G6B-2:Dimensions4
Mounting Holes
(Bottom View)
Tolerance: ±0.1

G6B-2:Dimensions3

G6B-2114C-US
G6B-2214C-US
G6B-2014C-US

G6B-2:Dimensions2
Terminal Arrangement /
Internal Connections

(Bottom View)
G6B-2:Dimensions4
Mounting Holes
(Bottom View)
Tolerance: ±0.1

G6B-2:Dimensions3

2P6B-26P

G6B-111:Dimensions17
Mounting Holes
(Bottom View)
G6B-111:Dimensions18
Note: Rated current of socket is 5 A max.
Mounting Height of Relay
with Connecting Socket

G6B-111:Dimensions21
Note: Height of G6B-1174P-USis 19.5 mm max.

Removal Tool P6B-Y1
G6B-117:Dimensions15

Hold-down Clips P6B-C2
G6B-117:Dimensions16
Note:1 P6B-C2 Hold-down Clips cannot be used for G6B-1174P-US.