|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Power RelaysG6B-117
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated March 23, 2009
|
| Classification | Contact form |
Straight PCB |
Self-clinching PCB |
|---|---|---|---|
| Single-side stable | SPST-NO | G6B-1114P-US | G6B-1114C-US |
| SPST-NO+SPST-NC | G6B-2114P-US | G6B-2114C-US | |
| DPST-NO | G6B-2214P-US | G6B-2214C-US | |
| DPST-NC | G6B-2014P-US | G6B-2014C-US | |
| Single-winding latching | SPST-NO | G6BU-1114P-US | G6BU-1114C-US |
| Double-winding latching | SPST-NO | G6BK-1114P-US | G6BK-1114C-US |
| High-capacity single-side stable | SPST-NO | G6B-1174P-US | G6B-1174C-US |
| Note: | When ordering, add the rated coil voltage to the model number. | |
| Example: G6B-1114P-US | ||
Back connecting socket*(See note 1.) |
|
|---|---|
| G6B(U)-1114P-US-P6B | P6B-04P |
| G6BK-1114P-US-P6B | P6B-06P |
| G6B-2 |
P6B-26P |
| G6B-1174P-US-P6B | P6B-04P |
| Note: | 1. | Not applicable to the self-clinching type. |
| 2. | Use the G6B- |
| Removal Tool | P6B-Y1 |
|---|---|
| Hold-down Clips | P6B-C2 |
| Item | SPST-NO |
SPST-NO + SPST-NC, DPST-NO, DPST-NC |
|||||||
|---|---|---|---|---|---|---|---|---|---|
| Rated voltage (VDC) | 5 | 6 | 12 | 24 | 5 | 6 | 12 | 24 | |
| Rated current (mA) | 40 | 33.3 | 16.7 | 8.3 | 60 | 50 | 25 | 12.5 | |
| Coil resistance (Ω) | 125 | 180 | 720 | 2,880 | 83.3 | 120 | 480 | 1,920 | |
| Coil inductance (H) (ref. value) |
Armature OFF | 0.28 | 0.31 | 1.2 | 4.9 | --- | --- | --- | --- |
| Armature ON | 0.26 | 0.28 | 1.1 | 4.1 | --- | --- | --- | --- | |
| Must operate voltage | 70% max. of rated voltage | 80% max. of rated voltage | |||||||
| Must release voltage | 10% min. of rated voltage | ||||||||
| Max. voltage | 160% of rated voltage (at 23ºC) | 140% of rated voltage (at 23ºC) | |||||||
| Power consumption | Approx. 200 mW | Approx. 300 mW | |||||||
| Item | SPST-NO |
SPST-NO + SPST-NC, DPST-NO, DPST-NC |
||
|---|---|---|---|---|
| Load | Resistive load (cosφ = 1) | Inductive load (cosφ = 0.4; L/R = 7 ms) | Resistive load (cosφ = 1) | Inductive load (cosφ = 0.4; L/R = 7 ms) |
| Rated load | 8 A at 250 VAC; 5A at 30 VDC | 2 A at 250 VAC; 2 A at 30 VDC | 5 A at 250 VAC; 5A at 30 VDC | 1.5 A at 250 VAC; 1.5 A at 30 VDC |
| Contact material | Ag Alloy (Cd free) | |||
| Rated carry current | 5 A | |||
| Max. switching voltage | 380 VAC, 125 VDC | |||
| Max. switching current | 5 A | |||
| Max. switching power | 1,250 VA, 150 W | 500 VA, 60 W | 1,250 VA, 150 W | 375 VA, 80 W |
| Failure rate (reference value) | 10 mA at 5 VDC | |||
| Item | SPST-NO (High-capacity) |
|
|---|---|---|
| Load | Resistive load (cosφ = 1) | Inductive load (cosφ = 0.4; L/R = 7 ms) |
| Rated load | 8 A at 250 VAC; 8A at 30 VDC | 2 A at 250 VAC; 2 A at 30 VDC |
| Contact material | Ag Alloy (Cd free) | |
| Rated carry current | 8 A | |
| Max. switching voltage | 380 VAC, 125 VDC | |
| Max. switching current | 8 A | |
| Max. switching power | 2,000 VA, 150 W | |
| Failure rate (reference value) | 10 mA at 5 VDC | |
| Contact resistance | 30 mΩ max. | ||||
|---|---|---|---|---|---|
| Operate (set) time | 10 ms max. (mean value: 1-pole approx. 3 ms, 2-pole approx. 4 ms) | ||||
| Release (reset) time | Single-side stable types: 10 ms max. (mean value: 1-pole approx. 1 ms, 2-pole approx. 2 ms) Latching types: 10 ms max. (mean value: approx. 3 ms) |
||||
| Min. set/reset signal width | Latching type: 15 ms min. (at 23ºC) | ||||
| Max. operating frequency | Mechanical: 18,000 operations/hr Electrical: 1,800 operations/hr (under rated load) |
||||
| Insulation resistance | 1,000 MΩ min. (at 500 VDC, at 250 VDC between set coil and reset coil) | ||||
| Dielectric strength | 3,000 VAC (Latching types: 2,000 VAC), 50/60 Hz for 1 min between coil and contacts 1,000 VAC, 50/60 Hz for 1 min between contacts of same polarity 250 VAC, 50/60 Hz for 1 min between set and reset coils 2,000 VAC, 50/60 Hz for 1 min between contacts of different polarity |
||||
| Vibration resistance |
|
||||
| Shock resistance |
|
||||
| Endurance |
|
||||
| Ambient temperature | Operating: -25ºC to 70ºC (with no icing) | ||||
| Ambient humidity | Operating: 5% to 85% | ||||
| Weight | Double-winding latching: Approx. 3.7 g High-capacity: Approx. 4.6 g Double pole: Approx. 4.5 g Other: Approx. 3.5 g |
G6B-1174P-US ![]() |
|||||||
G6B-1174C-US![]() |
|||||||
| Terminal Arrangement / Internal Connections (BOTTOM VIEW) G6B-1174P, -1174C ![]() |
Mounting Holes (BOTTOM VIEW) G6B-1174P, -1174C ![]() |
||||||
Back Connecting Socket P6B-04P ![]() |
|||||||
| Mounting Holes (BOTTOM VIEW) ![]() |
|||||||
Removal Tool P6B-Y1 ![]() |
Hold-down Clips P6B-C2 ![]()
|
||||||

