Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Power Relays

Search by product list

G6B-1114 PCB Relay

Subminiature Relay that Switches up to 5 A

  • Subminiature: 20 × 10 × 10 mm (L × W × H).
  • Low power consumption: 200 mW.
  • Unique moving loop armature reduces relay size, magnetic interference, and contact bounce time.
  • Single- and double-winding latching types also available.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Classification
Contact form
Straight PCB
Self-clinching PCB
Single-side stable SPST-NO G6B-1114P-US G6B-1114C-US
SPST-NO+SPST-NC G6B-2114P-US G6B-2114C-US
DPST-NO G6B-2214P-US G6B-2214C-US
DPST-NC G6B-2014P-US G6B-2014C-US
Single-winding latching SPST-NO G6BU-1114P-US G6BU-1114C-US
Double-winding latching SPST-NO G6BK-1114P-US G6BK-1114C-US
High-capacity single-side stable SPST-NO G6B-1174P-US G6B-1174C-US
Note: When ordering, add the rated coil voltage to the model number.
  Example: G6B-1114P-US

Accessories (Order Separately)
Back Connecting Sockets

Applicable relay
Back connecting socket(See note 1.)
G6B(U)-1114P-US-P6B P6B-04P
G6BK-1114P-US-P6B P6B-06P
Note: 1. Not applicable to the self-clinching type.
  2. Use the G6B-P-US P6B to mount to a P6B Socket.

Removal Tool P6B-Y1
Hold-down Clips P6B-C2
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
Single-side Stable Type
Item
SPST-NO
SPST-NO + SPST-NC, DPST-NO, DPST-NC
Rated voltage (VDC) 5 6 12 24 5 6 12 24
Rated current (mA) 40 33.3 16.7 8.3 60 50 25 12.5
Coil resistance (Ω) 125 180 720 2,880 83.3 120 480 1,920
Coil inductance
(H) (ref. value)
Armature OFF 0.28 0.31 1.2 4.9 --- --- --- ---
Armature ON 0.26 0.28 1.1 4.1 --- --- --- ---
Must operate voltage 70% max. of rated voltage 80% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 160% of rated voltage (at 23ºC) 140% of rated voltage (at 23ºC)
Power consumption Approx. 200 mW Approx. 300 mW

Single-winding Latching Type
Rated voltage 5 VDC 6 VDC 12 VDC 24 VDC
Rated current 40 mA 33.3 mA 16.7 mA 8.3 mA
Coil resistance 125 Ω 180 Ω 720 Ω 2,880 Ω
Coil inductance(H)
(ref. value)
Armature OFF 0.28 0.31 1.2 4.9
Armature ON 0.26 0.28 1.1 4.1
Must operate voltage 70% max. of rated voltage
Must release voltage 70% min. of rated voltage
Max. voltage 160% of rated voltage (at 23ºC)
Power consumption Approx. 200 mW

Double-winding Latching Type
Rated voltage 5 VDC 6 VDC 12 VDC 24 VDC
Set coil Rated current 56 mA 46.8 mA 23.3 mA 11.7 mA
Coil resistance 89.2 Ω 128.5 Ω 515 Ω 2,060 Ω
Coil inductance(H)
(ref. value)
Armature OFF 0.15 0.18 0.52 1.2
Armature ON 0.15 0.18 0.52 1.2
Reset coil Rated current 56 mA 46.8 mA 23.3 mA 11.7 mA
Coil resistance 89.2 Ω 128.5 Ω 515 Ω 2,060 Ω
Coil inductance(H)
(ref. value)
Armature OFF 0.15 0.18 0.52 1.2
Armature ON 0.15 0.18 0.52 1.2
Must set voltage 70% max. of rated voltage
Must reset voltage 70% min. of rated voltage
Max. voltage 130% of rated voltage (at 23ºC)
Power consumption Set coil: Approx. 280 mW
Reset coil: Approx. 280 mW
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
  2. Operating characteristics are measured at a coil temperature of 23ºC.

Contact Ratings
Item
SPST-NO
SPST-NO + SPST-NC, DPST-NO, DPST-NC
Load Resistive load (cosφ = 1) Inductive load (cosφ = 0.4; L/R = 7 ms) Resistive load (cosφ = 1) Inductive load (cosφ = 0.4; L/R = 7 ms)
Rated load 5 A at 250 VAC;
5A at 30 VDC
2 A at 250 VAC;
2 A at 30 VDC
5 A at 250 VAC;
5A at 30 VDC
1.5 A at 250 VAC;
1.5 A at 30 VDC
Contact material Ag Alloy (Cd free)
Rated carry current 5 A
Max. switching voltage 380 VAC, 125 VDC
Max. switching current 5 A
Max. switching power 1,250 VA, 150 W 500 VA, 60 W 1,250 VA, 150 W 375 VA, 80 W
Failure rate (reference value) 10 mA at 5 VDC

Item
SPST-NO
Load Resistive load (cosφ = 1) Inductive load (cosφ = 0.4; L/R = 7 ms)
Rated load 8 A at 250 VAC; 8 A at 30 VDC 2 A at 250 VAC; 2 A at 30 VDC
Contact material Ag Alloy (Cd free)
Rated carry current 8 A
Max. switching voltage 380 VAC, 125 VDC
Max. switching current 8 A
Max. switching power 2,000 VA, 150 W
Failure rate (reference value) 10 mA at 5 VDC

Characteristics
Contact resistance 30 mΩ max.
Operate (set) time 10 ms max. (mean value: 1-pole approx. 3 ms, 2-pole approx. 4 ms)
Release (reset) time Single-side stable types: 10 ms max. (mean value: 1-pole approx. 1 ms, 2-pole approx. 2 ms)
Latching types: 10 ms max. (mean value: approx. 3 ms)
Min. set/reset signal width Latching type: 15 ms min. (at 23ºC)
Max. operating frequency Mechanical: 18,000 operations/hr
Electrical: 1,800 operations/hr (under rated load)
Insulation resistance 1,000 MΩ min. (at 500 VDC, at 250 VDC between set coil and reset coil)
Dielectric strength 3,000 VAC (Latching types: 2,000 VAC), 50/60 Hz for 1 min between coil and contacts
1,000 VAC, 50/60 Hz for 1 min between contacts of same polarity
250 VAC, 50/60 Hz for 1 min between set and reset coils
2,000 VAC, 50/60 Hz for 1 min between contacts of different polarity
Vibration resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance
Destruction: 1,000 m/s2
Malfunction: Single-side stable: 100 m/s2; Latching: 300 m/s2
Endurance
Mechanical: 50,000,000 operations min. (at 18,000 operations/hr)
Electrical: 100,000 operation min. (at 1,800 operations/hr)
Ambient temperature Operating: -25ºC to 70ºC (with no icing)
Ambient humidity Operating: 5% to 85%
Weight Double-winding latching: Approx. 3.7 g
High-capacity: Approx. 4.6 g
Double pole: Approx. 4.5 g
Other: Approx. 3.5 g
Note: The data shown above are initial values.

OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Orientation marks are indicated as follows:

G6B-1114P-US
G6BU-1114P-US

G6B-111:Dimensions1
G6B-1114C-US
G6BU-1114C-US

G6B-111:Dimensions2
Terminal Arrangement /
Internal Connections

(Bottom View)
G6B-1114P, -1114C

G6B-111:Dimensions4
Mounting Holes
(Bottom View)
G6B-1114P, -1114C
G6BU-1114P, -1114C
G6B-111:Dimensions3

G6BU-1114P, -1114C
G6B-111:Dimensions8

G6BK-1114P-US

G6B-111:Dimensions5
G6BK-1114C-US
G6B-111:Dimensions6
Terminal Arrangement /
Internal Connections

(Bottom View)
G6BK-1114P, -1114C

G6B-111:Dimensions13
Mounting Holes
(Bottom View)
G6BK-1114P, -1114C

G6B-111:Dimensions7

Back Connecting Socket

P6B-04P
G6B-111:Dimensions13
Mounting Holes
(Bottom View)
G6B-111:Dimensions14

P6B-06P

G6B-111:Dimensions15
Mounting Holes
(BOTTOM VIEW)
G6B-111:Dimensions16

Removal Tool P6B-Y1

G6B-117:Dimensions19

Hold-down Clips P6B-C2

G6B-117:Dimensions20
Note:1 P6B-C2 Hold-down Clips cannot be used for G6B-1174P-US.
Related Links
Technology
Application Guide