Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Power Relays

Search by product list
G5LC PCB Relay
A Cubic, Single-pole 10-A Power Relay
  • Subminiature “sugar cube” relay with universal terminal footprint.
  • Conforms to VDE0435, UL508, CSA22.2.
  • High switching power: 10 A.
  • Two types of seal available: flux protection and fully sealed.
  • Withstands impulse of up to 4,500 V.
  • Coil power consumption: 400 mW.
G5LE
JPN
OrderingInformationRatings / CharacteristicsDimensions
Enclosure ratings
Contact form
Model
Flux protection SPDT G5LC-1
SPST-NO G5LC-1A
Fully sealed SPDT G5LC-14
SPST-NO G5LC-1A4
Note: When ordering, add the rated coil voltage to the model number.
Example: G5LC-1
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
Rated voltage 5 VDC 12 VDC 24 VDC
Rated current 80.0 mA 33.3 mA 16.7 mA
Coil resistance 62.5 Ω 360 Ω 1,440 Ω
Must operate voltage 75% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 110% of rated voltage at 85ºC
Power consumption Approx. 400 mW
Note: The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.

Contact Ratings
Load Resistive load (cosφ = 1)
Rated load 10 A at 240 VAC (NO), 5 A at 120 VAC (NO/NC)
10 A at 24 VDC (NO), 5 A at 24 VDC (NO/NC)
Rated carry current 12 A
Max. switching voltage 250 VAC, 125 VDC (30 VDC when UL/CSA standard is applied)
Max. switching current AC: 12 A, DC: 12 A
Max. switching power 2,400 VA, 240 W
Failure rate (reference value) 100 mA at 5 VDC

Characteristics
Contact resistance 100 Ω max.
Operate time 10 ms max.
Release time 5 ms max.
Max. switching frequency Mechanical: 18,000 operations/hr
Electrical: 1,800 operations/hr at rated load
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min between coil and contacts
750 VAC, 50/60 Hz for 1 min between contacts of same polarity
Impulse withstand voltage 4,500 V (1.2×50μs) between coil and contacts
Vibration resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance Destruction: 1,000 m/s2
Malfunction: 100 m/s2
Endurance
Mechanical: 10,000,000 operations min. (at 18,000 operations/hr)
Electrical: 100,000 operations min. (at 1,800 operations/hr)
Ambient temperature Operating: -25ºC to 85ºC (with no icing)
Ambient humidity Operating: 5% to 85%
Weight Approx. 12 g
OrderingInformationRatings / CharacteristicsDimensions
Note:1. All units are in millimeters unless otherwise indicated.
2. Orientation marks are indicated as follows:

G5LC
G5LC:Dimensions1 
Terminal Arrangement /
Internal Connections

(BOTTOM VIEW)
SPDT
G5LC:Dimensions3
Mounting Holes
(BOTTOM VIEW)
Tolerance: ±0.1 mm
unless specified

SPDT
G5LC:Dimensions2
Terminal Arrangement /
Internal Connections

(BOTTOM VIEW)
SPST-NO
G5LC:Dimensions3
Mounting Holes
(BOTTOM VIEW)
Tolerance: ±0.1 mm
unless specified

SPST-NO
G5LC:Dimensions2