|
Power Relays
G5CA-1A-E Relay PCB Relay
Flat Relays that Switch 10-A/15-A Loads with New Quick-connect Terminals
- Ideal for switching power in household appliances or for outputs from industrial devices.
- Subminiature dimensions: 22 × 16 × 11 mm (L × W × H).
- High-sensitivity models available with low power consumption (150 mW).
- UL and CSA approved.
- Fully sealed models and quick-connect terminal models available (#187 load contact terminals).
- Cadmium-free contacts.
 |
|
|
|
Updated March 23, 2009
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
Enclosure
Ratings |
Item |
 |
Contact
configu
-ration |
|
Standard |
High-sensitivity |
High-capacity |
Quick-connect terminals(#187) |
Rated coil
voltage |
Model |
Rated coil
voltage |
Model |
Rated coil
voltage |
Model |
Rated coil
voltage |
Model |
| Flux protection |
SPST-NO |
5 VDC |
G5CA-1A-E |
5 VDC |
G5CA-1A-TP-E |
5 VDC |
G5CA-1A-E |
5 VDC |
G5CA-1A-TP-E |
| 12 VDC |
12 VDC |
12 VDC |
12 VDC |
| 24 VDC |
24 VDC |
24 VDC |
24 VDC |
| Fully sealed |
5 VDC |
G5CA-1A4 |
5 VDC |
G5CA-1A4-H |
|
|
| 12 VDC |
12 VDC |
| 24 VDC |
24 VDC |
| Note: |
1. |
Contact your OMRON representative for details on other coil voltage specifications. |
| |
2. |
High-capacity models with a fully sealed structure are not available. |
| |
3. |
Standard or high-sensitivity models with quick-connect terminals are not available. |
Coil Ratings
| Item |
Standard high-capacity, or quick-connect terminals |
High-sensitivity |
| 5 VDC |
12 VDC |
24 VDC |
5 VDC |
12 VDC |
24 VDC |
| Rated current |
40 mA |
16.7 mA |
8.3 mA |
30 mA |
12.5 mA |
6.25 mA |
| Coil resistance |
125 Ω |
720 Ω |
2,880 Ω |
167 Ω |
960 Ω |
3,840 Ω |
| Must-operate voltage |
75% max. of rated voltage |
80% max. of rated voltage |
| Must-release voltage |
10% min. of rated voltage |
| Max. voltage |
150% (standard)/130% (high-capacity, quick-connect terminals) of rated voltage (at 23ºC) |
150% (at 23ºC) |
| Power consumption |
Approx. 200 mW |
Approx. 150 mW |
| Note: |
1. |
The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%. |
| |
2. |
The operating characteristics are measured at a coil temperature of 23°C. |
| |
3. |
The "maximum voltage" is the maximum voltage that can be applied to the relay coil. |
Contact Ratings
| Item |
Standard |
High-sensitivity |
High-capacity, or quick-connect terminals |
Resistive load |
Inductive load
(cosφ = 0.4, L/R = 7 ms) |
Resistive load |
Inductive load
(cosφ = 0.4, L/R = 7 ms) |
Resistive load |
Inductive load
(cosφ = 0.4, L/R = 7 ms) |
| Contact form |
Single |
| Contact material |
Silver alloy (cadmium-free) |
| Rated load |
10 A at 250 VAC;
10 A at 30 VDC |
3 A at 250 VAC;
3 A at 30 VDC |
10 A at 250 VAC; 10 A at 30 VDC |
3 A at 250 VAC; 3 A at 30 VDC |
15 A at 110 VAC; 10 A at 30 VDC |
5 A at 110 VAC; 3 A at 30 VDC |
| Rated carry current |
10 A |
10 A |
15 A |
| Max. switching voltage |
250 VAC, 125 VDC |
| Max. switching current |
10 A |
10 A |
15 A |
Max. switching power
(reference value) |
2,500 VA, 300 W |
750 VA, 90 W |
2,500 VA, 300 W |
750 VA, 90 W |
2,500 VA, 300 W |
750 VA, 90 W |
Characteristics
Contact resistance (See note 2.) |
30 mO max. (Quick-connect terminals type: 100 mO max.) |
| Operate time (See note 3.) |
10 ms max. (15 ms max.) |
| Release time |
10 ms max. |
Insulation resistance (See note 4.) |
1,000 MΩ min. |
| Dielectric strength |
2,500 VAC, 50/60 Hz for 1 min between coil and contacts
1,000 VAC, 50/60 Hz for 1 min between contacts of same polarity |
| Impulse withstand voltage |
4,500 V (1.2 x 50 μs) |
| Vibration resistance |
| Destruction: |
10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Malfunction: |
10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
|
| Shock resistance |
Destruction: 1,000 m/s2
Malfunction: 200 m/s2 |
| Endurance |
| Mechanical: |
20,000,000 operations min. at 18,000 operations/hr |
| Electrical: |
300,000 operations min. (100,000 operations min. for Fully sealed Type)
at 1,200 operations/hr under resistive load of 10 A at 250 VAC;
100,000 operations min. under resistive load of 15 A at 110 VAC for high-capacity models
100,000 operations min. at 1,200 operations/hr under resistive load of 10 A at 30 VDC |
|
Failure rate P standard
(Reference value: See note 5.) |
5 VDC, 100 mA |
| Ambient temperature |
Operating: -25°C to 70°C (with no icing or condensation) |
| Ambient humidity |
Operating: 5% to 85% |
| Weight |
Approx. 8 g (for TP model: Approx. 9.6 g) |
| Note: |
1. |
The data shown above are initial values. |
| |
2. |
Measurement conditions: 5 VDC, 1 A, voltage drop method. |
| |
3. |
Measurement conditions: The value in parentheses indicates the operate time for high-sensitivity types. |
| |
4. |
Measurement conditions: Measured at the same points as the dielectric strength using a 500-VDC ohmmeter. |
| |
5. |
This value is for a switching frequency of 120 operations/minute. |
| Note: |
1. |
All units are in millimeters unless otherwise indicated. |
| |
2. |
Orientation marks are indicated as follows: |
G5CA-1A-TP-E

|
Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)
 |
Mounting Holes
(BOTTOM VIEW)
Tolerance: ±0.1 mm
 |
|
|
Relays
Product Lineup
Support
Related Links


|