|
Power Relays
G4W-1 PCB Relay
Impulse Withstand Voltage as High as 10 kV with 4-kV Dielectric Strength: Ideal for Power Supply Switching
- Creepage distance of 8 mm min. meets VDE C250.
- Dielectric strength of 4,000 VAC min.
- SPST-NO types conform to TV-8 rating.
- DPST-NO types conform to TV-5 rating.
- International 2.54-mm terminal pitch.
 |
|
|
|
Updated August 2, 2010
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Contacts |
SPST-NO |
| Mounting style |
Terminals |
| General purpose |
PCB (straight) |
G4W-1112P-US-TV8 |
| Note: |
When ordering, add the rated coil voltage to the model number.
|
| |
Example: G4W-1112P-US-TV8 |
 |
Coil Ratings
Single-side Stable Type
| Rated voltage |
12 VDC |
24 VDC |
100 VDC |
| Rated current |
66.7 mA |
33.3 mA |
8 mA |
| Coil resistance |
180 Ω |
720 Ω |
12,500 Ω |
Coil inductance
(H) (ref. value) |
Armature OFF |
0.93 |
3.7 |
61.8 |
| Armature ON |
1.65 |
6.4 |
106 |
| Must operate voltage |
80% max. of rated voltage |
| Must release voltage |
10% min. of rated voltage |
| Max. voltage |
130% of rated voltage (at 23ºC) |
| Power consumption |
Approx. 800 mW |
| Note: |
1. |
The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±15%. |
|
2. |
Operating characteristics are measured at a coil temperature of 23ºC. |
Contact Ratings
| Item |
SPST-NO |
| Load |
Resistive load
(cosφ = 1) |
Inductive load
(cosφ = 0.4; L/R = 7 ms) |
| Rated load |
15 A at 250 VAC;
15 A at 24 VDC |
10 A at 250 VAC;
7.5 A at 24 VDC |
| Contact material |
Ag Alloy |
| Rated carry current |
15 A |
| Max. switching voltage |
250 VAC, 125 VDC |
| Max. switching current |
15 A |
| Max. switching power |
3,750 VA, 375 W |
2,500 VA, 255 W |
| Failure rate (reference value) |
100 mA at 5 VDC |
Characteristics
| Contact resistance |
30 mΩ max. |
| Operate time |
20 ms max. (mean value: approx. 13 ms) |
| Release time |
5 ms max. (mean value: approx. 2.5 ms) |
| Bounce time |
Operate: approx. 3 ms |
| Max. operating frequency |
| Mechanical: |
18,000 operations/hr |
| Electrical: |
1,800 operations/hr (under rated load) |
|
| Insulation resistance |
100 MΩ max. (at 500 VDC) |
| Dielectric strength |
4,000 VAC, 50/60 Hz for 1 min between coil and contacts
2,000 VAC, 50/60 Hz for 1 min between contacts of different polarities (DPST-NO)
1,500 VAC, 50/60 Hz for 1 min between contacts of same polarity |
| Impulse withstand voltage |
10,000 V (1.2 x 50 μs) between coil and contacts |
| Vibration resistance |
| Destruction: |
10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Malfunction: |
10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
|
| Shock resistance |
Destruction: 1,000 m/s2
Malfunction: 150 m/s2 |
| Endurance |
Mechanical: 5,000,000 operations min. (at 18,000 operations/hr)
Electrical: 100,000 operations min. (at 1,800 operations/hr) |
| Ambient temperature |
Operating: -25ºC to 55ºC (with no icing) |
| Ambient humidity |
Operating: 5% to 85% RH |
| Weight |
Approx. 29 g |
| Note: All units are in millimeters unless otherwise indicated. |
G4W-1112P-US-TV

|
Mounting Holes
(Bottom View)
 |
Terminal Arrangement /
Internal Connections
(Bottom View)
 |
|
|
Relays
Product Lineup
Support
Related Links


|