|
Power Relays
G2RL-TP PCB Relay
PCB Power Relay with Quick-connect Terminals
- High switching capacity: 250 VAC, 16 A at 105°C.
- Ideal for high temperature applications.
- Coil insulation: Class F (UL508).
- Low profile for total size reduction.
- Easy wiring with quick-connect terminals.
- Model with 5-mm pitch (RAST5) is also available.
 |
|
|
|
Updated March 23, 2009
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
| Classification |
Contact form |
Enclosure ratings |
Model |
| 5-mm pitch |
SPST-NO |
Flux protection |
G2RL-1ATP5-E |
| 7.5-mm pitch |
G2RL-1ATP7-E |
| Note: |
1. |
When ordering, add the rated coil voltage to the model number.
|
| |
. |
Example: G2RL-1ATP7-E |
 |
Coils Ratings
| Rated voltage |
12 VDC |
24 VDC |
| Rated current |
33.3 mA
| 16.7 mA |
| Coil resistance |
360Ω
| 1,440 Ω |
| Must operate voltage |
70% max.
of the rated voltage
|
| Must release voltage |
10% min.
of the rated voltage
|
| Max. voltage |
130%
at 105°C of the rated voltage
|
| Power consumption |
Approx.
400 mW
|
| Note: The rated current and
coil resistance are measured at a coil temperature of 23°C
with a tolerance of 10%. |
Contact Ratings
| Contact material |
Ag alloy (Cd free) |
| Load |
Resistive load (cosf=1) |
| Rated load |
16 A at 250 VAC |
| Rated carry current |
16 A |
| Max. switching voltage |
440 VAC |
| Max. switching current |
16 A |
| Max. switching power |
4,000 VA |
| Note: P level: ?60=0.1 x
10-6operations |
Characteristics
| Contact resistance |
100
mΩmax. |
| Operate time |
15 ms max. |
| Release time |
5 ms max. |
| Max. operating frequency |
Mechanical: 18,000 operations/hr
Electrical: 900 operations/hr at
rated load |
| Insulation resistance |
1,000 MΩ min. (at 500
VDC) |
| Dielectric strength |
5,000 VAC, 1 min between
coil and contacts
1,000 VAC, 1 min between contacts
of same polarity |
| Impulse withstand voltage |
10 kV (1.2 × 50 µs) between
coil and contact |
| Vibration resistance |
Destruction: 10 to 55
to 10 Hz, 0.75-mm single amplitude
(1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz,
0.75-mm single amplitude
(1.5-mm double amplitude) |
| Shock resistance |
Destruction: 1,000 m/s2
Malfunction: Energized:100 m/s2
Not energized:100 m/s2 |
| Endurance |
Mechanical: 20,000,000
operations min. (at 18,000 operations/hr)
Electrical: 50,000 operations min.
(at 900 operations/hr) |
| Ambient temperature |
-40 to 105°C (with no icing) |
| Ambient humidity |
5% to 85% |
| Weight |
Approx. 12 g |
| Note: |
.Values in the above table are the initial values. |
|
Relays
Product Lineup
Support
Related Links


|