Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

High-Frequency Relays

Search by product list
G6Y High-frequency Relay
Switching Structure Based on the Micro Strip Line is Used to Combine High Performance and Cost-effectiveness
  • Isolation characteristics of 65 dB or better at 900 MHz
  • Effective insertion loss characteristics of 0.2 dB or better at 900 MHz (half the loss of earlier models)
  • Plastic seal construction provides excellent environmental resistance.
  • Improved shock-resistance (double the resistance of earlier models)
G6Y
JPN
2D3D
OrderingInformationRatings / CharacteristicsDimensions
Sealing
Class Contact configuration
Plastic seal
Coil rated voltage Model
Basic type SPDT 4.5VDC G6Y-1
5 VDC
9 VDC
12 VDC
24 VDC
OrderingInformationRatings / CharacteristicsDimensions
Ratings
Operational Coil
Item
Class Rated voltage (V)
Rated current (mA) Coil resistance (Ω) Operating voltage (V) Release voltage (V) Max. allowed voltage (V) Power consumption (mW)
Basic type DC 4.5 44.4 101 75% max. 10% min. 150% (at 23ºC) Approx. 200
5 40.0 125
9 22.2 405
12 16.7 720
24 8.3 2,880
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
2. The Operating characteristics are measured at a coil temperature of 23ºC.
3. The "Max. allowed voltage" is the maximum voltage that can be applied to the relay coil. It is not the maximum voltage that can be applied continuously.

Switch (Contacts)
Load Resistive load
Rated load 0.01 A at 30 VAC
0.01 A at 30 VDC
900 MHz, 1 W (see note)
Rated carry current 0.5 A
Max. contact voltage 30 VAC
30 VDC
Max. contact current 0.5 A
Max. switching capacity
(reference value)
AC10VA
DC10W
Note: This value is for a load with V.SWR≤ 1.2.

High-frequency Characteristics
Item 250 MHz 900 MHz 2.5 GHz
Isolation 80 db min. 65 db min. 30 db min.
Insertion loss 0.5 dB max. 0.5 dB max. ---
V.SWR 1.5 max. 1.5 max. ---
Max. carry power 10 W ---
Max. switching power 10 W ---
Note: The impedance of the measuring system is 50 Ω.
The table above shows preliminary values.
Note: 1.This value is for a load with V.SWR≤ 1.2.

Characteristics
Contact resistance (see note 1) 100 mΩ max.
Operating time 10 ms max. (approx. 5 ms)
Release time 5 ms max. (approx. 1 ms)
Insulation resistance (see note 2) 100 mΩ min.
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between coil and contacts
500 VAC, 50/60 Hz for 1 min between contacts of same polarity
500 VAC, 50/60 Hz for 1 min between coil and ground and between contacts and ground
Vibration resistance
Destruction: 10 Hz to 55 Hz, 1.5 mm double amplitude
Malfunction: 10 Hz to 55 Hz, 1.5 mm double amplitude
Shock resistance Destruction: 1,000 m/s2 (approx. 100G)
Malfunction: 500 m/s2 (approx. 50G)
Life expectancy
Mechanical: 1,000,000 operations min. (at 1,800 operations/hr.)
Electrical: 300,000 operations min. (under rated load at 1,800 operations/hr.)
Error rate P level(reference value (see note 3)) 10 mVDC, 10µA
Ambient temperature Operating: -40ºC to 70ºC (with no icing)
Storage: -40ºC to 70ºC (with no icing)
Ambient humidity Operating: 35 to 85%
Storage: 35 to 85%
Weight Approx. 5 g
Note: The table above shows preliminary values.
1. Measurement Conditions: 5 VDC, 100 mA, voltage drop method
2. Measurement Conditions: Measured at the same points as the dielectric strength using a 500-VDC ohmmeter.
3. This value is for a switching frequency of 120 operations/minute.
OrderingInformationRatings / CharacteristicsDimensions
Note:
All units are in millimeters unless otherwise indicated.

G6Y-1
G6Y:Dimensions1
PCB Dimensions
(Bottom View)
Tolerance:±0.1mm

G6Y:Dimensions2
Terminal Arrangement/
Internal Connections

(Bottom View)
G6Y:Dimensions3
Note:The shaded and unshaded parts indicate the product's directional marks.