Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

High-Frequency Relays

Search by product list

G6W High-frequency Relay

Surface-mountable 5 GHz Band Miniature SPDT High-frequency Relay

  • Superior high-frequency characteristics, such as an isolation of 60 dB min., insertion loss of 0.2 dB max., and V.S.W.R. of 1.2 max. at 2.5 GHz (50Ω).
  • Surface-mounting terminals and superior highfrequency characteristics combined through adoption of tri-plate micro strip type transmission lines.
  • Ultra-miniature at 20×9.4 ×8.9 mm (L×W×H).
  • Serialized relay lineup consisting of singlewinding latching type (200 mW), double-winding latching type (360 mW), and reverse-arrangement contact type.
  • Y-shape terminal arrangement that simplifies wiring to PCBs.

Discontinuation Date:Sep 30,2010

This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Classification Single-side stable Single-winding latching Double-winding latching
SPDT Fully sealed Through-hole terminal Y-shape terminal G6W-1P G6WU-1P G6WK-1P
Surface-mounting terminal Y-shape terminal G6W-1F G6WU-1F G6WK-1F
Note: When ordering, add the rated coil voltage to the model number.
Example: G6W-1P
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
Single-side Stable Relays (G6W-1F, G6W-1P)
Rated voltage 3 VDC 4.5 VDC 9 VDC 12 VDC 24 VDC
Rated current 66.7 mA 44.4 mA 22.2 mA 16.7 mA 8.3 mA
Coil resistance 45 Ω 101 Ω 405 Ω 720 Ω 2,880 Ω
Must operate voltage 80% max. of rated voltage
Must release voltage 10% min. of rated voltage
Maximum voltage 150% of rated voltage
Power consumption Approx. 200 mW

Single-winding Latching Relays (G6WU-1F, G6WU-1P)
Rated voltage 9 VDC 12 VDC
Rated current 22.2 mA 16.7 mA
Coil resistance 405 Ω 720 Ω
Must set voltage 80% max. of rated voltage
Must reset voltage 80% max. of rated voltage
Maximum voltage 150% of rated voltage
Power consumption Approx. 200 mW

Double-winding Latching Relays (G6WK-1F, G6WK-1P)
Rated voltage 3 VDC 4.5 VDC 9 VDC 12 VDC 24 VDC
Rated current 120 mA 80 mA 40 mA 30 mA 15 mA
Coil resistance 25 Ω 56 Ω 225 Ω 400 Ω 1,600 Ω
Must set voltage 80% max. of rated voltage
Must reset voltage 80% max. of rated voltage
Maximum voltage 150% of rated voltage
Power consumption Approx. 360 mW
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
  2. The Operating characteristics are measured at a coil temperature of 23ºC.
  3. The maximum voltage is the highest voltage that can be imposed on the Relay coil.

High-frequency Characteristics (See note 2.)
Item Frequency
2.0 GHz 2.5 GHz 5GHz
Isolation 65 dB min. 60 dB min. 35 dB min.
Insertion loss 0.2 dB max. 0.5 dB max.
V.SWR 1.2 max. 1.7 max.
Max. carry power 20 W (See note 3.) -
Max. switching power 10 W (See note 3.) -
Note: 1. The above values are initial values.
  2. Contact your OMRON representative if the Relay will be used in applications that require high repeatability with high-frequency characteristics in microload regions.
  3. This values is for a load with V.SWR ≤1.2 at the impedance of 50 Ω.

Characteristics
Classification
Item Model
Single-side stable Single-winding latching Double-winding latching
G6W-1F
G6W-1P
G6WU-1F
G6WU-1P
G6WK-1F
G6WK-1P
Contact resistance
(See note 1.)
100 mΩ max.
Operating (set) time
(See note 2.)
10 ms max. (approx. 3.5 ms) 10 ms max. (approx. 2.5 ms)
Release (reset) time
(See note 2.)
10 ms max. (approx. 2.5 ms)
Minimum set/reset signal width --- 12 ms
Insulation resistance
(See note 3.)
100 M Ω min. (at 500 VDC)
Dielectric strength Coil and contacts 1,000 VAC, 50/60 Hz for 1 min
Coil and ground, contacts and ground 500 VAC, 50/60 Hz for 1 min
Contacts of same polarity 500 VAC, 50/60 Hz for 1 min
Vibration resistance Destruction 10 to 55 Hz, 2-mm double amplitude
Malfunction 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Destruction 1,000 m/s2
Malfunction 500 m/s2
Endurance Mechanical 1,000,000 operations min. (at 36,000 operations/hour)
Electrical 300,000 operations min. (30 VAC 10 mA/ 30 VDC 10 mA),
100,000 operations min. (2.5 GHz, 50Ω, 10 W)
Ambient temperature Operating: -40ºC to 70ºC (with no icing or condensation)
Ambient humidity Operating: 5% to 85%
Weight Approx. 3 g
Note: 1. The contact resistance was measured with 10 mA at 1 VDC with a fall-of-potential method.
  2. Values in parentheses are actual values.
  3. The insulation resistance was measured with a 500-VDC Megger Tester applied to the same parts as those used for checking the dielectric strength.
  4. The above values are initial values.
OrderingInformationRatings / CharacteristicsDimensions
Note:
All units are in millimeters unless otherwise indicated.

G6W-1F
G6WU-1F

G6W:Dimensions1
PCB Mounting Holes
(Top View)
Tolerance:±0.1mm

G6W:Dimensions2
Terminal Arrangement/
Internal Connections

(Top View)
G6W:Dimensions3
Note:Each value has a tolerance of ± 0.3 mm.


G6W-1P
G6WU-1P

G6W:Dimensions4
Tolerance : ± 0.3 mm unless specified.
PCB Mounting Holes
(Bottom View)
Tolerance:±0.1mm

G6W:Dimensions5
Terminal Arrangement/
Internal Connections

(Bottom View)
G6W:Dimensions6


G6WK-1F

G6W:Dimensions7
Tolerance : ± 0.3 mm unless specified.
PCB Mounting Holes
(Top View)
Tolerance:±0.1mm

G6W:Dimensions8

Terminal Arrangement/
Internal Connections

(Top View)
G6W:Dimensions9

G6WK-1P

G6W:Dimensions10
Tolerance : ± 0.3 mm unless specified.
PCB Mounting Holes
(Bottom View)
Tolerance:±0.1mm

G6W:Dimensions11
Terminal Arrangement/
Internal Connections

(Bottom View)
G6W:Dimensions12
Related Links
Technology
Application Guide