|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
High-Frequency RelaysG6K-2F-RF(-S,T)
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated January 5, 2012
|
| Classification | Structure | Contact form | Rated coil voltage | Model | Minimum quantity packaged (See note.) |
|---|---|---|---|---|---|
| Single-side stable | Plastic sealed | DPDT | 3, 4.5, 5, 12, and 24 VDC | G6K-2F-RF(-S) | 300 Units/tray 300 or 900 Units/reel |
| Single-winding latching | 3, 4.5, 5, 12, and 24 VDC | G6KU-2F-RF(-S) |
| Classification | Structure | Contact form | Rated coil voltage | Model | Minimum quantity packaged |
|---|---|---|---|---|---|
| Single-side stable | Plastic sealed | DPDT | 3, 4.5, 5, 12, and 24 VDC | G6K-2F-RF-T | 300 Units/tray 300 or 900 Units/reel |
| Single-winding latching | 3, 4.5, 5, 12, and 24 VDC | G6KU-2F-RF-T |
| Note: | When ordering Relays in tape packing, add “-TR03” or “-TR09” to the end of the model number. If “-TR” is not added, the Relays will be provided in tray packing. | ||||
|
|||||
| This specification, however, is not part of the relay model number, so it is not marked on the relay case. |
| Rated voltage (VDC) | 3 | 4.5 | 5 | 12 | 24 |
|---|---|---|---|---|---|
| Rated current (mA) | 33.0 | 23.2 | 21.1 | 9.1 | 4.6 |
| Coil resistance (Ω) | 91 | 194 | 237 | 1,315 | 5,220 |
| Must operate voltage (V) | 80% max. of rated voltage | ||||
| Must release voltage (V) | 10% min. of rated voltage | ||||
| Maximum voltage (V) | 150% of rated voltage | ||||
| Power consumption (mW) | Approx. 100 mW | ||||
| Rated voltage (VDC) | 3 | 4.5 | 5 | 12 | 24 |
|---|---|---|---|---|---|
| Rated current (mA) | 33.0 | 23.2 | 21.1 | 9.1 | 4.6 |
| Coil resistance (Ω) | 91 | 194 | 237 | 1,315 | 5,220 |
| Must operate voltage (V) | 75% max. of rated voltage | ||||
| Must release voltage (V) | 75% max. of rated voltage | ||||
| Maximum voltage (V) | 150% of rated voltage | ||||
| Power consumption (mW) | Approx. 100 mW | ||||
| Note: | 1. | The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%. |
| 2. | The Operating characteristics are measured at a coil temperature of 23ºC. | |
| 3. | The maximum voltage is the highest voltage that can be imposed on the Relay coil instantaneously. |
| Load | Resistive load |
|---|---|
| Rated load | 125 VAC, 0.3 A 30 VDC, 1 A 1 GHz, 1W (See note) |
| Rated carry current | 1A |
| Max. switching voltage | 125 VAC or 60 VDC |
| Max. switching current | 1A |
|
G6K(U)-2F-RF(-S, -T) | G6K(U)-2F-RF-T | |||||
|---|---|---|---|---|---|---|---|
| 1 GHz | 3 GHz | ||||||
| Isolation | Between contacts of the same polarity | 20 dB min. | 18 dB min. | ||||
| Between contacts of the different polarity | 30 dB min. | 25 dB min. | |||||
| Insertion loss | 0.2 dB max. | 0.6 dB max. | |||||
| V.SWR | 1.2 max. | 1.4 max. | |||||
| Maximum carry power | 3 W (See note 4.) | ||||||
| Maximum switching power | 1 W (See note 4.) | ||||||
| Note: | 1. | The impedance of the measurement system is 50 Ω. |
| 2. | The above values are initial values. | |
| 3. | Contact your OMRON representative if the Relay will be used in an application that requires high repeatability in high-frequency characteristics for the microload region. (Such applications include testing and measurement equipment and ATE applications.) |
|
| 4. | These values are for a V.SWR of 1.2 max. at the load. |
| Item | Single-side stable models | Single-winding latching models | ||||||
|---|---|---|---|---|---|---|---|---|
| G6K-2F-RF(-S,T) | G6KU-2F-RF(-S,T) | |||||||
| Contact resistance (See note 2.) |
100 mΩ max. | |||||||
| Operating (set) time (See note 3.) |
3 ms max. (approx. 1.4 ms) | 3 ms max. (approx. 1.2 ms) | ||||||
| Release (reset) time (See note 3.) |
3 ms max. (approx. 1.3 ms) | 3 ms max. (approx. 1.2 ms) | ||||||
| Minimum set/reset pulse time | --- | 10 ms | ||||||
| Insulation resistance (See note 4.) |
1,000 M Ω min. (at 500 VDC) | |||||||
| Dielectric strength | Between coil and contacts | 750 VAC, 50/60 Hz for 1 min | ||||||
| Between contacts of different polarity | 750 VAC, 50/60 Hz for 1 min | |||||||
| Between contacts of the same polarity | 750 VAC, 50/60 Hz for 1 min | |||||||
| Between ground and coil/contacts | 500 VAC, 50/60 Hz for 1 min | |||||||
| Vibration resistance |
|
|||||||
| Shock resistance | Destruction: 1,000 m/s2 Malfunction: 750 m/s2 |
|||||||
| Endurance |
|
|||||||
| Ambient temperature | Operating: -40ºC to 70ºC (with no icing or condensation) | |||||||
| Ambient humidity | Operating: 5% to 85% | |||||||
| Weight | Approx. 0.95 g | |||||||
| Note: | 1. | The above values are initial values. |
| 2. | The contact resistance was measured with 10 mA at 1 VDC with a voltage drop method. | |
| 3. | Values in parentheses are actual values. | |
| 4. | The insulation resistance was measured with a 500-VDC megohmmeter applied to the same parts as those used for checking the dielectric strength. |
G6K-2F-RF G6KU-2F-RF ![]() |
|||||||
| Mounting Dimensions (Top View) Tolerance:±0.1mm ![]() |
Terminal Arrangement/ Internal Connections (Top View) ![]() |
||||||
|
|||||||
| G6K-2F-RF-S G6KU-2F-RF-S ![]() |
|||||||
| Mounting Dimensions (Top View) Tolerance:±0.1mm ![]() |
Terminal Arrangement/ Internal Connections (Top View) ![]() |
||||||
|
|||||||
| G6K-2F-RF-T G6KU-2F-RF-T ![]() |
|||||||
| Mounting Dimensions (Top View) Tolerance:±0.1mm ![]() |
Terminal Arrangement/ Internal Connections (Top View) ![]() |
||||||
|
|||||||

