Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Signal Relays

Search by product list

G6J-Y Surface-mounting Relay

Ultra-compact and Slim DPDT Relay

  • Dimensions of 5.7 x 10.6 x 9 mm (W x L x H) represent a reduction of approximately 56% in mounting area compared with the OMRON G6S,for higher-density mounting.
  • Dielectric strength of 1,500 VAC and an impulse withstand voltage of 2,500 V for 2 x 10 µs (conforms to North American Telcordia specifications (formerly Bellcore)).
  • Conforms to FCC Part 68 (i.e., impulse withstand voltage of 1,500 V for 10 x 160 µs between coil and contacts and between contacts of the same polarity).
  • Single-winding latching models to save energy.
  • Conforms to UL60950 (File No. E41515)/CSA C22.2 No. 60950 (File No. LR31928).
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Absolute Maximum Ratings (Ta = 25ºC)
Classification Single-side stable Single-winding latching
DPDT Plastic sealed Through-hole terminal G6J-2P-Y G6JU-2P-Y
Surface mounting terminal Short G6J-2FS-Y G6JU-2FS-Y
Long G6J-2FL-Y G6JU-2FL-Y
Note: 1. When ordering, add the rated coil voltage to the model number.
  2. When ordering tape packing, add "-TR" to the model number.

Be sure since "-TR" is not part of the relay model number, it is not marked on the relay case.

Stick Packing and Tape Packing
1. Stick Packing.
Relays in stick packing are arranged so that the orientation mark of each Relay is on the left side.
Always confirm that the Relays are in the correct orientation when mounting the Relays to the PCBs.
G6J-Y:Ordering Information1
Stick length: 555 mm (stopper not included)
No. of Relays per stick: 50

2. Tape Packing (Surface-mounting Terminal Relays)
When ordering Relays in tape packing, add the prefix "-TR" to the model number, otherwise the Relays in stick packing will be provided.
Tape Type : TB2412R (EIAJ (Electronic Industrial Association of Japan))
Reel type : R24D (EIAJ (Electronic Industrial Association of Japan))
Relays per Reel : 400

Direction of Relay Insertion
G6J-Y:Ordering Information2

Reel Dimensions
G6J-Y:Ordering Information3

Carrier Tape Dimensions
G6J-2FS-Y, G6JU-2FS-Y, G6J-2FL-Y, G6JU-2FL-Y


OrderingInformationRatings / CharacteristicsDimensions
Standard Specifications
Contact mechanism: Crossbar twin Ag (Au-alloy contact)
Enclosure rating: Plastic-sealed

Coil Ratings
Single-side Stable Relays (G6J-2P-Y, G6J-2FS-Y, G6J-2FL-Y)
Rated voltage 3 VDC 4.5 VDC 5 VDC 12 VDC 24 VDC
Rated current 48.0 mA 32.6 mA 28.9 mA 12.3 mA 9.2 mA
Coil resistance 62.5 Ω 137.9 Ω 173.1 Ω 976.8 Ω 2,600.5 Ω
Must operate voltage 75% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 150% of rated voltage
Power consumption Approx. 140 mW Approx. 230 mW
NOTE: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
2. The operating characteristics are measured at a coil temperature of 23ºC.
3. The maximum voltage is the highest voltage that can be imposed on the Relay coil instantaneously.

Single-winding Latching Relays (G6JU-2P-Y, G6JU-2FS-Y, G6JU-2FL-Y)
Rated voltage 3 VDC 4.5 VDC 5 VDC 12 VDC
Rated current 33.7 mA 22.0 mA 20.4 mA 9.0 mA
Coil resistance 89.0 Ω 204.3 Ω 245.5 Ω 1,329.2 Ω
Must set voltage 75% max. of rated voltage
Must release voltage 75% max. of rated voltage
Max. voltage 150% of rated voltage
Power consumption Approx. 100 mW
NOTE: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
  2. The operating characteristics are measured at a coil temperature of 23ºC.
  3. The maximum voltage is the highest voltage that can be imposed on the Relay coil instantaneously.

Contact Ratings
Load Resistive load
Rated load 0.3 A at 125 VAC, 1 A at 30 VDC
Rated carry current 1A
Max. switching voltage 125 VAC, 110 VDC
Max. switching current 1A

Characteristics
Item Single-side Stable Relays Single-winding Latching Relays
G6J-2P-Y, G6J-2FS-Y, G6J-2FL-Y G6JU-2P-Y, G6JU-2FS-Y, G6JU-2FL-Y
Contact resistance (See note 1.) 100 mΩ max.
Operating (set) time (See note 2.) 3 ms max. (approx. 1.6 ms)
Release (reset) time (See note 2.) 3 ms max. (approx. 1.0 ms) 3 ms max. (approx. 0.9 ms)
Minimum set/reset signal width --- 10 ms
Insulation resistance (See note 3.) 1,000 MΩ min. (at 500 VDC)
Dielectric strength Coil and contacts 1,500 VAC, 50/60 Hz for 1 min
Contacts of different polarity 1,000 VAC, 50/60 Hz for 1 min
Contacts of same polarity 750 VAC, 50/60 Hz for 1 min
Impulse withstand voltage Coil and contacts 2,500 VAC, 2 x 10 µs
Contacts of different polarity 1,500 VAC, 10 x 160 µs
Contacts of same polarity
Vibration resistance
Destruction: 10-55-10 Hz 2.5-mm single amplitude (5-mm double amplitude)
Malfunction: 10-55-10 Hz 1.65-mm single amplitude (3.3-mm double amplitude)
Shock resistance Destruction: 1,000 m/s2 (approx. 100G)
Malfunction: 750 m/s2 (approx. 75G)
Life expectancy
Mechanical: 50,000,000 operations min. (at 36,000 operations/hour)
Electrical: 100,000 operations min. (with a rated load at 1,800 operations/hour)
Failure rate (P level) (See note 4.) 10 µA at 10 mVDC
Ambient temperature -40 to 85ºC (with no icing or condensation)
Ambient humidity 5% to 85%
Weight Approx. 1.0 g
NOTE: 1. The contact resistance was measured with 10 mA at 1 VDC with a fall-of-potential method.
  2. Values in parentheses are actual values.
  3. The insulation resistance was measured with a 500-VDC Megger Tester applied to the same parts as those for checking thedielectric strength.
  4. This value was measured at a switching frequency of 120 operations/min and the criterion of contact resistance is 5% of the load impedance. This value may vary depending on the operating frequency, operating conditions, expected reliability level of the relay, etc. Always double-check relay suitability under actual load conditions.
  5. The above values are initial values.
OrderingInformationRatings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

G6J-2P-Y
G6JU-2P-Y


G6J-Y:Dimensions1
Mounting Dimensions
(Bottom VIEW)
Tolerance:±0.1mm

G6J-Y:Dimensions2
Terminal Arrangement/Internal Connections
(Bottom VIEW)
G6J-Y:Dimensions3
Note: Each value has a tolerance of +0.3 mm.

G6J-2FS-Y
G6JU-2FS-Y

G6J-Y:Dimensions4
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6J-Y:Dimensions5
Terminal Arrangement/Internal Connections
(TOP VIEW)
G6J-Y:Dimensions6
Note: Each value has a tolerance of +0.3 mm.

G6J-2FL-Y
G6JU-2FL-Y

G6J-Y:Dimensions7
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6J-Y:Dimensions8
Terminal Arrangement/Internal Connections
(TOP VIEW)
G6J-Y:Dimensions9
Note: Each value has a tolerance of +0.3 mm.

Related Links
Technology
Application Guide