Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Signal Relays

Search by product list

G6H PCB Relay

Ultracompact, Ultrasensitive DPDT Relay

  • Compact size and low 5-mm profile.
  • Low power consumption (140 mW for single-side stable, 100 to 300 mW for latching type) and high sensitivity.
  • Low thermoelectromotive force.
  • Low magnetic interference enables high-density mounting.
  • Single- and double-winding latching types also available.

Discontinuation Date:Sep 30,2010

This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Classification Single-side stable Single-winding latching Double-winding latching
DPDT Fully sealed PCB terminal G6H-2 G6HU-2 G6HK-2
Surface mount terminal G6H-2F ---- ----
Note: When ordering, add the rated coil voltage to the model number.
  Example: G6HK-2
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
Single-side Stable Type (G6H-2, G6H-2F)
Rated voltage 3 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC
Rated current 46.7 mA 28.1 mA 23.3 mA 15.5 mA 11.7 mA 8.3 mA
Coil resistance 64.3 Ω 178 Ω 257 Ω 579 Ω 1,028 Ω 2,880 Ω
Coil inductance (H) (ref. value) Armature OFF 0.025 0.065 0.11 0.24 0.43 1.2
Armature ON 0.022 0.058 0.09 0.20 0.37 1.0
Must operate voltage 75% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 200% of rated voltage at 23ºC 170% of rated voltageat 23ºC
Power consumption Approx. 140 mW Approx. 200 mW
Note: 48 VDC (single-side stable) model is also available. Consult OMRON for details.

Single-winding Latching Type(G6HU-2)
Rated voltage 3 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC
Rated current 33.3 mA 20 mA 16.7 mA 11.1 mA 8.3 mA 6.25 mA
Coil resistance 90 Ω 250 Ω 360 Ω 810 Ω 1,440 Ω 3,840 Ω
Coil inductance
(H) (ref. value)
Armature OFF 0.034 0.11 0.14 0.33 0.60 1.6
Armature ON 0.029 0.09 0.12 0.28 0.50 1.3
Must operate voltage 75% max. of rated voltage
Must release voltage 75% min. of rated voltage
Max. voltage 180% of rated voltage at 23ºC
Power consumption Approx. 100 mW Approx. 150 mW

Double-winding Latching Type (G6HK-2)
Rated voltage 3 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC
Rated current 66.7 mA 40 mA 33.3 mA 22.2 mA 16.7 mA 12.5 mA
Coil resistance 45 Ω 125 Ω 180 Ω 405 Ω 720 Ω 1,920 Ω
Coil inductance
(H) (ref. value)
Armature OFF 0.014 0.042 0.065 0.16 0.3 0.63
Armature ON 0.0075 0.023 0.035 0.086 0.16 0.33
Must operate voltage 75% max. of rated voltage
Must release voltage 75% min. of rated voltage
Max. voltage 160% of rated voltage at 23ºC 130% of rated voltage at 23ºC
Power consumption Approx. 200 mW Approx. 300 mW
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
  2. Operating characteristics are measured at a coil temperature of 23ºC.


Contact Ratings
Load Resistive load (cosφ = 1)
Rated load 0.5 A at 125 VAC;
1 A at 30 VDC
Contact material Ag (Au-clad)
Rated carry current 1A
Max. switching voltage 125 VAC, 110 VDC
Max. switching current 1A
Max. switching power 62.5 VA, 33 W
Failure rate
(reference value)
10 µA at 10 mVDC
Note: P level: λ60 = 0.1 × 10-6/operation

Characteristics
Contact resistance 50 mΩ max. (G6H-2-U: 100 mΩmax.; G6H-2F: 60 mΩmax.)
Operate (set) time Single-side stable types: 3 ms max. (mean value: approx. 2 ms)
Latching types: 3 ms max. (mean value: approx. 1.5 ms)
Release (reset) time Single-side stable types: 2 ms max. (mean value: approx. 1 ms)
Latching types: 3 ms max. (mean value: approx. 1.5 ms)
Bounce time Operate: Approx. 0.5 ms
Release: Approx. 0.5 ms
Set/reset: Approx. 0.5 ms
Min. set/reset signal width Latching type: 5 ms min. (at 23ºC)
Max. operating frequency Mechanical: 36,000 operations/hr
Electrical: 1,800 operations/hr (under rated load)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric withstand voltage 1,000 VAC, 50/60 Hz for 1 min between coil and contacts
1,000 VAC, 50/60 Hz for 1 min between contacts of different polarity
750 VAC, 50/60 Hz for 1 min between contacts of same polarity
Impulse withstand voltage 1,500 V (10 × 160 µs) between contacts of same polarity (conforms to FCC Part 68)
Vibration resistance
Destruction: 10 to 55 to 10 Hz, 2.5-mm single amplitude (5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 1.65-mm single amplitude (3-mm double amplitude)
Shock resistance Destruction: 1,000 m/s2
Malfunction: 500 m/s2
Endurance
Mechanical: 100,000,000 operations min. (at 36,000 operations/hr)
Electrical: 200,000 operations min. (at 1,800 operations/hr)
Ambient temperature Operating: -40ºC to 70ºC (with no icing)
Ambient humidity Operating: 5% to 85%
Weight Approx. 1.5 g
OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
2. Orientation marks are indicated as follows:


Single-side Stable Type
G6H-2(-U)
G6H:Dimensions1
Mounting Holes
(Bottom VIEW)
Tolerance:±0.1mm

G6H:Dimensions2
Terminal Arrangement/
Internal Connections

(Bottom VIEW)
G6H:Dimensions3
Single-winding Latching Type
G6HU-2(-U)
G6H:Dimensions4
Mounting Holes
(Bottom VIEW)
Tolerance:±0.1mm

G6H:Dimensions5
Terminal Arrangement/
Internal Connections

(Bottom VIEW)
G6H:Dimensions6
Double-winding Latching Type
G6HK-2(-U)
G6H:Dimensions7
Mounting Holes
(Bottom VIEW)
Tolerance:±0.1mm

G6H:Dimensions8
Terminal Arrangement/
Internal Connections

(Bottom VIEW)
G6H:Dimensions9
Single-side Stable Type
G6H-2F
G6H:Dimensions10
Mounting Holes
(TOP VIEW)
Tolerance:±0.1mm

G6H:Dimensions12
Terminal Arrangement/
Internal Connections

(TOP VIEW)
G6H:Dimensions11
Related Links
Technology
Application Guide