Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Signal Relays

Search by product list

G6A-2 PCB Relay

Fully Sealed Relay with High Impulse Dielectric for Use in Telecommunications Equipment

  • High sensitivity can be driven by digital circuits.
  • Horizontal design allows use in 1/2-inch PCB racks.
  • Impulse withstand voltage meets FCC Part 68 requirements.
  • Relays can be mounted side-by-side due to low magnetic leakage.
  • Single- and double-winding latching relays also available.
  • Special models available for low thermoelectro-motive force.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Single-side Stable Type
Contact Ag + Au-clad
General purpose DPDT G6A-274P-ST-US
4PDT G6A-474P-ST-US
Low-sensitivity DPDT G6A-274P-ST40-US
4PDT G6A-474P-ST40-US

Single-winding Latching Type
Contact Ag + Au-clad
General purpose DPDT G6AU-274P-ST-US
4PDT G6AU-474P-ST-US

Double-winding Latching Type
Contact Ag + Au-clad
General purpose DPDT G6AK-274P-ST-US
4PDT G6AK-474P-ST-US
Low-sensitivity DPDT G6AK-274P-ST40-US
4PDT G6AK-474P-ST40-US
Note: When ordering, add the rated coil voltage to the model number.
  Example: G6A-274P-ST-US
OrderingInformationRatings / CharacteristicsDimensions
Coil Ratings
General-purpose, DPDT Relays
Rated voltage 3 VDC 4.5 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC 48 VDC
Rated current 66.7 mA 44.6 mA 40 mA 33.3 mA 22.2 mA 16.7 mA 8.3 mA 4.9 mA
Coil resistance 45 Ω 101 Ω 125 Ω 180 Ω 405 Ω 720 Ω 2,880 Ω 9,750 Ω
Coil inductance (H) (ref. value) Armature OFF 0.07 0.16 0.2 0.29 0.63 1.1 4.5 13.7
Armature ON 0.065 0.14 0.18 0.26 0.57 1.06 4.1 12.5
Must operate voltage 70% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 200% of rated voltage at 23ºC
Power consumption Approx. 200 mW Approx. 235 mW

Low-sensitivity DPDT Relays
Rated voltage 3 VDC 4.5 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC 48 VDC
Rated current 133.3 mA 88.9mA 80 mA 66.7 mA 44.3 mA 33.3 mA 16.7 mA 8.3 mA
Coil resistance 22.5 Ω 50.6 Ω 62.5 Ω 90 Ω 203 Ω 360 Ω 1,440 Ω 5,760 Ω
Coil inductance (H) (ref. value) Armature OFF 0.03 0.065 0.08 0.11 0.27 0.52 2.1 7.5
Armature ON 0.02 0.06 0.07 0.1 0.23 0.43 1.8 6.4
Must operate voltage 70% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 150% of rated voltage at 23ºC
Power consumption Approx. 400 mW

Single-winding Latching, DPDT Relays
Rated voltage 3 VDC 4.5 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC 48 VDC
Rated current 33.7 mA 22.2 mA 20 mA 16.7 mA 11.1 mA 8.3 mA 4.2 mA 2.5 mA
Coil resistance 89 Ω 202 Ω 250 Ω 360 Ω 810 Ω 1,440 Ω 5,760 Ω 19,000 Ω
Coil inductance (H) (ref. value) Armature OFF 0.15 0.34 0.44 0.64 1.38 2.5 9.2 28.5
Armature ON 0.11 0.25 0.35 0.48 1.07 2 7.2 22
Must operate voltage 70% max. of rated voltage
Must release voltage 70% max. of rated voltage
Max. voltage 200% of rated voltage at 23ºC
Power consumption Approx. 100 mW Approx. 120 mW

Double-winding Latching, DPDT Relays
Rated voltage 3 VDC 4.5 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC 48 VDC
Rated current 66.7 mA 40.2 mA 36 mA 30 mA 20 mA 15 mA 7.5 mA 4.2 mA
Coil resistance 45 Ω 112 Ω 139 Ω 200 Ω 450 Ω 800 Ω 3,200 Ω 11,520 Ω
Coil inductance (H) (ref. value) Set Armature OFF 0.037 0.09 0.11 0.16 0.38 0.6 2.1 8.5
Armature ON 0.027 0.065 0.08 0.12 0.28 0.45 1.5 6.3
Reset Armature OFF 0.027 0.065 0.08 0.12 0.28 0.45 1.5 6.3
Armature ON 0.037 0.09 0.11 0.16 0.38 0.6 2.1 8.5
Must operate voltage 70% max. of rated voltage
Must release voltage 70% max. of rated voltage
Max. voltage 200% of rated voltage at 23ºC
Power consumption Approx. 200 mW Approx. 180 mW Approx. 200 mW

Double-winding Latching,Low-sensitivity DPDT Relays
Rated voltage 3 VDC 4.5 VDC 5 VDC 6 VDC 9 VDC 12 VDC 24 VDC 48 VDC
Rated current 120 mA 79.9 mA 72.5 mA 60 mA 40 mA 30 mA 15 mA 7.5 mA
Coil resistance 25 Ω 56.3 Ω 69 Ω 100 Ω 225 Ω 400 Ω 1,600 Ω 6,400 Ω
Coil inductance (H) (ref. value) Set Armature OFF 0.015 0.04 0.05 0.07 0.16 0.28 1.1 4
Armature ON 0.01 0.025 0.035 0.05 0.12 0.2 0.75 2.9
Reset Armature OFF 0.01 0.025 0.035 0.05 0.12 0.2 0.75 2.9
Armature ON 0.015 0.04 0.05 0.07 0.16 0.28 1.1 4
Must operate voltage 70% max. of rated voltage
Must release voltage 70% max. of rated voltage
Max. voltage 150% of rated voltage at 23ºC
Power consumption Approx. 360 mW
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%.
  2. Operating characteristics are measured at a coil temperature of 23ºC.

Contact Ratings
Item G6A-274P-ST(40)-US
Load Resistive load (cosφ = 1) Inductive load(cosφ = 0.4 ; L/R = 7ms)
Rated load 0.5 A at 125 VAC;
2 A at 30 VDC
0.3 A at 125 VAC;
1 A at 30 VDC
Contact material Ag(Au-clad)
Rated carry current 3A
Max. switching voltage 250 VAC, 220 VDC
Max. switching current 2A 1A
Max. switching power 125 VA, 60 W 62.5 VA, 30 W
Failure rate
(reference value)
0.01 mA at 10 mVDC

Item G6AK-274P-ST(40)-US/
G6AU-274P-ST-US
Load Resistive load (cosφ = 1) Inductive load(cosφ = 0.4 ; L/R = 7ms)
Rated load 0.5 A at 125 VAC;
2 A at 30 VDC
0.25 A at 125 VAC;
1 A at 30 VDC
Contact material Ag(Au-clad)
Rated carry current 3A
Max. switching voltage 250 VAC, 220 VDC
Max. switching current 2A 1A
Max. switching power 125 VA, 60 W 62.5 VA, 30 W
Failure rate
(reference value)
0.01 mA at 10 mVDC
Note: P level: λ60 = 0.1 × 10-6/operation

Characteristics
Contact resistance 50 mΩ max.
Operate (set) time Single-side stable types:
DPDT:5 ms max. (mean value: approx. 3 ms)
4PDT:7 ms max. (mean value: approx. 3.8 ms)
Latching types:
DPDT:5 ms max. (mean value: approx. 2.5 ms)
4PDT:7 ms max. (mean value: approx. 2.7 ms)
Release (reset) time Single-side stable types:
DPDT:3 ms max. (mean value: approx. 1.2 ms)
4PDT:5 ms max. (mean value: approx. 1.3 ms)
Latching types:
DPDT:5 ms max. (mean value: approx. 2.5 ms)
4PDT:7 ms max. (mean value: approx. 2.7 ms)
Bounce time Operate: mean value: approx. 0.5 ms
Release: mean value: approx. 0.5 ms
Min. set/reset signal width DPDT:7 ms min.
4PDT:15 ms min.
Max. operating frequency Mechanical: 36,000 operations/hr
Electrical: 1,800 operations/hr (under rated load)
Insulation resistance 1,000 MΩ min. (at 500 VDC) ; except for set-reset
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between coil and contacts
1,000 VAC, 50/60 Hz for 1 min between contacts of different polarity
1,000 VAC, 50/60 Hz for 1 min between contacts of same polarity
250 VAC, 50/60 Hz for 1 min between set and reset coils
Impulse withstand voltage 1,500 V (10 × 160 µs) (conforms to FCC Part 68)
Vibration resistance
Destruction: 10 to 55 to 10 Hz, 2.5-mm single amplitude
(5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 1.65-mm single amplitude
(3.3-mm double amplitude)
Shock resistance
Destruction: 1,000 m/s2 (approx. 100G)
Malfunction: DPDT: 500 m/s2 (approx. 50G)
4PDT,Latching type: 300 m/s2 (approx. 30G)
Endurance
Mechanical: 100,000,000 operations min.
(at 36,000 operations/hr)
Electrical: 500,000 operations min.
(at 1,800 operations/hr)
Ambient temperature Operating: -40ºC to 70ºC
(with no icing)
Ambient humidity Operating: 5% to 85%
Weight DPDT: Approx. 3.5 g
4PDT: Approx. 6 g
Note:The data shown above are initial values.

OrderingInformationRatings / CharacteristicsDimensions
Note: 1. All units are in millimeters unless otherwise indicated.
2. Orientation marks are indicated as follows:


G6A-274P-ST(40)-US
G6A-2:Dimensions1
Mounting Holes
(Bottom VIEW)
Tolerance:±0.1mm

G6A-2:Dimensions2
Terminal Arrangement/
Internal Connections

(Bottom VIEW)
G6A-2:Dimensions3
G6AK-274P-ST(40)-US
G6A-2:Dimensions4
Mounting Holes
(Bottom VIEW)
Tolerance:±0.1mm

G6A-2:Dimensions5
Terminal Arrangement/
Internal Connections

(Bottom VIEW)
G6A-2:Dimensions6
G6AU-274P-ST-US
G6A-2:Dimensions7
Mounting Holes
(Bottom VIEW)
Tolerance:±0.1mm

G6A-2:Dimensions8
Terminal Arrangement/
Internal Connections

(Bottom VIEW)
G6A-2:Dimensions9
Related Links
Technology
Application Guide