Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Micro-displacement Sensors

Search by product list

Z4D-B01 Micro-displacement Sensor

  • Easier control enabled by built-in processor circuit.
  • Resolution: ± 10 µm.
  • Operating area: 6.5± 1 mm.
  • Adapts well to changes in reflection factor using division processing.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
Ratings / CharacteristicsDimensions
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Value
Unit
Remarks
Supply voltage VCC 7 VDC ---
LED pulse light
emission control signal
PLS 7 VDC LED
LED light emission pulse tFP 100 ms ---
Operating temperature Topr -10 to 65 ºC No freezing or condensation
Storage temperature Tstg -25 to 80 ºC ---

Electrical and Optical Characteristics (Ta = -10ºC to 65ºC)
Item
Symbol
Rated value
Remarks
Supply voltage VCC 5 VDC± 10% Ripple (p-p): 10 mV p-p max.
Output voltage OUT 0.2 VDC to (VCC-0.3)V (see note 1)
Response time tr 100 µs max. (see note 2)
LED pulse light
emission control signal
PLS 3.5 VDC to VCC (see note 3)
Note: 1. Load impedance (between OUT-GND) is set at more than 10 kΩ.
  2. The time for output voltage to rise from 10% to 90% of the full output range.
  3. Apply the voltage ranging from 3.5 V to Vcc on the LED pulse light emission control signal terminal. In this case, a maximum of 2 mA (TYP 1 mA) current is sunk.
Characteristics (Ta = -10ºC to 65ºC)
Item
Value
Operating area (see note 1) 6.5 ± 1 mm
Sensitivity variation (see note 2) -1.4 mV/µm ±10% max.
Resolution (see note 3) ±10 µm max. (Ta = 25ºC)
Linearity (see note 4) 2% F.S. (full scale) max.
Note: 1. Distance from the mounting reference plane.
  2. "Sensitivity" is defined as "inclination of divided output line" and the variation value between individual products of fluctuating divided output voltage per unit length.
Sensitivity = (mV/µm)
Where V0: Output voltage when d=5.5 mm
V2: Output voltage when d=7.5 mm
d: Distance from reference mounting plane to an object.
  3. Value of electrical noise range of divided output signal converted to distance under the following conditions.
Z4D-B01:Characteristics1
(1) Ripple noise of power supply: 10 mV p-p max.
(2) Sampling time of the sample and hold circuit: 50 µsec
(3) Distance to object: Distance from the reference mounting plane is 6.5 mm± 1 mm
** When the testing conditions are deviated from the above conditions, resolution changes. For details, please consult OMRON sales representative.
  4. The peak-to-peak value of the output error from the ideal line.
Calculation, based on a linearity of 2% F.S., is as follows:

(1) The conversion value based on the full scale distance:
2 mm × 0.02 = 0.04 mm (40 µm)
(2) The conversion value based on the output voltage:
1.4 mV/µm × 40 µm = 56 mV
(When the product sensitivity variation is 1.4 mV/ µm)
Z4D-B01:Characteristics2
Ratings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

Z4D-B01:Dimensions1
Pin no.
Remarks.
1 PLS
2 VCC
3 OUT
4 GND

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ± 0.3
3 < mm ≤ 6 ± 0.375
6 < mm ≤ 10 ± 0.45
10 < mm ≤ 18 ± 0.55
18 < mm ≤ 30 ± 0.65
30 < mm ≤ 50 ± 0.8
Recommended Mating Connectors:
Tyco Electronics AMP
175778-4 (crimp-type connector)
173977-4 (press-fit connector)
Related Links
Technology
Application Guide