|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Transmissive Types with Photo-IC OutputEE-SX461-P11 Photomicrosensor
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated June 23, 2009
|
| Item | Symbol |
Rated value |
|
|---|---|---|---|
| Power supply voltage | VCC | 7 V | |
| Output voltage | VOUT | 28 V | |
| Output current | IOUT | 16 mA | |
| Permissible output dissipation | POUT | 250 mW (see note) | |
| Ambient temperature | Operating | Topr | -20ºC to 75ºC |
| Storage | Tstg | -40ºC to 85ºC | |
| Soldering temperature | Tsol | --- | |
| Note: Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
| Item | Symbol |
Value |
Condition |
|---|---|---|---|
| Current consumption | ICC | 35 mA max. | With and without incident |
| Low-level output voltage | VOL | 0.3 V max. | IOUT = 16 mA with incident |
| High-level output voltage | VOH | (VCC × 0.9) V min. | VOUT = VCC without incident, RL = 47 kΩ |
| Response frequency | f | 3 kHz min. | VOUT = VCC, RL = 47 kΩ(see note) |
| Note : | The value of the response frequency is measured by rotating the disk as shown below.![]() |
| Note: All units are in millimeters unless otherwise indicated. |
![]() |
Terminal No. |
Name |
|---|---|
| V | Power supply (Vcc) |
| O | Output (OUT) |
| G | Ground (GND) |
Dimensions |
Tolerance |
|---|---|
| 3 mm max. | ±0.3 |
| 3 < mm ≤ 6 | ±0.375 |
| 6 < mm ≤ 10 | ±0.45 |
| 10 < mm ≤ 18 | ±0.55 |
| 18 < mm ≤ 30 | ±0.65 |
| Recommended Mating Connectors: | |
| Tyco Electronics AMP | 171822-3 (crimp-type connector) 172142-3 (crimp-type connector) |
| OMRON | EE-1005 (with harness) |

