menu

OMRON

OMRON Electronic Components Web

Global

Print

Change Text Size

  • S
  • M
  • L

Transmissive Types with Photo-IC Output

EE-SX3162 / 3163 / 3164-P
EE-SX4162 / 4163 / 4164-P
Photomicrosensor (Transmissive)

Slot / Connector Type

  • Photo IC output (Dark-ON / Light ON)
  • Connector with strong lock manufactured by JST.
    Mates with GHR-03.
  • Mounted with M2 screws
  • Models available for 5-V or 12-V power supply.
  • Zener diode mounted for greater noise immunity
    (EE-SX3162-P1-Z and EE-SX4162-P1-Z only).

Updated Feb. 21, 2017

Model 2D CAD 3D CAD
 EE-SX3162-P1 EE-SX3162-P1.DXF [110KB] EE-SX3162-P1.DWG [61KB] Download
 EE-SX3162-P2 EE-SX3162-P2.DXF [110KB] EE-SX3162-P2.DWG [61KB] Download
 EE-SX3163-P1 EE-SX3163-P1.DXF [270KB] EE-SX3163-P1.DWG [159KB] Download
 EE-SX3163-P2 EE-SX3163-P2.DXF [270KB] EE-SX3163-P2.DWG [159KB] Download
 EE-SX3164-P1 EE-SX3164-P1.DXF [113KB] EE-SX3164-P1.DWG [62KB] Download
 EE-SX3164-P2 EE-SX3164-P2.DXF [113KB] EE-SX3164-P2.DWG [62KB] Download
 EE-SX4162-P1 EE-SX4162-P1.DXF [110KB] EE-SX4162-P1.DWG [61KB] Download
 EE-SX4162-P2 EE-SX4162-P2.DXF [110KB] EE-SX4162-P2.DWG [61KB] Download
 EE-SX4163-P1 EE-SX4163-P1.DXF [270KB] EE-SX4163-P1.DWG [159KB] Download
 EE-SX4163-P2 EE-SX4163-P2.DXF [270KB] EE-SX4163-P2.DWG [159KB] Download
 EE-SX4164-P1 EE-SX4164-P1.DXF [113KB] EE-SX4164-P1.DWG [62KB] Download
 EE-SX4164-P2 EE-SX4164-P2.DXF [113KB] EE-SX4164-P2.DWG [62KB] Download

This web page provides an excerpt from a datasheet. Refer to Datasheet and other applicable documents for more information.

Models with Connectors Eliminate the Need
for a Separate PCB
All-in-One Structure Facilitates Downsizing


Models Available for Mounting on X, Y, and Z Axes
Models with connectors are available with different mounting directions.
Application

Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rated value Unit Remarks
EE-SX3162-P1
EE-SX3162-P1-Z
EE-SX3163-P1
EE-SX3164-P1
EE-SX4162-P1
EE-SX4162-P1-Z
EE-SX4163-P1
EE-SX4164-P1
EE-SX3162-P2
EE-SX3163-P2
EE-SX3164-P2
EE-SX4162-P2
EE-SX4163-P2
EE-SX4164-P2
Power supply voltage
VCC 13.2 DC 5.5 DC V ̶
Output voltage
VOUT 13.2 V ̶
Output current
IOUT 16 mA ̶
Permissible output dissipation
POUT 80 mW ̶ *
Operating temperature
Topr -20 to +85 ̶ *
Storage temperature
Tstg -30 to +85 ̶ *
* Even if the specified conditions are met, perform derating of the voltage and current as required by the temperature rating diagram. Also, do not expose the product to freezing or condensation.

Electrical and Optical Characteristics (Ta = 25ºC)
Item Symbol   Rated value
12 VDC model 5 VDC model
Dark-
ON
EE-SX3162-P1
EE-SX3162-P1-Z
EE-SX3163-P1
EE-SX3164-P1
EE-SX3162-P2
EE-SX3163-P2
EE-SX3164-P2
Light-
ON
EE-SX4162-P1
EE-SX4162-P1-Z
EE-SX4163-P1
EE-SX4164-P1
EE-SX4162-P2
EE-SX4163-P2
EE-SX4164-P2
Power supply voltage
VCC 10.8 to 13.2VDC 4.5 to 5.5 VDC
Current consumption
ICC 25 mA max.
(With and without incident)
Low-level
output voltage
VOL 0.3 V max. (IOUT=16 mA)
(Dark-ON: without incident,
Light-ON: with incident)
High-level
output voltage
VOH (VCC×0.9 V max. (VOUT=VCC, RL=47 kΩ))
(Dark-ON: with incident,
Light-ON: without incident)
Response
frequency
f 3 kHz min.
(VOUT=VCC, IOUT=16 mA *1)
1 kHz min.
(VOUT=VCC, IOUT=16 mA *1,*2)
*1. The value of the response frequency is measured by rotating the disk as shown below.

*2. Only with models ending in -Z.

Exterior Specifications

Appearance

Item
Side mounting L-shaped
mounting
Horizontal
mounting
EE-SX3162-P1
EE-SX3162-P1-Z
EE-SX4162-P1
EE-SX4162-P1-Z
EE-SX3162-P2
EE-SX4162-P2
EE-SX3163-P1
EE-SX4163-P1
EE-SX3163-P2
EE-SX4163-P2
EE-SX3164-P1
EE-SX4164-P1
EE-SX3164-P2
EE-SX4164-P2
Connecting method Connector
Weight Approx. 1.2 g Approx.1.4 g Approx. 1.1 g
Material Case Polybutylene terephthalate (PBT)
Emitter and
receiver
sections
Polyphenylene sulfide (PPS)
Note: All units are in millimeters unless otherwise indicated.
(Unit: mm)

EE-SX3162-P1
EE-SX3162-P1-Z
EE-SX4162-P1
EE-SX4162-P1-Z
EE-SX3162-P2
EE-SX4162-P2

Terminal No. Name
(1) Ground (GND)
(2) Output (OUT)
(3) Power supply (VCC)

Aperture size (H x W)
Emitter Detector
1.4×1.4 1.4×0.5

Internal Circuit
  Note: Only with models ending in -Z.

Unless otherwise specified, the tolerances are as shown below.
Dimensions Tolerance
3 mm max. ±0.2
3 < mm ≤ 6 ±0.24
6 < mm ≤ 10 ±0.29
10 < mm ≤ 18 ±0.35
18 < mm ≤ 30 ±0.42
Note: Dimensions in parentheses are for reference only.

EE-SX3163-P1
EE-SX4163-P1
EE-SX3163-P2
EE-SX4163-P2


Terminal No. Name
(1) Ground (GND)
(2) Output (OUT)
(3) Power supply (VCC)

Aperture size (H x W)
Emitter Detector
1.4×1.4 1.4×0.5

Internal Circuit

Unless otherwise specified, the tolerances are as shown below.
Dimensions Tolerance
3 mm max. ±0.2
3 < mm ≤ 6 ±0.24
6 < mm ≤ 10 ±0.29
10 < mm ≤ 18 ±0.35
18 < mm ≤ 30 ±0.42
Note: Dimensions in parentheses are for reference only.

EE-SX3164-P1
EE-SX4164-P1
EE-SX3164-P2
EE-SX4164-P2


Terminal No. Name
(1) Ground (GND)
(2) Output (OUT)
(3) Power supply (VCC)

Aperture size (H x W)
Emitter Detector
1.4×1.4 1.4×0.5

Internal Circuit

Unless otherwise specified, the tolerances are as shown below.
Dimensions Tolerance
3 mm max. ±0.2
3 < mm ≤ 6 ±0.24
6 < mm ≤ 10 ±0.29
10 < mm ≤ 18 ±0.35
18 < mm ≤ 30 ±0.42
Note: Dimensions in parentheses are for reference only.

Back to top

Search OMRON Components

Select Your Area
close