|
Transmissive Types with Photo-IC Output
EE-SX3148-P1 Photo IC Output Photomicrosensor (Transmissive)
- A boss on one side enables securing the Sensor with one M2 or M3 screw.
- Sensor can be installed from either top of bottom of mounting plate.
- High resolution both vertically and horizontally (slot dimensions: 0.5 x 0.5 mm)
- 3.6-mm-wide slot.
- Photo-IC output connects directly to CMOS and TTL devices.
- Applicable to the ZH and ZR Connector Series from JST (Japan Solderless Terminal).
 |
|
|
|
Updated August 8, 2011
|
This web page provides an excerpt from a datasheet. Refer to Datasheetand other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
| Item |
Symbol |
Rated value |
| Power supply voltage |
VCC |
6 VDC |
| Output voltage |
VOUT |
28 V |
| Output current |
IOUT |
16 mA |
| Permissible output dissipation |
POUT |
250 mW (see note) |
| Ambient temperature |
Operating |
Topr |
-20ºC to 75ºC |
| Storage |
Tstg |
-40ºC to 85ºC |
| Soldering temperature |
Tstg |
- |
| Note: |
Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
| Item |
Symbol |
Value |
Condition |
| Current consumption |
ICC |
30 mA max. |
With and without incident |
| Low-level output voltage |
VOL |
0.3 V max. |
IOUT = 16 mA without incident |
| High-level output voltage |
VOH |
(VCC x 0.9) V min. |
VOUT = VCC with incident RL = 47 kΩ |
| Response frequency |
f |
3 kHz min. |
VOUT = VCC, RL = 47 kΩ (see note) |
| Note : |
The value of the response frequency is measured by rotating the disk as shown below. |
| |
 |
Note: All units are in millimeters unless otherwise indicated.
|
 |
| Terminal No. |
Name |
| 1 |
Power supply (Vcc) |
| 2 |
Output (OUT) |
| 3 |
Ground (GND) |
Recommended Mating Connectors:
JST (Japan Solderless Terminal) ZHR-3 Series (crimp connector)
03ZR Series (press-fit connector)
Unless otherwise specified, the tolerances are as shown below.
| Dimensions |
Tolerance |
| 3 mm max. |
± 0.200 |
| 3 < mm ≤ 6 |
± 0.240 |
| 6 < mm ≤ 10 |
± 0.290 |
| 10 < mm ≤ 18 |
± 0.350 |
| 18 < mm ≤ 30 |
± 0.420 |
|