|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Transmissive Types with Photo-IC OutputEE-SX3009-P1/-SX4009-P1 Photomicrosensor
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated June 23, 2009
|
| Item | Symbol |
Rated value |
|
|---|---|---|---|
| Power supply voltage | VCC | 10 V | |
| Output voltage | VOUT | 28 V | |
| Output current | IOUT | 16 mA | |
| Permissible output dissipation | POUT | 250 mW (see note) | |
| Ambient temperature | Operating | Topr | –25°C to 75°C |
| Storage | Pstg | –40°C to 85°C | |
| Soldering temperature | Tsol | - | |
| Note:Refer to the temperature rating chart if the ambient temperature exceeds 25°C. |
| Item | Symbol |
Value |
Condition |
|---|---|---|---|
| Current consumption | ICC | 30 mA max. | With and without incident |
| Low-level output voltage | VOL | 0.3 V max. | IOUT = 16 mA Without incident (EE-SX3009-P1) With incident (EE-SX4009-P1) |
| High-level output voltage | VOH | (VCC x 0.9) V min. | VOUT = VCC With incident (EE-SX3009-P1) Without incident (EE-SX4009-P1), RL = 47 kΩ |
| Response frequency | f | 3 kHz min. | VOUT = VCC, RL = 47 kΩ (see note) |
| Note : | The value of the response frequency is measured by rotating the disk as shown below. | |
![]() |
||
| Note: All units are in millimeters unless otherwise indicated. |
![]() |
Terminal No. |
Name |
|---|---|
| V | Power supply (Vcc) |
| O | Output (OUT) |
| G | Ground (GND) |
Dimensions |
Tolerance |
|---|---|
| 4 mm max. | ± 0.2 |
| 4 < mm ≤ 16 | ± 0.3 |
| 16 < mm ≤ 63 | ± 0.5 |

