Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Transmissive SX1 series

Search by product list

EE-SX1131 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output Surface mounting 2.0mm 0.3mm

EE-SX1137 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output PCB mounting 5.0mm 0.5mm

EE-SX1235A-P2 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output Connector 5.0mm 0.5mm

EE-SX129 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output PCB mounting 3.0mm 0.2mm

EE-SX138 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output PCB mounting type 3.4mm 0.5mm

EE-SX153 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output PCB mounting 3.4mm 2.1mm

EE-SX198 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output PCB mounting 3.0mm 0.5mm

EE-SX199 Photomicrosensor [Transmissive]

Output
Configuration
Terminal Shape Slot Width
/Sensing Distance
Aperture Width
Phototransistor output PCB mounting 3.0mm 0.5mm