Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Transmissive Types with Phototransistor Output

Search by product list

EE-SX198 Photomicrosensor
(Transmissive)

  • General-purpose model with a 3-mm-wide slot.
  • PCB mounting type.
  • High resolution with a 0.5-mm-wide aperture.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
Ratings / CharacteristicsDimensions
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 50mA (see note 1)
Pulse forward current IFP 1A (see note 2)
Reverse voltage VR 4V
Detector Collector-Emitter voltage VCEO 30V
Emitter-Collector voltage VECO ---
Collector current IC 20mA
Collector dissipation PC 100mW (see note 1)
Ambient temperature Operating Topr -25ºC to 85ºC
Storage Tstg -30ºC to 100ºC
Soldering temperature Tsol 260ºC (see note 3)
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

2. The pulse width is 10 µs maximum with a frequency of 100 Hz.

3. Complete soldering within 10 seconds.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF 1.2 V typ.,
1.4 V max.
IF = 30mA
Reverse current IR 0.01µA typ.,
10 µA max.
VR = 4V
Peak emission wavelength λP 940 nm typ. IF = 20mA
Detector Light current IL 0.5 mA min.,
14 mA max.
IF = 20mA,
VCE = 5V
Dark current ID 2 nA typ.,
200 nA max.
VCE = 20V,
0×
Leakage current ILEAK --- ---
Collector-Emitter
saturated voltage
VCE (sat) 0.1 V typ.,
0.4 V max.
IF = 40 mA,
IL = 0.5 mA
Peak spectral
sensitivity wavelength
λP 850 nm typ. VCE = 10V
Rising time tr 4 µs typ. VCC = 5V,
RL = 100Ω,
IL = 5mA
Falling time tf 4 µs typ. VCC = 5V,
RL = 100Ω,
IL = 5mA

Ratings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

EE-SX198:Dimensions1

Terminal No.
Name
A Anode
K Cathode
C Collector
E Emitter
Unless otherwise specified, the tolerances are ± 0.2 mm.
Related Links
Technology
Application Guide