Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Transmissive Types with Phototransistor Output

Search by product list

EE-SX129 Photomicrosensor
(Transmissive)

  • High-resolution model with a 0.2-mm-wide sensing aperture.
  • PCB mounting type.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
Ratings / CharacteristicsDimensions
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 50mA (see note 1)
Pulse forward current IFP 1A (see note 2)
Reverse voltage VR 4V
Detector Collector-Emitter voltage VCEO 30V
Emitter-Collector voltage VECO ---
Collector current IC 20mA
Collector dissipation PC 100mW (see note 1)
Ambient temperature Operating Topr -25ºC to 85ºC
Storage Tstg -40ºC to 100ºC
Soldering temperature Tsol 260ºC (see note 3)
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

2. The pulse width is 10 µs maximum with a frequency of 100 Hz.

3. Complete soldering within 10 seconds.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF 1.2 V typ.,
1.5 V max.
IF = 30mA
Reverse current IR 0.01µA typ.,
10 µA max.
VR = 4V
Peak emission wavelength λP 920 nm typ. IF = 20mA
Detector Light current IL 0.2 mA min. IF = 20mA,
VCE = 10V
Dark current ID 2 nA typ.,
200 nA max.
VCE = 10V,
0×
Leakage current ILEAK --- ---
Collector-Emitter
saturated voltage
VCE (sat) --- ---
Peak spectral
sensitivity wavelength
λP 850 nm typ. VCE = 10V
Rising time tr 4 µs typ. VCC = 5V,
RL = 100Ω,
IL = 5mA
Falling time tf 4 µs typ. VCC = 5V,
RL = 100Ω,
IL = 5mA

Ratings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

EE-SX129:Dimensions1

Terminal No.
Name
A Anode
K Cathode
C Collector
E Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ± 0.3
3 < mm ≤ 6 ± 0.375
6 < mm ≤ 10 ± 0.45
10 < mm ≤ 18 ± 0.55
18 < mm ≤ 30 ± 0.65

Related Links
Technology
Application Guide