|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Transmissive Types with Phototransistor OutputEE-SX1107 Photomicrosensor
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated June 23, 2009
|
| Item | Symbol |
Rated value |
|
|---|---|---|---|
| Emitter | Forward current | IF | 25mA (see note 1) |
| Pulse forward current | IFP | 100mA (see note 2) | |
| Reverse voltage | VR | 5V | |
| Detector | Collector-Emitter voltage | VCEO | 20V |
| Emitter-Collector voltage | VECO | 5V | |
| Collector current | IC | 20mA | |
| Collector dissipation | PC | 75mW (see note 1) | |
| Ambient temperature | Operating | Topr | -30ºC to 85ºC |
| Storage | Tstg | -40ºC to 90ºC | |
| Reflow soldering | Tsol | 255ºC (see note 3) | |
| Manual soldering | Tsol | 350ºC (see note 3) | |
| Note: | 1. | Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
| 2. | Duty: 1/100; Pulse width: 0.1 ms | |
| 3. | Complete soldering within 10 seconds for reflow soldering and within 3 seconds for manual soldering. |
| Item | Symbol |
Value |
Condition |
|
|---|---|---|---|---|
| Emitter | Forward voltage | VF | 1.1 V typ., 1.3 V max. |
IF = 5mA |
| Reverse current | IR | 10 µA max. | VR = 5V | |
| Peak emission wavelength | λP | 940 nm typ. | IF = 20mA | |
| Detector | Light current | IL | 50 µA min., 150 µA typ., 500 µA max. |
IF = 5mA, VCE = 5V |
| Dark current | ID | 100 nA max. | VCE = 10V, 0 |
|
| Leakage current | ILEAK | --- | --- | |
| Collector-Emitter saturated voltage |
VCE (sat) | 0.1 V typ., 0.4 V max. |
IF = 20mA, IL = 50µA |
|
| Peak spectral sensitivity wavelength |
λP | 900 nm typ. | --- | |
| Rising time | tr | 10 µs typ. | VCC = 5V, RL = 1k Ω, IL = 100µA |
|
| Falling time | tf | 10 µs typ. | VCC = 5V, RL = 1k Ω, IL = 100µA |
|
| Note: All units are in millimeters unless otherwise indicated. |
![]() |
Terminal No. |
Name |
|---|---|
| A | Anode |
| K | Cathode |
| C | Collector |
| E | Emitter |

