Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Transmissive Types with Phototransistor Output

Search by product list

EE-SH3 Series Photomicrosensor
(Transmissive)

  • High-resolution model with a 0.2-mm-wide or 0.5-mm-wide sensing aperture, high-sensitivity model with a 1-mm-wide sensing aperture, and model with a horizontal sensing aperture are available.
  • Solder terminal models:
    EE-SH3/-SH3-CS/-SH3-DS/-SH3-GS
  • PCB terminal models:
    EE-SH3-B/-SH3-C/-SH3-D/-SH3-G
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
Ratings / CharacteristicsDimensions
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 50 mA
(see note 1)
Pulse forward current IFP 1 A
(see note 2)
Reverse voltage VR 4 V
Detector Collector-Emitter voltage VCEO 30 V
Emitter-Collector voltage VECO ---
Collector current IC 20 mA
Collector dissipation PC 100 mW
(see note 1)
Ambient temperature Operating Topr -25ºC to 85ºC
Storage Tstg -30ºC to 100 ºC
Soldering temperature Tsol 260ºC
(see note 3)
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

2. The pulse width is 10 μs maximum with a frequency of 100 Hz.

3. Complete soldering within 10 seconds.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
EE-SH3(-B)
EE-SH3-C(S)
EE-SH3-D(S)
EE-SH3-G(S)
Emitter Forward voltage VF 1.2 V typ., 1.5 V max. IF = 30 mA
Reverse current IR 0.01 μA typ., 10 μA max. VR = 4 V
Peak emission wavelength λP 940 nm typ. IF = 20 mA
Detector Light current IL 0.5 to 14 mA typ. 1 to 28 mA typ. 0.1 mA min. 0.5 to 14 mA IF = 20 mA, VCE = 10 V
Dark current ID 2 nA typ., 200 nA max. VCE = 10 V, 0 x
Leakage current ILEAK --- ---
Collector-Emitter saturated voltage VCE (sat) 0.1 V typ., 0.4 V max. --- 0.1 V typ.,
0.4 V max.
IF = 20 mA, IL = 0.1 mA
Peak spectral sensitivity wavelength λP 850 nm typ. VCE = 10 V
Rising time tr 4 μs typ. VCC = 5 V, RL = 100 Ω,
IL = 5 mA
Falling time tf 4 μs typ.

Ratings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

EESH3:Dimensions1

EESH3:Dimensions2

Model
Aperture (a × b)
EE-SH3(-B) 2.1 × 0.5
EE-SH3-C(S) 2.1 × 1.0
EE-SH3-D(S) 2.1 × 0.2
EE-SH3-G(S) 0.5 × 2.1

Terminal No.
Name
A Anode
K Cathode
C Collector
E Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.2
3 < mm ≤ 6 ±0.24
6 < mm ≤ 10 ±0.29
10 < mm ≤ 18 ±0.35
18 < mm ≤ 30 ±0.42
Related Links
Technology
Application Guide