|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ReflectiveEE-SY313/-SY413 Photomicrosensor
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated June 23, 2009
|
| Item | Symbol |
Rated value |
|
|---|---|---|---|
|
Emitter
|
Forward current
|
IF | 50 mA (see note 1) |
|
Reverse voltage
|
VR | 4 V | |
|
Pulse forward current
|
IFP | 1 A (see note 2) | |
|
Detector
|
Power supply voltage
|
VCC | 16 V |
|
Output voltage
|
VOUT | 28 V | |
|
Output current
|
IOUT | 16 mA | |
|
Permissible output dissipation
|
POUT | 250 mW (see note 1) | |
|
Ambient temperature
|
Operating
|
Topr | -40ºC to 65ºC |
|
Storage
|
Tstg | -40ºC to 85ºC | |
|
Soldering temperature
|
Tsol | 260ºC (see note 3) | |
| Note: | 1. | Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
| 2. | The pulse width is 10 µs maximum with a frequency of 100 Hz. | |
| 3. | Complete soldering within 10 seconds. |
| Item | Symbol |
Value |
Condition |
|
|---|---|---|---|---|
|
Emitter
|
Forward voltage
|
VF | 1.2 V typ., 1.5 V max. | IF=20 mA |
|
Reverse current
|
IR | 0.01 µA typ., 10 µA max. | VR=4 V | |
|
Peak emission wavelength
|
λP | 920 nm typ. | IF=20 mA | |
|
Detector
|
Low-level output voltage
|
VOL | 0.12 V typ., 0.4 V max. | Vcc = 4.5
to 16 V, IOL =
16 mA, without incident light (EE-SY313), with incident light (EE-SY413) (see notes 1 and 2) |
|
High-level output voltage
|
VOH | 15 V min. | VCC =
16 V, RL = 1
kΩ, with incident light (EE-SY313), without incident light (EE-SY413) (see notes 1 and 2) |
|
|
Current consumption
|
ICC | 3.2 mA typ., 10 mA max. | VCC=16V | |
|
Peak spectral sensitivity wavelength
|
λP | 870 nm typ. | VCC=4.5 to 16V | |
|
LED current when output is OFF
|
IFT | 10 mA typ., 20 mA max. | VCC=4.5 to 16V | |
|
LED current when output is ON
|
||||
|
Hysteresis
|
ΔH | 17% typ. | VCC=4.5 to 16V | |
|
Response frequency
|
f | 50 Hz min. | VCC=4.5
to 16V, IF=20mA,IOL=16mA |
|
|
Response delay time
|
tPLH (tPHL) |
3 µs typ. | VCC=4.5
to 16V, IF=20mA,IOL=16mA |
|
|
Response delay time
|
tPHL (tPLH) |
20 µs typ. | VCC=4.5
to 16V, IF=20mA,IOL=16mA |
|
| Note: | 1. | "With incident light" denotes the condition whereby the light reflected by white paper with a reflection factor of 90% at a sensing distance of 4.4 mm is received by the photo IC when the forward current (IF) of the LED is 20 mA. |
| 2. | Sensing object: White paper with a reflection factor of 90% at a sensing distance of 4.4 mm. | |
| 3. | Hysteresis denotes the difference in forward LED current value, expressed in percentage, calculated from the respective forward LED currents when the photo IC is turned from ON to OFF and when the photo IC is turned from OFF to ON. | |
| 4. | The value of the response frequency is measured by rotating the disk as shown below.![]() |
|
| 5. | The following illustrations show the definition of response delay time. The value in the parentheses applies to the EE-SY413.![]() |
| Note: All units are in millimeters unless otherwise indicated. |
![]() Internal Circuit ![]() |
|
Terminal No. |
Name |
|---|---|
| A | Anode |
| K | Cathode |
| V | Power supply (VCC) |
| O | Output (OUT) |
| G | Ground (GND) |
|
Dimensions |
Tolerance |
|---|---|
| 3 mm max. | ±0.3 |
| 3 < mm ≤ 6 | ±0.375 |
| 6 < mm ≤ 10 | ±0.45 |
| 10 < mm ≤ 18 | ±0.55 |
| 18 < mm ≤ 30 | ±0.65 |

