|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ActuatorEE-SA113 Photomicrosensor
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|
Updated June 23, 2009
|
| Item | Symbol |
Rated value |
|
|---|---|---|---|
| Emitter | Forward current | IF | 50 mA (see note 1) |
| Pulse forward current | IFP | 1 A (see note 2) |
|
| Reverse voltage | VR | 4 V | |
| Collector-Emitter voltage | VCEO | 30 V | |
| Detector | Emitter-Collector voltage | VECO | 5 V |
| Collector current | IC | 20 mA | |
| Collector dissipation | PC | 100 mW (see note 1) |
|
| Ambient temperature | Operating | Topr | -25ºC to 70ºC |
| Storage | Tstg | -40ºC to 85ºC | |
| Soldering temperature | Tsol | 260ºC (see note 3) |
|
| Note: | 1. | Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
| 2. | The pulse width is 10 μs maximum with a frequency of 100 Hz. | |
| 3. | Complete soldering within 10 seconds. |
| Item | Symbol |
Value |
Condition |
|
|---|---|---|---|---|
| Emitter | Forward voltage | VF | 1.2 V typ., 1.5 V max. | IF = 30 mA |
| Reverse current | IR | 0.01 μA typ., 10 μA max. | VR = 4 V | |
| Peak emission wavelength | λP | 940 nm typ. | IF = 20 mA | |
| Detector | Light current | IL | 0.5 mA min. | IF = 20 mA, VCE = 5 V at free position (FP) |
| Dark current | ID | 2 nA typ., 200 nA max. | VCE = 10 V, 0 |
|
| Leakage current | ILEAK | 10 μA max. | IF = 20 mA, VCE = 5 V at operating position (OP) | |
| Collector-Emitter saturated voltage | VCE (sat) | 0.15 V typ., 0.4 V max. | IF = 20 mA, IL = 0.1 mA | |
| Peak spectral sensitivity wavelength | λP | 850 nm typ. | VCE = 10 V | |
| Rising time | tr | --- | --- | |
| Falling time | tf | --- | --- | |
| Actuator operation (IF = 20 mA, VCE = 5 V) (see note 1) |
|
|||||||
|---|---|---|---|---|---|---|---|---|
| Operating force (see note 2) | 0.15 N (15 gf) max. | |||||||
| Mechanical life expectancy | 500,000 operations min. (The actuator traveling from its FP to FP via TTP is regarded as one operation.) | |||||||
| Note: | 1. | Free position (FP): | The distance between the bottom of the housing to the top of the actuator without any external force imposed on the actuator. |
| Operating position (OP): | The distance between the bottom of the housing to the top of the actuator when the actuator is pressed and the IL becomes ILEAK or less. | ||
| Total travel position (TTP): | The distance between the bottom of the housing to the top of the actuator when the actuator is fully pressed. | ||
| 2. | Operating force: | The force required to press the actuator from its FP to OP.![]() |

Terminal No. |
Name |
|---|---|
| A | Anode |
| K | Cathode |
| C | Collector |
| E | Emitter |
Dimensions |
Tolerance |
|---|---|
| 3 mm max. | ±0.3 |
| 3 < mm ≤ 6 | ±0.375 |
| 6 < mm ≤ 10 | ±0.45 |
| 10 < mm ≤ 18 | ±0.55 |
| 18 < mm ≤ 30 | ±0.65 |

